(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suction Cups are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Vacuum Outlet Port :Male Thread / One-Touch fitting/ Female Thread
● Outer Diameter Minimum/Maximum (mm.) : 6 and 50
● Material
Bracket - Brass
Non-marking Lining - PEEK
● Suction Cup Material :
Black Nitrile Rubber Shore A60
Milky Silicone Rubber Shore A60
Black Conductive Silicone Rubber Shore A60
[Application]
Suction Cups are commonly used in various applications in factory automation systems
Part | ![]() | ![]() |
Bracket | Brass | Electroless Nickel Plating |
Non-marking Lining | PEEK | - |
Suction Cup Material | ![]() | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Cup Dia. | A (Varies depending on buffer stroke) | B (Varies depending on buffer stroke) | F1 | F2 | ||||||||||||||
6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | |||
6 | 61.7 | 94.7 | 99.7 | - | 109.7 | - | - | - | 12 | 24 | 29 | - | 39 | - | - | - | 8 | 6 |
8 | ||||||||||||||||||
10 | - | 87.2 | - | 125.2 | - | 135.2 | 171.2 | 181.2 | - | 36.5 | - | 46.5 | - | 56.5 | 66.5 | 76.5 | 10 | |
13 | 89.7 | 127.7 | 137.7 | 173.7 | 183.7 | 39 | 49 | 59 | 69 | 79 | ||||||||
16 | 91.2 | 129.2 | 139.2 | 175.2 | 185.2 | 40.5 | 50.5 | 60.5 | 70.5 | 80.5 | ||||||||
20 | 94.7 | 132.7 | 168.7 | 178.7 | 188.7 | 44 | 54 | 64 | 74 | 84 | ||||||||
25 | 95.2 | 133.2 | 169.2 | 179.2 | 189.2 | 44.5 | 54.5 | 64.5 | 74.5 | 84.5 | ||||||||
32 | 100.2 | 138.2 | 148.2 | 184.2 | 194.2 | 49.5 | 59.5 | 69.5 | 79.5 | 89.5 | ||||||||
40 | 145.9 | 144.9 | 154.9 | - | 199.9 | 60 | 70 | 80 | - | 100 | 14 | 10 | ||||||
50 | 149.9 | 148.9 | 158.9 | 203.9 | 64 | 74 | 84 | 104 |
Cup Dia. | A (Varies depending on buffer stroke) | B (Varies depending on buffer stroke) | h1 | h2 | P | ||||||||||||||
6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | ||||
6 | 79.5 | 110.5 | 115.5 | - | 125.5 | - | - | - | 53.5 | 56.5 | 61.5 | - | 71.5 | - | - | - | 29.4 | 45.5 | 20.6 |
8 | |||||||||||||||||||
10 | - | 95 | - | 133 | - | 143 | 179 | 189 | - | 61 | - | 71 | - | 81 | 91 | 101 | 33.9 | 50 | 21.6 |
13 | 97.5 | 135.5 | 145.5 | 181.5 | 191.5 | 63.5 | 73.5 | 83.5 | 93.5 | 103.5 | 36.4 | 52.5 | |||||||
16 | 99 | 137 | 147 | 183 | 193 | 65 | 75 | 85 | 95 | 105 | 37.9 | 54 | |||||||
20 | 112.1 | 150.1 | 160.1 | 196.1 | 206.1 | 78.1 | 88.1 | 98.1 | 108.1 | 118.1 | 49.3 | 67.1 | 24.3 | ||||||
25 | 112.6 | 150.6 | 160.6 | 196.6 | 206.6 | 78.6 | 88.6 | 98.6 | 108.6 | 118.6 | 49.8 | 67.6 | |||||||
32 | 117.6 | 155.6 | 165.6 | 201.6 | 211.6 | 83.6 | 93.6 | 103.6 | 113.6 | 123.6 | 54.8 | 72.6 | |||||||
40 | 156.1 | 153.1 | 163.1 | - | 208.1 | 88.1 | 98.1 | 108.1 | - | 128.1 | 58.3 | 76.1 | 26.2 | ||||||
50 | 160.1 | 157.1 | 167.1 | - | 212.1 | 92.1 | 102.1 | 112.1 | 132.1 | 62.3 | 80.1 |
Part Number | ![]() | ![]() | Suction Cup Dimension | Connector M5 (M5×0.8) | Connector M6 (M6×1.0) | Connector FM5 (M5×0.8) | Connector FM6 (M6×1.0) | |||||||
![]() | ![]() | A1 | B1 | D1 | H | J | H | J | H | J | H | J | ||
E-MZB | 6 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicon Rubber) | Unspecified (Suction Cup Units) M5(Threaded) M6(Threaded) FM5(Tapped) | 7 | 13 | 7 | 20 | 3.5 | 21 | 4.5 | 20.5 | 5 | - | - |
8 | 9 | |||||||||||||
10 | Unspecified (Suction Cup Units) M5(Threaded) M6(Threaded) FM5(Tapped) FM6(Tapped) | 12 | 16 | 13 | 42 | 21 | 47 | 26 | 25 | 25 | 6 | |||
13 | 15 | 18.5 | 44.5 | 49.5 | 27.5 | 27.5 | ||||||||
16 | 18 | 20 | 46 | 51 | 29 | 29 | ||||||||
20 | Unspecified (Suction Cup Units) M6(Threaded) FM5(Tapped) FM6(Tapped) | 22 | 23.5 | 15 | - | - | 54.5 | 32.5 | 32.5 | |||||
25 | 28 | 24 | 55 | 33 | 33 | |||||||||
32 | 34 | 29 | 60 | 38 | 38 | |||||||||
40 | Unspecified (Suction Cup Units) M6(Threaded) FM6(Tapped) | 43 | 34 | 66 | - | - | 40.7 | |||||||
50 | 53 | 38 | 18 | 70 | 51.5 |
Part Number | ![]() | Support Rod Type | ![]() | Mounting Screw M | Tubes for One-Touch Fittings O.D.φG1 | Tubes for Barbed Fittings I.D. φG2 | ||
![]() | ![]() | ![]() | ![]() | |||||
E-MZB | 6 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicon Rubber) | K(Anti-Rotation) J(Rotatable) | 6 10 15 25 | T(Top: One-Touch Fittings) R(Side: One-Touch Fittings) Y(Top Barbed Fittings) | M8×1.0 | φ4 | φ4 |
8 | ||||||||
10 | 10 20 30 40 50 | M10×1.0 | φ6 | φ6 | ||||
13 | ||||||||
16 | ||||||||
20 | ||||||||
25 | ||||||||
32 | ||||||||
40 | 10 20 30 50 | M14×1.0 | φ8 | |||||
50 |
Part Number |
---|
E-PEEK8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Vacuum Outlet Port | Rubber Group Material | Environment | Material | Resin Group Material | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 172.08 | ECONOMY VACUUM PEEK PAD | 4 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | Plastic | PEEK | 8 | Traceless accessories | - | - | - | - | - |
Loading...
Part | ![]() | ![]() |
Bracket | Brass | Electroless Nickel Plating |
Non-marking Lining | PEEK | - |
Suction Cup Material | ![]() | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Cup Dia. | A (Varies depending on buffer stroke) | B (Varies depending on buffer stroke) | F1 | F2 | ||||||||||||||
6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | |||
6 | 61.7 | 94.7 | 99.7 | - | 109.7 | - | - | - | 12 | 24 | 29 | - | 39 | - | - | - | 8 | 6 |
8 | ||||||||||||||||||
10 | - | 87.2 | - | 125.2 | - | 135.2 | 171.2 | 181.2 | - | 36.5 | - | 46.5 | - | 56.5 | 66.5 | 76.5 | 10 | |
13 | 89.7 | 127.7 | 137.7 | 173.7 | 183.7 | 39 | 49 | 59 | 69 | 79 | ||||||||
16 | 91.2 | 129.2 | 139.2 | 175.2 | 185.2 | 40.5 | 50.5 | 60.5 | 70.5 | 80.5 | ||||||||
20 | 94.7 | 132.7 | 168.7 | 178.7 | 188.7 | 44 | 54 | 64 | 74 | 84 | ||||||||
25 | 95.2 | 133.2 | 169.2 | 179.2 | 189.2 | 44.5 | 54.5 | 64.5 | 74.5 | 84.5 | ||||||||
32 | 100.2 | 138.2 | 148.2 | 184.2 | 194.2 | 49.5 | 59.5 | 69.5 | 79.5 | 89.5 | ||||||||
40 | 145.9 | 144.9 | 154.9 | - | 199.9 | 60 | 70 | 80 | - | 100 | 14 | 10 | ||||||
50 | 149.9 | 148.9 | 158.9 | 203.9 | 64 | 74 | 84 | 104 |
Cup Dia. | A (Varies depending on buffer stroke) | B (Varies depending on buffer stroke) | h1 | h2 | P | ||||||||||||||
6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | ||||
6 | 79.5 | 110.5 | 115.5 | - | 125.5 | - | - | - | 53.5 | 56.5 | 61.5 | - | 71.5 | - | - | - | 29.4 | 45.5 | 20.6 |
8 | |||||||||||||||||||
10 | - | 95 | - | 133 | - | 143 | 179 | 189 | - | 61 | - | 71 | - | 81 | 91 | 101 | 33.9 | 50 | 21.6 |
13 | 97.5 | 135.5 | 145.5 | 181.5 | 191.5 | 63.5 | 73.5 | 83.5 | 93.5 | 103.5 | 36.4 | 52.5 | |||||||
16 | 99 | 137 | 147 | 183 | 193 | 65 | 75 | 85 | 95 | 105 | 37.9 | 54 | |||||||
20 | 112.1 | 150.1 | 160.1 | 196.1 | 206.1 | 78.1 | 88.1 | 98.1 | 108.1 | 118.1 | 49.3 | 67.1 | 24.3 | ||||||
25 | 112.6 | 150.6 | 160.6 | 196.6 | 206.6 | 78.6 | 88.6 | 98.6 | 108.6 | 118.6 | 49.8 | 67.6 | |||||||
32 | 117.6 | 155.6 | 165.6 | 201.6 | 211.6 | 83.6 | 93.6 | 103.6 | 113.6 | 123.6 | 54.8 | 72.6 | |||||||
40 | 156.1 | 153.1 | 163.1 | - | 208.1 | 88.1 | 98.1 | 108.1 | - | 128.1 | 58.3 | 76.1 | 26.2 | ||||||
50 | 160.1 | 157.1 | 167.1 | - | 212.1 | 92.1 | 102.1 | 112.1 | 132.1 | 62.3 | 80.1 |
Part Number | ![]() | ![]() | Suction Cup Dimension | Connector M5 (M5×0.8) | Connector M6 (M6×1.0) | Connector FM5 (M5×0.8) | Connector FM6 (M6×1.0) | |||||||
![]() | ![]() | A1 | B1 | D1 | H | J | H | J | H | J | H | J | ||
E-MZB | 6 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicon Rubber) | Unspecified (Suction Cup Units) M5(Threaded) M6(Threaded) FM5(Tapped) | 7 | 13 | 7 | 20 | 3.5 | 21 | 4.5 | 20.5 | 5 | - | - |
8 | 9 | |||||||||||||
10 | Unspecified (Suction Cup Units) M5(Threaded) M6(Threaded) FM5(Tapped) FM6(Tapped) | 12 | 16 | 13 | 42 | 21 | 47 | 26 | 25 | 25 | 6 | |||
13 | 15 | 18.5 | 44.5 | 49.5 | 27.5 | 27.5 | ||||||||
16 | 18 | 20 | 46 | 51 | 29 | 29 | ||||||||
20 | Unspecified (Suction Cup Units) M6(Threaded) FM5(Tapped) FM6(Tapped) | 22 | 23.5 | 15 | - | - | 54.5 | 32.5 | 32.5 | |||||
25 | 28 | 24 | 55 | 33 | 33 | |||||||||
32 | 34 | 29 | 60 | 38 | 38 | |||||||||
40 | Unspecified (Suction Cup Units) M6(Threaded) FM6(Tapped) | 43 | 34 | 66 | - | - | 40.7 | |||||||
50 | 53 | 38 | 18 | 70 | 51.5 |
Part Number | ![]() | Support Rod Type | ![]() | Mounting Screw M | Tubes for One-Touch Fittings O.D.φG1 | Tubes for Barbed Fittings I.D. φG2 | ||
![]() | ![]() | ![]() | ![]() | |||||
E-MZB | 6 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicon Rubber) | K(Anti-Rotation) J(Rotatable) | 6 10 15 25 | T(Top: One-Touch Fittings) R(Side: One-Touch Fittings) Y(Top Barbed Fittings) | M8×1.0 | φ4 | φ4 |
8 | ||||||||
10 | 10 20 30 40 50 | M10×1.0 | φ6 | φ6 | ||||
13 | ||||||||
16 | ||||||||
20 | ||||||||
25 | ||||||||
32 | ||||||||
40 | 10 20 30 50 | M14×1.0 | φ8 | |||||
50 |
Pad Shape | Bellows |
---|
Please check the type/dimensions/specifications of the part E-PEEK8 in the Suction Cups MZ Series Bellows Type, Single Pad/Unit series.
Part Number |
---|
E-MZB10-GS |
E-MZB10-GS-FM5 |
E-MZB10-GS-FM6 |
E-MZB10-GS-J10-R |
E-MZB10-GS-J10-T |
E-MZB10-GS-J10-Y |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Vacuum Outlet Port | Rubber Group Material | Environment | Material | Resin Group Material | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 120.78 | 1 Piece(s) | Available | Same day | - | - | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | Rubber Group | - | 10 | Suction cup piece | - | - | - | - | - | |
฿ 238.31 | 1 Piece(s) | Available | 6 Day(s) | - | Female Thread | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | Rubber Group | - | 10 | Suction cup with screw | - | - | Top thread | M5X0.8 | M5X0.8 | |
฿ 238.31 | 1 Piece(s) | Available | 6 Day(s) | - | Female Thread | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | Rubber Group | - | 10 | Suction cup with screw | - | - | Top thread | M6X1.0 | M6X1.0 | |
฿ 637.01 | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | Rubber Group | - | 10 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Horizontal one-touch fitting | O.D. Φ6 | M10X1.0 | |
฿ 587.66 | 1 Piece(s) | Available | Same day | - | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | Rubber Group | - | 10 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top one-touch fitting | O.D. Φ6 | M10X1.0 | |
฿ 588.31 | 1 Piece(s) | Available | 6 Day(s) | - | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | Rubber Group | - | 10 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top barbed fitting | I.D. Φ6 | M10X1.0 |
How can we improve?
How can we improve?