1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Suction Cups MZ Series Bellows Type, Single Pad/Unit (Part Number)

ECONOMY VACUUM PAD SET

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 87.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part15 CLICK here

Product Description

Suction Cups are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Vacuum Outlet Port :Male Thread / One-Touch fitting/ Female Thread
● Outer Diameter Minimum/Maximum (mm.) : 6 and 50
● Material
Bracket - Brass
Non-marking Lining - PEEK
● Suction Cup Material :
Black Nitrile Rubber Shore A60
Milky Silicone Rubber Shore A60
Black Conductive Silicone Rubber Shore A60
[Application]
Suction Cups are commonly used in various applications in factory automation systems


Product Overview
・Vacuum suction cups are used to provide adsorption force to lift and transport workpieces.
・Suction cups are made of soft material so that they do not scratch products easily during operation.
・ After deformation, the suction cup can be attached to the surface of the workpiece and will not exert too much pressure on the product, making it suitable for workpieces that are easily broken and deformed.

Economy series Vacuum Suction Cup Overview
Product Features
【Features】
・MISUMI self-developed products with beautiful appearance and reliable quality.
・The suction cup is made of high-quality rubber as its raw material, and undergoes strict curing process control and secondary curing process to ensure durability and air tightness.
・ The product is available with many brackets. You can choose the suction cups with screws, which can be directly mounted on your own custom-designed fixtures, if the bracket is not appropriate.
・Available with a wide range of suction cup materials, it can be used under various conditions.

Features of Economy series Vacuum Suction Cup
Dimensional Drawing
Part Material Surface Treatment
BracketBrassElectroless Nickel Plating
Non-marking LiningPEEK
   
Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack
 
Dimensional Drawing

■ With Buffer Top One-Touch Fittings / Top Barbed Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)F1F2
610152025304050610152025304050
661.794.799.7109.71224293986
8
1087.2125.2135.2171.2181.236.546.556.566.576.510
1389.7127.7137.7173.7183.73949596979
1691.2129.2139.2175.2185.240.550.560.570.580.5
2094.7132.7168.7178.7188.74454647484
2595.2133.2169.2179.2189.244.554.564.574.584.5
32100.2138.2148.2184.2194.249.559.569.579.589.5
40145.9144.9154.9199.96070801001410
50149.9148.9158.9203.9647484104

■ With Buffer Transverse One-Touch Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)h1h2P
610152025304050610152025304050
679.5110.5115.5125.553.556.561.571.529.445.520.6
8
10951331431791896171819110133.95021.6
1397.5135.5145.5181.5191.563.573.583.593.5103.536.452.5
16991371471831936575859510537.954
20112.1150.1160.1196.1206.178.188.198.1108.1118.149.367.124.3
25112.6150.6160.6196.6206.678.688.698.6108.6118.649.867.6
32117.6155.6165.6201.6211.683.693.6103.6113.6123.654.872.6
40156.1153.1163.1208.188.198.1108.1128.158.376.126.2
50160.1157.1167.1212.192.1102.1112.1132.162.380.1
Specifications Overview
Ordering Example

■ Suction Cup Units and Female / Male Connector
Part NumberSuction Cup MaterialConnectorSuction Cup DimensionConnector M5 (M5×0.8)Connector M6 (M6×1.0)Connector FM5 (M5×0.8)Connector FM6 (M6×1.0)
TypeCup Dia.A1B1D1HJHJHJHJ
E-MZB6N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicon Rubber)
Unspecified (Suction Cup Units)
M5(Threaded)
M6(Threaded)
FM5(Tapped)
7137203.5214.520.55
89
10Unspecified (Suction Cup Units)
M5(Threaded)
M6(Threaded)
FM5(Tapped)
FM6(Tapped)
1216134221472625256
131518.544.549.527.527.5
16182046512929
20Unspecified (Suction Cup Units)
M6(Threaded)
FM5(Tapped)
FM6(Tapped)
2223.51554.532.532.5
252824553333
323429603838
40Unspecified (Suction Cup Units)
M6(Threaded)
FM6(Tapped)
43346640.7
505338187051.5
For suction cup material specifications, refer to P.1064.■Suction Cup With Pads - With Buffer
Part NumberSuction Cup MaterialSupport Rod TypeTube TypeMounting Screw MTubes for One-Touch
Fittings O.D.φG1
Tubes for Barbed
Fittings I.D. φG2
TypeCup Dia.Rotation MethodBuffer Stroke
E-MZB6N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicon Rubber)
K(Anti-Rotation)
J(Rotatable)
6
10
15
25
T(Top: One-Touch Fittings)
R(Side: One-Touch Fittings)
Y(Top Barbed Fittings)
M8×1.0φ4φ4
8
1010
20
30
40
50
M10×1.0φ6φ6
13
16
20
25
32
4010
20
30
50
M14×1.0φ8
50
Refer to the left page for the specifications of the suction cup units.
Example of Use
Example of Use
Example of Use
Precautions
Recommended Mounting Method for Suction Tube
Part Number
E-MZB10-GS-J20-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSVacuum Outlet Port Rubber Group Material Environment Material Resin Group Material O.D. (d)
(Ø)
Type Buffer Type Buffer Stroke Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M

฿ 670.13

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) -One-Touch Couplings[Silicon Rubber] Conductive Silicon RubberStatic DiffusionRubber Group-10Suction cup with bracket setWith spring buffer, rotatable20Horizontal one-touch fittingO.D. Φ6M10X1.0

Loading...

  1. 1
Dimensional Drawing
Part Material Surface Treatment
BracketBrassElectroless Nickel Plating
Non-marking LiningPEEK
   
Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack
 
Dimensional Drawing

■ With Buffer Top One-Touch Fittings / Top Barbed Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)F1F2
610152025304050610152025304050
661.794.799.7109.71224293986
8
1087.2125.2135.2171.2181.236.546.556.566.576.510
1389.7127.7137.7173.7183.73949596979
1691.2129.2139.2175.2185.240.550.560.570.580.5
2094.7132.7168.7178.7188.74454647484
2595.2133.2169.2179.2189.244.554.564.574.584.5
32100.2138.2148.2184.2194.249.559.569.579.589.5
40145.9144.9154.9199.96070801001410
50149.9148.9158.9203.9647484104

■ With Buffer Transverse One-Touch Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)h1h2P
610152025304050610152025304050
679.5110.5115.5125.553.556.561.571.529.445.520.6
8
10951331431791896171819110133.95021.6
1397.5135.5145.5181.5191.563.573.583.593.5103.536.452.5
16991371471831936575859510537.954
20112.1150.1160.1196.1206.178.188.198.1108.1118.149.367.124.3
25112.6150.6160.6196.6206.678.688.698.6108.6118.649.867.6
32117.6155.6165.6201.6211.683.693.6103.6113.6123.654.872.6
40156.1153.1163.1208.188.198.1108.1128.158.376.126.2
50160.1157.1167.1212.192.1102.1112.1132.162.380.1
Specification Table
Ordering Example
 
■ Suction Cup Units and Female / Male Connector
Part NumberSuction Cup MaterialConnectorSuction Cup DimensionConnector M5 (M5×0.8)Connector M6 (M6×1.0)Connector FM5 (M5×0.8)Connector FM6 (M6×1.0)
TypeCup Dia.A1B1D1HJHJHJHJ
E-MZB6N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicon Rubber)
Unspecified (Suction Cup Units)
M5(Threaded)
M6(Threaded)
FM5(Tapped)
7137203.5214.520.55
89
10Unspecified (Suction Cup Units)
M5(Threaded)
M6(Threaded)
FM5(Tapped)
FM6(Tapped)
1216134221472625256
131518.544.549.527.527.5
16182046512929
20Unspecified (Suction Cup Units)
M6(Threaded)
FM5(Tapped)
FM6(Tapped)
2223.51554.532.532.5
252824553333
323429603838
40Unspecified (Suction Cup Units)
M6(Threaded)
FM6(Tapped)
43346640.7
505338187051.5
For suction cup material specifications, refer to P.1064.■Suction Cup With Pads - With Buffer
Part NumberSuction Cup MaterialSupport Rod TypeTube TypeMounting Screw MTubes for One-Touch
Fittings O.D.φG1
Tubes for Barbed
Fittings I.D. φG2
TypeCup Dia.Rotation MethodBuffer Stroke
E-MZB6N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicon Rubber)
K(Anti-Rotation)
J(Rotatable)
6
10
15
25
T(Top: One-Touch Fittings)
R(Side: One-Touch Fittings)
Y(Top Barbed Fittings)
M8×1.0φ4φ4
8
1010
20
30
40
50
M10×1.0φ6φ6
13
16
20
25
32
4010
20
30
50
M14×1.0φ8
50
Refer to the left page for the specifications of the suction cup units.

Basic Information

Pad Shape Bellows

Please check the type/dimensions/specifications of the part E-MZB10-GS-J20-R in the Suction Cups MZ Series Bellows Type, Single Pad/Unit series.

Frequently Asked Questions (FAQ)

Question: What kind of working conditions are suitable for MISUMI economy series corrugated suction cups?
Answer: MISUMI economy series corrugated suction cups have layered deformability and can absorb more cushioning force, suitable for bracket mounting without springs and workpieces prone to breakage.
Question: What are the materials of MISUMI economy series suction cup products?
Answer: MISUMI economy series suction cups are available with several materials, such as nitrile rubber, conductive silicone rubber and fluororubber. Choose the appropriate material according to actual usage conditions.

Products with similar specification

Part Number
E-MZB10-GS-J10-R
E-MZB10-GS-J10-T
E-MZB10-GS-J10-Y
E-MZB10-GS-J20-T
E-MZB10-GS-J20-Y
E-MZB10-GS-J30-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSVacuum Outlet Port Rubber Group Material Environment Material Resin Group Material O.D. (d)
(Ø)
Type Buffer Type Buffer Stroke Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M

฿ 637.01

1 Piece(s) Available 6 Day(s) -One-Touch Couplings[Silicon Rubber] Conductive Silicon RubberStatic DiffusionRubber Group-10Suction cup with bracket setWith spring buffer, rotatable10Horizontal one-touch fittingO.D. Φ6M10X1.0

฿ 587.66

1 Piece(s) Available Same day -One-Touch Couplings[Silicon Rubber] Conductive Silicon RubberStatic DiffusionRubber Group-10Suction cup with bracket setWith spring buffer, rotatable10Top one-touch fittingO.D. Φ6M10X1.0

฿ 588.31

1 Piece(s) Available 6 Day(s) -[Barbed Couplers] Barbed Fitting[Silicon Rubber] Conductive Silicon RubberStatic DiffusionRubber Group-10Suction cup with bracket setWith spring buffer, rotatable10Top barbed fittingI.D. Φ6M10X1.0

฿ 620.78

1 Piece(s) Available 6 Day(s) -One-Touch Couplings[Silicon Rubber] Conductive Silicon RubberStatic DiffusionRubber Group-10Suction cup with bracket setWith spring buffer, rotatable20Top one-touch fittingO.D. Φ6M10X1.0

฿ 620.78

1 Piece(s) Available 6 Day(s) -[Barbed Couplers] Barbed Fitting[Silicon Rubber] Conductive Silicon RubberStatic DiffusionRubber Group-10Suction cup with bracket setWith spring buffer, rotatable20Top barbed fittingI.D. Φ6M10X1.0

฿ 721.43

1 Piece(s) Available 6 Day(s) -One-Touch Couplings[Silicon Rubber] Conductive Silicon RubberStatic DiffusionRubber Group-10Suction cup with bracket setWith spring buffer, rotatable30Horizontal one-touch fittingO.D. Φ6M10X1.0