1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Suction Cups MZ Series Low Profile Type, Single Pad/Unit

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 88.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part15 CLICK here

Product Description

Suction Cups are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Vacuum Outlet Port :Male Thread / Female Thread
● Outer Diameter Minimum/Maximum (mm.) : 2 and 15
● Operating Temperature (℃) :
Nitrile Rubber : -30 to 110
Silicone Rubber : -50 to 180
Conductive Silicone Rubber : -40 to 180
● Suction Cup Material :
Black Nitrile Rubber Shore A60
Milky Silicone Rubber Shore A60
Black Conductive Silicone Rubber Shore A60
[Application]
Suction Cups are commonly used in various applications in factory automation systems


Product Overview
・Vacuum suction cups are used to provide adsorption force to lift and transport workpieces.
・Suction cups are made of soft material so that they do not scratch products easily during operation.
・ After deformation, the suction cup can be attached to the surface of the workpiece and will not exert too much pressure on the product, making it suitable for workpieces that are easily broken and deformed.

Economy series Vacuum Suction Cup Overview
Product Features
【Features】
・MISUMI self-developed products with beautiful appearance and reliable quality.
・The suction cup is made of high-quality rubber as its raw material, and undergoes strict curing process control and secondary curing process to ensure durability and air tightness.
・ The product is available with many brackets. You can choose the suction cups with screws, which can be directly mounted on your own custom-designed fixtures, if the bracket is not appropriate.
・Available with a wide range of suction cup materials, it can be used under various conditions.

Features of Economy series Vacuum Suction Cup
Dimensional Drawing
Material Surface Treatment
Metal Part Material / BrassElectroless Nickel Plating
 
 Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack

Low Profile Suction Cups
Specifications Overview
Ordering Example
 
Part NumberSuction Cup MaterialConnectorABCDEF
TypeCup Dia.
E-MZ2MU2N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicon Rubber)
Unspecified (Suction Cup Units)
M3(Threaded)
2.44M3×0.549
3.53.8
44.8
55.8
6Unspecified (Suction Cup Units)
M5(Threaded)
FM5(Tapped)
6.76.5M5×0.87.511.514.5
88.8781215
1010.6
1515.6891316

■ Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq
Example of Use
Example of Use

Example of Use
Precautions
Recommended Mounting Method for Suction Tube

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-MZ2MU2-GS
E-MZ2MU2-GS-M3
E-MZ2MU2-N
E-MZ2MU2-N-M3
E-MZ2MU2-S
E-MZ2MU2-S-M3
E-MZ2MU3.5-GS
E-MZ2MU3.5-GS-M3
E-MZ2MU3.5-N
E-MZ2MU3.5-N-M3
E-MZ2MU3.5-S
E-MZ2MU3.5-S-M3
E-MZ2MU4-GS
E-MZ2MU4-GS-M3
E-MZ2MU4-N
E-MZ2MU4-N-M3
E-MZ2MU4-S
E-MZ2MU4-S-M3
E-MZ2MU5-GS
E-MZ2MU5-GS-M3
E-MZ2MU5-N
E-MZ2MU5-N-M3
E-MZ2MU5-S
E-MZ2MU5-S-M3
E-MZ2MU6-GS
E-MZ2MU6-GS-FM5
E-MZ2MU6-GS-M5
E-MZ2MU6-N
E-MZ2MU6-N-FM5
E-MZ2MU6-N-M5
E-MZ2MU6-S
E-MZ2MU6-S-FM5
E-MZ2MU6-S-M5
E-MZ2MU8-GS
E-MZ2MU8-GS-FM5
E-MZ2MU8-GS-M5
E-MZ2MU8-N
E-MZ2MU8-N-FM5
E-MZ2MU8-N-M5
E-MZ2MU8-S
E-MZ2MU8-S-FM5
E-MZ2MU8-S-M5
E-MZ2MU10-GS
E-MZ2MU10-GS-FM5
E-MZ2MU10-GS-M5
E-MZ2MU10-N
E-MZ2MU10-N-FM5
E-MZ2MU10-N-M5
E-MZ2MU10-S
E-MZ2MU10-S-FM5
E-MZ2MU10-S-M5
E-MZ2MU15-GS
E-MZ2MU15-GS-FM5
E-MZ2MU15-GS-M5
E-MZ2MU15-N
E-MZ2MU15-N-FM5
E-MZ2MU15-N-M5
E-MZ2MU15-S
E-MZ2MU15-S-FM5
E-MZ2MU15-S-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Buffer Type Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M

฿ 122.73

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Conductive Silicon RubberStatic Diffusion2Suction cup piece----

฿ 190.26

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Conductive Silicon RubberStatic Diffusion2Suction cup with screwWithout spring bufferTop threadM3X0.5M3X0.5

฿ 88.96

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Nitrile Rubber] Nitrile RubberStandard2Suction cup piece----

฿ 157.14

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Nitrile Rubber] Nitrile RubberStandard2Suction cup with screwWithout spring bufferTop threadM3X0.5M3X0.5

฿ 88.96

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Silicon RubberStandard2Suction cup piece----

฿ 157.14

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Silicon RubberStandard2Suction cup with screwWithout spring bufferTop threadM3X0.5M3X0.5

฿ 122.73

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Conductive Silicon RubberStatic Diffusion3.5Suction cup piece----

฿ 190.26

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Conductive Silicon RubberStatic Diffusion3.5Suction cup with screwWithout spring bufferTop threadM3X0.5M3X0.5

฿ 88.96

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Nitrile Rubber] Nitrile RubberStandard3.5Suction cup piece----

฿ 157.14

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Nitrile Rubber] Nitrile RubberStandard3.5Suction cup with screwWithout spring bufferTop threadM3X0.5M3X0.5

฿ 88.96

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Silicon RubberStandard3.5Suction cup piece----

฿ 157.14

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Silicon RubberStandard3.5Suction cup with screwWithout spring bufferTop threadM3X0.5M3X0.5

฿ 122.73

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Conductive Silicon RubberStatic Diffusion4Suction cup piece----

฿ 190.26

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Conductive Silicon RubberStatic Diffusion4Suction cup with screwWithout spring bufferTop threadM3X0.5M3X0.5

฿ 88.96

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Nitrile Rubber] Nitrile RubberStandard4Suction cup piece----

฿ 157.14

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Nitrile Rubber] Nitrile RubberStandard4Suction cup with screwWithout spring bufferTop threadM3X0.5M3X0.5

฿ 88.96

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Silicon RubberStandard4Suction cup piece----

฿ 157.14

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Silicon RubberStandard4Suction cup with screwWithout spring bufferTop threadM3X0.5M3X0.5

฿ 122.73

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Conductive Silicon RubberStatic Diffusion5Suction cup piece----

฿ 190.26

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Conductive Silicon RubberStatic Diffusion5Suction cup with screwWithout spring bufferTop threadM3X0.5M3X0.5

฿ 88.96

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Nitrile Rubber] Nitrile RubberStandard5Suction cup piece----

฿ 157.14

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Nitrile Rubber] Nitrile RubberStandard5Suction cup with screwWithout spring bufferTop threadM3X0.5M3X0.5

฿ 88.96

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Silicon RubberStandard5Suction cup piece----

฿ 157.14

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Silicon RubberStandard5Suction cup with screwWithout spring bufferTop threadM3X0.5M3X0.5

฿ 122.73

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Conductive Silicon RubberStatic Diffusion6Suction cup piece----

฿ 222.73

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Female Thread[Silicon Rubber] Conductive Silicon RubberStatic Diffusion6Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 206.49

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Conductive Silicon RubberStatic Diffusion6Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 88.96

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Nitrile Rubber] Nitrile RubberStandard6Suction cup piece----

฿ 190.26

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Female Thread[Nitrile Rubber] Nitrile RubberStandard6Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 174.03

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Nitrile Rubber] Nitrile RubberStandard6Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 88.96

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Silicon RubberStandard6Suction cup piece----

฿ 174.03

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Female Thread[Silicon Rubber] Silicon RubberStandard6Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 174.03

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Silicon RubberStandard6Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 122.73

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Conductive Silicon RubberStatic Diffusion8Suction cup piece----

฿ 222.73

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Female Thread[Silicon Rubber] Conductive Silicon RubberStatic Diffusion8Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 206.49

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Conductive Silicon RubberStatic Diffusion8Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 88.96

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Nitrile Rubber] Nitrile RubberStandard8Suction cup piece----

฿ 190.26

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Female Thread[Nitrile Rubber] Nitrile RubberStandard8Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 174.03

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Nitrile Rubber] Nitrile RubberStandard8Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 88.96

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Silicon RubberStandard8Suction cup piece----

฿ 174.03

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Female Thread[Silicon Rubber] Silicon RubberStandard8Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 174.03

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Silicon RubberStandard8Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 139.61

ECONOMY VACUUM PAD 1 Piece(s) Available Same day -[Silicon Rubber] Conductive Silicon RubberStatic Diffusion10Suction cup piece----

฿ 239.61

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Female Thread[Silicon Rubber] Conductive Silicon RubberStatic Diffusion10Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 222.73

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Conductive Silicon RubberStatic Diffusion10Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 105.84

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Nitrile Rubber] Nitrile RubberStandard10Suction cup piece----

฿ 206.49

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Female Thread[Nitrile Rubber] Nitrile RubberStandard10Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 190.26

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Nitrile Rubber] Nitrile RubberStandard10Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 105.84

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Silicon RubberStandard10Suction cup piece----

฿ 206.49

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Female Thread[Silicon Rubber] Silicon RubberStandard10Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 190.26

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Silicon RubberStandard10Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 155.84

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Conductive Silicon RubberStatic Diffusion15Suction cup piece----

฿ 256.49

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Female Thread[Silicon Rubber] Conductive Silicon RubberStatic Diffusion15Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 239.61

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Conductive Silicon RubberStatic Diffusion15Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 122.73

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Nitrile Rubber] Nitrile RubberStandard15Suction cup piece----

฿ 222.73

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Female Thread[Nitrile Rubber] Nitrile RubberStandard15Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 206.49

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Nitrile Rubber] Nitrile RubberStandard15Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 122.73

ECONOMY VACUUM PAD 4 Piece(s) Available 6 Day(s) -[Silicon Rubber] Silicon RubberStandard15Suction cup piece----

฿ 222.73

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Female Thread[Silicon Rubber] Silicon RubberStandard15Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

฿ 206.49

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) Threaded[Silicon Rubber] Silicon RubberStandard15Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

Loading...

  1. 1

Dimensional Drawing
Material Surface Treatment
Metal Part Material / BrassElectroless Nickel Plating
 
 Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack

Low Profile Suction Cups
Specification Table
Ordering Example
 
Part NumberSuction Cup MaterialConnectorABCDEF
TypeCup Dia.
E-MZ2MU2N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicon Rubber)
Unspecified (Suction Cup Units)
M3(Threaded)
2.44M3×0.549
3.53.8
44.8
55.8
6Unspecified (Suction Cup Units)
M5(Threaded)
FM5(Tapped)
6.76.5M5×0.87.511.514.5
88.8781215
1010.6
1515.6891316

■ Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq

Basic Information

Pad Shape Wavy tube type Material Rubber Group

Frequently Asked Questions (FAQ)

Question: What are the materials of MISUMI economy series suction cup products?
Answer: MISUMI economy series suction cups are available with several materials, such as nitrile rubber, conductive silicone rubber and fluororubber. Choose the appropriate material according to actual usage conditions.
Question: What are the features of MISUMI economy series suction cup products?
Answer: MISUMI economy series suction cups have two key features: 1. Smooth bracket and not easy to get stuck. 2. Strong durability