(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suction Cups are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Vacuum Outlet Port :Male Thread / One-Touch fitting/ Female Thread
● Outer Diameter Minimum/Maximum (mm.) : 2 and 50
● Operating Temperature (℃) :
Nitrile Rubber : -30 to 110
Silicone Rubber : -50 to 180
Conductive Silicone Rubber : -40 to 180
● Suction Cup Material :
Black Nitrile Rubber Shore A60
Milky Silicone Rubber Shore A60
Black Conductive Silicone Rubber Shore A60
[Application]
Suction Cups are commonly used in various applications in factory automation systems
Part | Material | Surface Treatment |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Cup Dia. | A (Varies depending on buffer stroke) | B (Varies depending on buffer stroke) | F1 | F2 | ||||||||||||||
6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | |||
2 | 60.7 | 93.7 | 98.7 | - | 108.7 | - | - | - | 18 | 23 | 28 | - | 38 | - | - | - | 8 | 6 |
4 | ||||||||||||||||||
6 | ||||||||||||||||||
8 | ||||||||||||||||||
10 | - | 83.2 | - | 121.2 | - | 131.2 | 167.2 | 177.2 | - | 32.5 | - | 42.5 | - | 52.5 | 62.5 | 72.5 | 10 | |
13 | ||||||||||||||||||
16 | 83.7 | 121.7 | 131.7 | 167.7 | 177.7 | 33 | 43 | 53 | 63 | 73 | ||||||||
20 | 85.2 | 123.2 | 133.2 | 169.2 | 179.2 | 34.5 | 44.5 | 54.5 | 64.5 | 74.5 | ||||||||
25 | ||||||||||||||||||
32 | 85.7 | 123.7 | 133.7 | 169.7 | 179.7 | 35 | 45 | 55 | 65 | 75 | ||||||||
40 | 130.4 | 129.4 | 139.4 | - | 184.4 | 44.5 | 54.5 | 64.5 | - | 84.5 | 14 | 10 | ||||||
50 | 131.4 | 130.4 | 140.4 | 185.4 | 55.5 | 55.5 | 65.5 | 85.5 |
Cup Dia. | A (Varies depending on buffer stroke) | B (Varies depending on buffer stroke) | h1 | h2 | P | ||||||||||||||
6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | ||||
2 | 78.5 | 109.5 | 114.5 | - | 124.5 | - | - | - | 52.5 | 55.5 | 60.5 | - | 70.5 | - | - | - | 28.4 | 44.5 | 20.6 |
4 | 55.5 | ||||||||||||||||||
6 | 60.5 | ||||||||||||||||||
8 | 70.5 | ||||||||||||||||||
10 | - | 91 | - | 129 | - | 139 | 175 | 185 | - | 57 | - | 67 | - | 77 | 87 | 97 | 29.9 | 46 | 21.6 |
13 | |||||||||||||||||||
16 | 91.5 | 129.5 | 139.5 | 175.5 | 185.5 | 57.5 | 67.5 | 77.5 | 87.5 | 97.5 | 30.4 | 46.5 | |||||||
20 | 102.6 | 140.6 | 150.6 | 186.6 | 196.6 | 68.6 | 78.6 | 88.6 | 98.6 | 108.6 | 39.8 | 57.6 | 24.3 | ||||||
25 | |||||||||||||||||||
32 | 103.1 | 141.1 | 151.1 | 187.1 | 197.1 | 69.1 | 79.1 | 89.1 | 99.1 | 109.1 | 40.3 | 58.1 | |||||||
40 | 140.6 | 137.6 | 147.6 | - | 192.6 | 72.6 | 82.6 | 92.6 | - | 112.6 | 42.8 | 60.6 | 26.2 | ||||||
50 | 141.6 | 138.6 | 148.6 | 193.6 | 73.6 | 83.6 | 93.6 | 113.6 | 43.8 | 61.6 |
Part Number | Suction Cup Material | Connector | Suction Cup Dimension | ConnectorM5(M5×0.8) | ConnectorM6(M6×1.0) | ConnectorFM5(M5×0.8) | ConnectorFM6(M6×1.0) | |||||||
Type | Cup Dia. | A1 | B1 | D1 | H | J | H | J | H | J | H | J | ||
E-MZU | 2 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicon Rubber) | Unspecified (Suction Cup Units) M5(Threaded) M6(Threaded) FM5(Tapped) | 2.6 | 12 | 7 | 19 | 3.5 | 20 | 4.5 | 19.5 | 5 | - | - |
4 | 4.8 | |||||||||||||
6 | 7 | |||||||||||||
8 | 9 | |||||||||||||
10 | Unspecified (Suction Cup Units) M5(Threaded) M6(Threaded) FM5(Tapped) FM6(Tapped) | 12 | 13 | 13 | 38 | 21 | 43 | 26 | 21 | 21 | 6 | |||
13 | 15 | |||||||||||||
16 | 18 | 12.5 | 38.5 | 43.5 | 21.5 | 21.5 | ||||||||
20 | Unspecified (Suction Cup Units) M6(Threaded) FM5(Tapped) FM6(Tapped) | 23 | 14 | 15 | - | - | 45 | 23 | 23 | |||||
25 | 28 | |||||||||||||
32 | 35 | 14.5 | 45.5 | 23.5 | 23.5 | |||||||||
40 | Unspecified (Suction Cup Units) M6(Threaded) FM6(Tapped) | 43 | 18.5 | 18 | 50.5 | - | - | 32 | ||||||
50 | 53 | 19.5 | 51.5 | 33 |
Part Number | Suction Cup Material | Support Rod Type | Tube Type | Mounting Screw M | Tubes for One-Touch Fittings O.D.φG1 | Tubes for Barbed Fittings I.D.φG2 | ||
Type | Cup Dia. | Rotation Method | Buffer Stroke | |||||
E-MZU | 2 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | K(Anti-Rotation) J(Rotatable) | 6 10 15 25 | T(Top: One-Touch Fittings) R(Side: One-Touch Fittings) Y(Top Barbed Fittings) | M8×1.0 | φ4 | φ4 |
4 | ||||||||
6 | ||||||||
8 | ||||||||
10 | 10 20 30 40 50 | M10×1.0 | φ6 | φ6 | ||||
13 | ||||||||
16 | ||||||||
20 | ||||||||
25 | ||||||||
32 | ||||||||
40 | 10 20 30 50 | M14×1.0 | φ8 | |||||
50 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 90.91 | ECONOMY VACUUM PAD | 4 Piece(s) | Available | 6 Day(s) | - | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup piece | - | - | - | - | - | |
฿ 190.91 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | Female Thread | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with screw | - | - | Top thread | M5X0.8 | M5X0.8 | |
฿ 556.49 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, rotatable | 6 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 507.79 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, rotatable | 6 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 509.09 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, rotatable | 6 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 589.61 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 540.26 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 540.26 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 639.61 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, rotatable | 15 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 572.73 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, rotatable | 15 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 572.73 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, rotatable | 15 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 674.03 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, rotatable | 25 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 591.56 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, rotatable | 25 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 591.56 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, rotatable | 25 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 589.61 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 507.79 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 509.09 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 622.73 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 10 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 540.26 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 10 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 540.26 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 10 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 655.84 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 15 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 572.73 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 15 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 572.73 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 15 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 724.03 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 25 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 641.56 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 25 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 641.56 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 25 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 185.06 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | Threaded | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with screw | - | - | Top thread | M5X0.8 | M5X0.8 | |
฿ 185.71 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | Threaded | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with screw | - | - | Top thread | M6X1.0 | M6X1.0 | |
฿ 61.04 | ECONOMY VACUUM PAD | 4 Piece(s) | Available | 6 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup piece | - | - | - | - | - | |
฿ 162.34 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | Female Thread | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with screw | - | - | Top thread | M5X0.8 | M5X0.8 | |
฿ 527.92 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 6 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 479.22 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 6 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 480.52 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 6 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 561.04 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 510.39 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 510.39 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 610.39 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 15 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 544.16 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 15 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 544.16 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 15 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 645.45 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 25 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 562.99 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 25 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 562.99 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 25 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 561.04 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 479.22 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 480.52 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 593.51 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 10 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 510.39 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 10 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 510.39 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 10 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 626.62 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 15 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 544.16 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 15 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 544.16 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 15 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 694.81 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 25 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 612.34 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 25 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 612.34 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 25 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 155.84 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | Threaded | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with screw | - | - | Top thread | M5X0.8 | M5X0.8 | |
฿ 156.49 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | Threaded | [Nitrile Rubber] Nitrile Rubber | - | 2 | Suction cup with screw | - | - | Top thread | M6X1.0 | M6X1.0 | |
฿ 68.83 | ECONOMY VACUUM PAD | 4 Piece(s) | Available | 6 Day(s) | - | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup piece | - | - | - | - | - | |
฿ 169.48 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | Female Thread | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with screw | - | - | Top thread | M5X0.8 | M5X0.8 | |
฿ 535.06 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 6 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 487.01 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 6 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 488.31 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 6 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 568.18 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 518.18 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 518.18 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 618.83 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 15 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 551.30 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 15 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 551.30 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 15 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 653.25 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 25 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 570.13 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 25 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 570.13 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, rotatable | 25 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 568.18 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 487.01 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 488.31 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 601.95 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 10 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 518.18 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 10 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 518.18 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 10 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 634.42 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 15 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 551.30 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 15 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 551.30 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 15 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 702.60 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 25 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 620.78 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 25 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 620.78 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 25 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 163.64 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | Threaded | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with screw | - | - | Top thread | M5X0.8 | M5X0.8 | |
฿ 164.29 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | Threaded | [Silicon Rubber] Silicon Rubber | - | 2 | Suction cup with screw | - | - | Top thread | M6X1.0 | M6X1.0 | |
฿ 88.96 | ECONOMY VACUUM PAD | 1 Piece(s) | Available | Same day | - | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 4 | Suction cup piece | - | - | - | - | - | |
฿ 190.26 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | Female Thread | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 4 | Suction cup with screw | - | - | Top thread | M5X0.8 | M5X0.8 | |
฿ 555.84 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 4 | Suction cup with bracket set | With spring buffer, rotatable | 6 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 506.49 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | Same day | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 4 | Suction cup with bracket set | With spring buffer, rotatable | 6 | Top one-touch fitting | O.D. Φ4 | M8X1.0 | |
฿ 508.44 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | [Barbed Couplers] Barbed Fitting | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 4 | Suction cup with bracket set | With spring buffer, rotatable | 6 | Top barbed fitting | I.D. Φ4 | M8X1.0 | |
฿ 588.96 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 4 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Horizontal one-touch fitting | O.D. Φ4 | M8X1.0 |
Loading...
Part | Material | Surface Treatment |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Cup Dia. | A (Varies depending on buffer stroke) | B (Varies depending on buffer stroke) | F1 | F2 | ||||||||||||||
6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | |||
2 | 60.7 | 93.7 | 98.7 | - | 108.7 | - | - | - | 18 | 23 | 28 | - | 38 | - | - | - | 8 | 6 |
4 | ||||||||||||||||||
6 | ||||||||||||||||||
8 | ||||||||||||||||||
10 | - | 83.2 | - | 121.2 | - | 131.2 | 167.2 | 177.2 | - | 32.5 | - | 42.5 | - | 52.5 | 62.5 | 72.5 | 10 | |
13 | ||||||||||||||||||
16 | 83.7 | 121.7 | 131.7 | 167.7 | 177.7 | 33 | 43 | 53 | 63 | 73 | ||||||||
20 | 85.2 | 123.2 | 133.2 | 169.2 | 179.2 | 34.5 | 44.5 | 54.5 | 64.5 | 74.5 | ||||||||
25 | ||||||||||||||||||
32 | 85.7 | 123.7 | 133.7 | 169.7 | 179.7 | 35 | 45 | 55 | 65 | 75 | ||||||||
40 | 130.4 | 129.4 | 139.4 | - | 184.4 | 44.5 | 54.5 | 64.5 | - | 84.5 | 14 | 10 | ||||||
50 | 131.4 | 130.4 | 140.4 | 185.4 | 55.5 | 55.5 | 65.5 | 85.5 |
Cup Dia. | A (Varies depending on buffer stroke) | B (Varies depending on buffer stroke) | h1 | h2 | P | ||||||||||||||
6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | ||||
2 | 78.5 | 109.5 | 114.5 | - | 124.5 | - | - | - | 52.5 | 55.5 | 60.5 | - | 70.5 | - | - | - | 28.4 | 44.5 | 20.6 |
4 | 55.5 | ||||||||||||||||||
6 | 60.5 | ||||||||||||||||||
8 | 70.5 | ||||||||||||||||||
10 | - | 91 | - | 129 | - | 139 | 175 | 185 | - | 57 | - | 67 | - | 77 | 87 | 97 | 29.9 | 46 | 21.6 |
13 | |||||||||||||||||||
16 | 91.5 | 129.5 | 139.5 | 175.5 | 185.5 | 57.5 | 67.5 | 77.5 | 87.5 | 97.5 | 30.4 | 46.5 | |||||||
20 | 102.6 | 140.6 | 150.6 | 186.6 | 196.6 | 68.6 | 78.6 | 88.6 | 98.6 | 108.6 | 39.8 | 57.6 | 24.3 | ||||||
25 | |||||||||||||||||||
32 | 103.1 | 141.1 | 151.1 | 187.1 | 197.1 | 69.1 | 79.1 | 89.1 | 99.1 | 109.1 | 40.3 | 58.1 | |||||||
40 | 140.6 | 137.6 | 147.6 | - | 192.6 | 72.6 | 82.6 | 92.6 | - | 112.6 | 42.8 | 60.6 | 26.2 | ||||||
50 | 141.6 | 138.6 | 148.6 | 193.6 | 73.6 | 83.6 | 93.6 | 113.6 | 43.8 | 61.6 |
Part Number | Suction Cup Material | Connector | Suction Cup Dimension | ConnectorM5(M5×0.8) | ConnectorM6(M6×1.0) | ConnectorFM5(M5×0.8) | ConnectorFM6(M6×1.0) | |||||||
Type | Cup Dia. | A1 | B1 | D1 | H | J | H | J | H | J | H | J | ||
E-MZU | 2 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicon Rubber) | Unspecified (Suction Cup Units) M5(Threaded) M6(Threaded) FM5(Tapped) | 2.6 | 12 | 7 | 19 | 3.5 | 20 | 4.5 | 19.5 | 5 | - | - |
4 | 4.8 | |||||||||||||
6 | 7 | |||||||||||||
8 | 9 | |||||||||||||
10 | Unspecified (Suction Cup Units) M5(Threaded) M6(Threaded) FM5(Tapped) FM6(Tapped) | 12 | 13 | 13 | 38 | 21 | 43 | 26 | 21 | 21 | 6 | |||
13 | 15 | |||||||||||||
16 | 18 | 12.5 | 38.5 | 43.5 | 21.5 | 21.5 | ||||||||
20 | Unspecified (Suction Cup Units) M6(Threaded) FM5(Tapped) FM6(Tapped) | 23 | 14 | 15 | - | - | 45 | 23 | 23 | |||||
25 | 28 | |||||||||||||
32 | 35 | 14.5 | 45.5 | 23.5 | 23.5 | |||||||||
40 | Unspecified (Suction Cup Units) M6(Threaded) FM6(Tapped) | 43 | 18.5 | 18 | 50.5 | - | - | 32 | ||||||
50 | 53 | 19.5 | 51.5 | 33 |
Part Number | Suction Cup Material | Support Rod Type | Tube Type | Mounting Screw M | Tubes for One-Touch Fittings O.D.φG1 | Tubes for Barbed Fittings I.D.φG2 | ||
Type | Cup Dia. | Rotation Method | Buffer Stroke | |||||
E-MZU | 2 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | K(Anti-Rotation) J(Rotatable) | 6 10 15 25 | T(Top: One-Touch Fittings) R(Side: One-Touch Fittings) Y(Top Barbed Fittings) | M8×1.0 | φ4 | φ4 |
4 | ||||||||
6 | ||||||||
8 | ||||||||
10 | 10 20 30 40 50 | M10×1.0 | φ6 | φ6 | ||||
13 | ||||||||
16 | ||||||||
20 | ||||||||
25 | ||||||||
32 | ||||||||
40 | 10 20 30 50 | M14×1.0 | φ8 | |||||
50 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Pad Shape | Standard | Material | Rubber Group |
---|
How can we improve?
How can we improve?