(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suction Cups are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Vacuum Outlet Port :Threaded / One-Touch fitting
● Outer Diameter Minimum/Maximum (mm.) : 10 and 50
● Operating Temperature (℃) :
Nitrile Rubber : -30 to 110
Conductive Silicone Rubber : -40 to 180
● Suction Cup Material :
Black Nitrile Rubber Shore A55
Black Conductive Silicone Rubber Shore A60
[Application]
Suction Cups are commonly used in various applications in factory automation systems
Part | Material | Surface Treatment |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A55 | Black |
Conductive Silicon Rubber | Shore A60 |
Cup Dia. | Fitting Type (K Shape) | ||||
B | L2 | Width Across H1 | Width Across H2 | M | |
10 | 43.5 | 20 | 14 | 12 | M12×1.0 |
20 | 46.7 | 24.6 | 17 | 14 | M14×1.0 |
30 | 50.7 | 28.6 | |||
40 | 57.7 | 35.6 | |||
50 | 59.7 | 37.6 |
Cup Dia. | Fitting Type (T Shape) | ||
B | L2 | Maximum Spring Load (N) | |
10 | 68.5 | 34 | 4.0~ 7.1 |
20 | 71.5 | 37 | 7.0~12.6 |
30 | 75.5 | 41 | |
40 | 82.5 | 48 | |
50 | 84.5 | 50 |
Cup Dia. | Fitting Type (L Shape) | ||
B | L2 | Maximum Spring Load (N) | |
10 | 66.1 | 43 | 4.0~ 7.1 |
20 | 69.1 | 46 | 7.0~12.6 |
30 | 73.1 | 50 | |
40 | 80.1 | 57 | |
50 | 82.1 | 59 |
Cup Dia. | Fitting Type (S Shape) | ||
B | L2 | Maximum Spring Load (N) | |
10 | 59 | 47.3 | 7.9~15.0 |
20 | 63 | 51.3 | |
30 | 67 | 55.3 | |
40 | 74 | 62.3 | |
50 | 76 | 64.3 |
Part Number | Suction Cup Dimension | Screw Dimension | ||||||||
Type | Material | Mounting Accessories | Cup Dia. | B1 | d1 | d2 | B3 | D3 | d3 | MA |
E-VP | BT(Nitrile Rubber) BE(Conductive Silicon Rubber) | Unspecified (Direct Mounting) A(With Mounting Screws) | 10 | 16 | 10 | 10 | 8.5 | 6 | 3.5 | M4×0.7 |
20 | 19 | 15 | 20 | 10.5 | 10 | 4.5 | M6×1.0 | |||
30 | 23 | 17 | 30 | 13 | 12 | |||||
40 | 30 | 25 | 40 | 16 | 10 | 4.1 | ||||
50 | 32 | 30 | 50 |
Part Number | Dimension | ||||
Type | Fitting Type | Suction Cup Material | Cup Dia. | d | L1 |
E-MVB | K(Fixed Type, Up: One-Touch) T(Spring Type, Up: One-Touch) L(Spring Type, Side: One-Touch) S(Direct-Mount Spring Type) | N(Nitrile Rubber) E(Conductive Silicon Rubber) | 10 | 10 | 16 |
20 | 20 | 19 | |||
30 | 30 | 23 | |||
40 | 40 | 30 | |||
50 | 50 | 32 |
Suction Cup Material | Nitrile Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -40℃ | |
Weather Resistance | △ | ◎ | |
Ozone Resistance | △ | ◎ | |
Acid Resistance | △ | ○ | |
Alkali Resistance | ○ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ |
(Benzene·Toluene) | △ | △ | |
Surface Resistivity | - | 106~109Ω/sq |
Part Number |
---|
E-VPBE30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 256.49 | ECONOMY VACUUM PAD | 4 Piece(s) | Available | 6 Day(s) | - | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 30 | Suction cup piece | - | - | - |
Loading...
Part | Material | Surface Treatment |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A55 | Black |
Conductive Silicon Rubber | Shore A60 |
Cup Dia. | Fitting Type (K Shape) | ||||
B | L2 | Width Across H1 | Width Across H2 | M | |
10 | 43.5 | 20 | 14 | 12 | M12×1.0 |
20 | 46.7 | 24.6 | 17 | 14 | M14×1.0 |
30 | 50.7 | 28.6 | |||
40 | 57.7 | 35.6 | |||
50 | 59.7 | 37.6 |
Cup Dia. | Fitting Type (T Shape) | ||
B | L2 | Maximum Spring Load (N) | |
10 | 68.5 | 34 | 4.0~ 7.1 |
20 | 71.5 | 37 | 7.0~12.6 |
30 | 75.5 | 41 | |
40 | 82.5 | 48 | |
50 | 84.5 | 50 |
Cup Dia. | Fitting Type (L Shape) | ||
B | L2 | Maximum Spring Load (N) | |
10 | 66.1 | 43 | 4.0~ 7.1 |
20 | 69.1 | 46 | 7.0~12.6 |
30 | 73.1 | 50 | |
40 | 80.1 | 57 | |
50 | 82.1 | 59 |
Cup Dia. | Fitting Type (S Shape) | ||
B | L2 | Maximum Spring Load (N) | |
10 | 59 | 47.3 | 7.9~15.0 |
20 | 63 | 51.3 | |
30 | 67 | 55.3 | |
40 | 74 | 62.3 | |
50 | 76 | 64.3 |
Part Number | Suction Cup Dimension | Screw Dimension | ||||||||
Type | Material | Mounting Accessories | Cup Dia. | B1 | d1 | d2 | B3 | D3 | d3 | MA |
E-VP | BT(Nitrile Rubber) BE(Conductive Silicon Rubber) | Unspecified (Direct Mounting) A(With Mounting Screws) | 10 | 16 | 10 | 10 | 8.5 | 6 | 3.5 | M4×0.7 |
20 | 19 | 15 | 20 | 10.5 | 10 | 4.5 | M6×1.0 | |||
30 | 23 | 17 | 30 | 13 | 12 | |||||
40 | 30 | 25 | 40 | 16 | 10 | 4.1 | ||||
50 | 32 | 30 | 50 |
Part Number | Dimension | ||||
Type | Fitting Type | Suction Cup Material | Cup Dia. | d | L1 |
E-MVB | K(Fixed Type, Up: One-Touch) T(Spring Type, Up: One-Touch) L(Spring Type, Side: One-Touch) S(Direct-Mount Spring Type) | N(Nitrile Rubber) E(Conductive Silicon Rubber) | 10 | 10 | 16 |
20 | 20 | 19 | |||
30 | 30 | 23 | |||
40 | 40 | 30 | |||
50 | 50 | 32 |
Suction Cup Material | Nitrile Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -40℃ | |
Weather Resistance | △ | ◎ | |
Ozone Resistance | △ | ◎ | |
Acid Resistance | △ | ○ | |
Alkali Resistance | ○ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ |
(Benzene·Toluene) | △ | △ | |
Surface Resistivity | - | 106~109Ω/sq |
Pad Shape | Bellows | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part E-VPBE30 in the Suction Cups MV Series Bellows Type, Single Pad/Unit series.
Part Number |
---|
E-MVBKE40 |
E-MVBKE50 |
E-MVBKN10 |
E-VPBE40 |
E-VPBE50 |
E-VPBEA10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,112.99 | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 40 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
฿ 1,162.34 | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 50 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
฿ 657.14 | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
฿ 305.19 | 4 Piece(s) | Available | 6 Day(s) | - | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 40 | Suction cup piece | - | - | - | |
฿ 338.96 | 4 Piece(s) | Available | 6 Day(s) | - | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 50 | Suction cup piece | - | - | - | |
฿ 259.09 | 1 Piece(s) | Available | 6 Day(s) | - | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup with screw | - | - | - |
How can we improve?
How can we improve?