1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Suction Cups MV Series Light Type, Single Pad/Unit (Part Number)

ECONOMY VACUUM PAD SET

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 64.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part15 CLICK here

Product Description

Suction Cups are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Pad Shape : Standrad / Multi Step bellow
● Outer Diameter Minimum/Maximum (mm.) : 6 and 40
● Material:
Bracket - A6063
Spring - SWP-A
Nut - SUS303
Suction Cup - Silicone Rubber Shore A40 Sky Blue and Shore A50 translucent
[Application]
Suction Cups are commonly used in various applications in factory automation systems


Product Overview
・Vacuum suction cups are used to provide adsorption force to lift and transport workpieces.
・Suction cups are made of soft material so that they do not scratch products easily during operation.
・ After deformation, the suction cup can be attached to the surface of the workpiece and will not exert too much pressure on the product, making it suitable for workpieces that are easily broken and deformed.

Economy series Vacuum Suction Cup Overview
Product Features
【Features】
・MISUMI self-developed products with beautiful appearance and reliable quality.
・The suction cup is made of high-quality rubber as its raw material, and undergoes strict curing process control and secondary curing process to ensure durability and air tightness.
・ The product is available with many brackets. You can choose the suction cups with screws, which can be directly mounted on your own custom-designed fixtures, if the bracket is not appropriate.
・Available with a wide range of suction cup materials, it can be used under various conditions.

Features of Economy series Vacuum Suction Cup
Dimensional Drawing
Part Material Surface Treatment
BracketA6063Clear Anodized
SpringSWP-A
NutSUS303
 
 Suction Cup Material HardnessColor
Silicon RubberShore A40Sky Blue
Shore A50Translucent

Dimensional Drawing
Specifications Overview
Ordering Example

■ Suction Cup Sets
Part NumberStyle of Suction CupStrokeDouble SidedTopSpring
TypeNo.Suction Cup TypeCup Dia.SLL1LL1Spring ConstantMaximum Load
E-SRK
(Double Sided Threaded Ports)

E-SRKN
(Top Threaded Port)
10Unspecified (Single Bracket)
P(Single-layer)
PF(Bellows Type)
6
9
12*
5401935220.030kgf0.55kgf
101010452445270.025kgf
101515502955320.020kgf
2015
20*
30
40
5482039220.037kgf
201010532549270.032kgf
201515583059320.027kgf
Only dimensions with * are available for bellows type suction cups

■Suction Cup Units
Part Numberd1d2B
TypeSuction Cup TypeCup Dia.
E-SRP(Single-layer)
PF(Bellows Type)
610612
910.5912.5
12*10.5(12)13(12)12(17)
15161516
20*15.5(15)20(20)16(25)
3015.53016
4040
Only dimensions with * are available for bellows type suction cups
Dimensions of the bellows type suction cups in ( )

■Suction Cup Material Specifications
Suction Cup MaterialSilicon Rubber
Limit Temperature for High Temperature Use180℃
Limit Temperature for Low Temperature Use-50℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Example of Use
Example of Use

Example of Use
Precautions
Recommended Mounting Method for Suction Tube

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-SRK10-P9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Shape Mounting Type Vacuum Outlet Port Material O.D. (d)
(Ø)
Type Buffer Type Buffer Stroke Vacuum Outlet Port Direction Material of Main Body No.

฿ 412.99

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) -Standard-Female ThreadRubber Group9Suction cup with bracket setWith spring buffer, rotatable5Double sided threaded portsAluminum10

Loading...

  1. 1

Dimensional Drawing
Part Material Surface Treatment
BracketA6063Clear Anodized
SpringSWP-A
NutSUS303
 
 Suction Cup Material HardnessColor
Silicon RubberShore A40Sky Blue
Shore A50Translucent

Dimensional Drawing
Specification Table
Ordering Example

■ Suction Cup Sets
Part NumberStyle of Suction CupStrokeDouble SidedTopSpring
TypeNo.Suction Cup TypeCup Dia.SLL1LL1Spring ConstantMaximum Load
E-SRK
(Double Sided Threaded Ports)

E-SRKN
(Top Threaded Port)
10Unspecified (Single Bracket)
P(Single-layer)
PF(Bellows Type)
6
9
12*
5401935220.030kgf0.55kgf
101010452445270.025kgf
101515502955320.020kgf
2015
20*
30
40
5482039220.037kgf
201010532549270.032kgf
201515583059320.027kgf
Only dimensions with * are available for bellows type suction cups

■Suction Cup Units
Part Numberd1d2B
TypeSuction Cup TypeCup Dia.
E-SRP(Single-layer)
PF(Bellows Type)
610612
910.5912.5
12*10.5(12)13(12)12(17)
15161516
20*15.5(15)20(20)16(25)
3015.53016
4040
Only dimensions with * are available for bellows type suction cups
Dimensions of the bellows type suction cups in ( )

■Suction Cup Material Specifications
Suction Cup MaterialSilicon Rubber
Limit Temperature for High Temperature Use180℃
Limit Temperature for Low Temperature Use-50℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)

Basic Information

Environment Standard

Please check the type/dimensions/specifications of the part E-SRK10-P9 in the Suction Cups MV Series Light Type, Single Pad/Unit series.

Frequently Asked Questions (FAQ)

Question: What kind of working conditions are suitable for MISUMI economy series lightweight suction cups?
Answer: MISUMI economy series lightweight suction cups are made of aluminum alloy, with an overall weight being only 1/3 that of the iron and copper ones, a reduction of 2/3. When the suction cups are densely installed for use, it plays a significant role in reducing equipment weight.
Question: What are the features of MISUMI economy series suction cup products?
Answer: MISUMI economy series suction cups have two key features: 1. Smooth bracket and not easy to get stuck. 2. Strong durability

Products with similar specification

Part Number
E-SRK10
E-SRK10-P12
E-SRK10-P6
E-SRK10-PF12
E-SRK1010
E-SRK1010-P12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPad Shape Mounting Type Vacuum Outlet Port Material O.D. (d)
(Ø)
Type Buffer Type Buffer Stroke Vacuum Outlet Port Direction Material of Main Body No.

฿ 345.45

1 Piece(s) Available 6 Day(s) 10--Female Thread--Suction cup bracketWith spring buffer, rotatable5Double sided threaded portsAluminum10

฿ 421.43

1 Piece(s) Available 6 Day(s) -Standard-Female ThreadRubber Group12Suction cup with bracket setWith spring buffer, rotatable5Double sided threaded portsAluminum10

฿ 405.19

1 Piece(s) Available 6 Day(s) -Standard-Female ThreadRubber Group6Suction cup with bracket setWith spring buffer, rotatable5Double sided threaded portsAluminum10

฿ 480.52

1 Piece(s) Available 6 Day(s) -Multi-Step Bellows-Female ThreadRubber Group12Suction cup with bracket setWith spring buffer, rotatable5Double sided threaded portsAluminum10

฿ 379.22

1 Piece(s) Available 6 Day(s) 10--Female Thread--Suction cup bracketWith spring buffer, rotatable10Double sided threaded portsAluminum1010

฿ 455.19

1 Piece(s) Available 6 Day(s) -Standard-Female ThreadRubber Group12Suction cup with bracket setWith spring buffer, rotatable10Double sided threaded portsAluminum1010