(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suction Cups are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Pad Shape : Standrad / Multi Step bellow
● Outer Diameter Minimum/Maximum (mm.) : 6 and 40
● Material:
Bracket - A6063
Spring - SWP-A
Nut - SUS303
Suction Cup - Silicone Rubber Shore A40 Sky Blue and Shore A50 translucent
[Application]
Suction Cups are commonly used in various applications in factory automation systems
Part | ![]() | ![]() |
Bracket | A6063 | Clear Anodized |
Spring | SWP-A | - |
Nut | SUS303 | - |
![]() | ![]() | Color |
Silicon Rubber | Shore A40 | Sky Blue |
Shore A50 | Translucent |
Part Number | Style of Suction Cup | Stroke | Double Sided | Top | Spring | |||||
![]() | ![]() | ![]() | ![]() | S | L | L1 | L | L1 | Spring Constant | Maximum Load |
E-SRK (Double Sided Threaded Ports) E-SRKN (Top Threaded Port) | 10 | Unspecified (Single Bracket) P(Single-layer) PF(Bellows Type) | 6 9 12* | 5 | 40 | 19 | 35 | 22 | 0.030kgf | 0.55kgf |
1010 | 10 | 45 | 24 | 45 | 27 | 0.025kgf | ||||
1015 | 15 | 50 | 29 | 55 | 32 | 0.020kgf | ||||
20 | 15 20* 30 40 | 5 | 48 | 20 | 39 | 22 | 0.037kgf | |||
2010 | 10 | 53 | 25 | 49 | 27 | 0.032kgf | ||||
2015 | 15 | 58 | 30 | 59 | 32 | 0.027kgf |
Part Number | d1 | d2 | B | ||
![]() | ![]() | ![]() | |||
E-SR | P(Single-layer) PF(Bellows Type) | 6 | 10 | 6 | 12 |
9 | 10.5 | 9 | 12.5 | ||
12* | 10.5(12) | 13(12) | 12(17) | ||
15 | 16 | 15 | 16 | ||
20* | 15.5(15) | 20(20) | 16(25) | ||
30 | 15.5 | 30 | 16 | ||
40 | 40 |
Suction Cup Material | Silicon Rubber | |
Limit Temperature for High Temperature Use | 180℃ | |
Limit Temperature for Low Temperature Use | -50℃ | |
Weather Resistance | ○ | |
Ozone Resistance | ◎ | |
Acid Resistance | ○ | |
Alkali Resistance | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | △ |
(Benzene·Toluene) | △ |
Part Number |
---|
E-SRKN1010-P12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pad Shape | Mounting Type | Vacuum Outlet Port | Material | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction | Material of Main Body | No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 446.10 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | Standard | - | Female Thread | Rubber Group | 12 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top Threaded Ports | Aluminum | 1010 |
Loading...
Part | ![]() | ![]() |
Bracket | A6063 | Clear Anodized |
Spring | SWP-A | - |
Nut | SUS303 | - |
![]() | ![]() | Color |
Silicon Rubber | Shore A40 | Sky Blue |
Shore A50 | Translucent |
Part Number | Style of Suction Cup | Stroke | Double Sided | Top | Spring | |||||
![]() | ![]() | ![]() | ![]() | S | L | L1 | L | L1 | Spring Constant | Maximum Load |
E-SRK (Double Sided Threaded Ports) E-SRKN (Top Threaded Port) | 10 | Unspecified (Single Bracket) P(Single-layer) PF(Bellows Type) | 6 9 12* | 5 | 40 | 19 | 35 | 22 | 0.030kgf | 0.55kgf |
1010 | 10 | 45 | 24 | 45 | 27 | 0.025kgf | ||||
1015 | 15 | 50 | 29 | 55 | 32 | 0.020kgf | ||||
20 | 15 20* 30 40 | 5 | 48 | 20 | 39 | 22 | 0.037kgf | |||
2010 | 10 | 53 | 25 | 49 | 27 | 0.032kgf | ||||
2015 | 15 | 58 | 30 | 59 | 32 | 0.027kgf |
Part Number | d1 | d2 | B | ||
![]() | ![]() | ![]() | |||
E-SR | P(Single-layer) PF(Bellows Type) | 6 | 10 | 6 | 12 |
9 | 10.5 | 9 | 12.5 | ||
12* | 10.5(12) | 13(12) | 12(17) | ||
15 | 16 | 15 | 16 | ||
20* | 15.5(15) | 20(20) | 16(25) | ||
30 | 15.5 | 30 | 16 | ||
40 | 40 |
Suction Cup Material | Silicon Rubber | |
Limit Temperature for High Temperature Use | 180℃ | |
Limit Temperature for Low Temperature Use | -50℃ | |
Weather Resistance | ○ | |
Ozone Resistance | ◎ | |
Acid Resistance | ○ | |
Alkali Resistance | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | △ |
(Benzene·Toluene) | △ |
Environment | Standard |
---|
Please check the type/dimensions/specifications of the part E-SRKN1010-P12 in the Suction Cups MV Series Light Type, Single Pad/Unit series.
Part Number |
---|
E-SRK10-P9 |
E-SRK10-PF12 |
E-SRK1010 |
E-SRKN1010-P6 |
E-SRKN1010-P9 |
E-SRKN1010-PF12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pad Shape | Mounting Type | Vacuum Outlet Port | Material | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction | Material of Main Body | No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 412.99 | 1 Piece(s) | Available | 6 Day(s) | - | Standard | - | Female Thread | Rubber Group | 9 | Suction cup with bracket set | With spring buffer, rotatable | 5 | Double sided threaded ports | Aluminum | 10 | |
฿ 480.52 | 1 Piece(s) | Available | 6 Day(s) | - | Multi-Step Bellows | - | Female Thread | Rubber Group | 12 | Suction cup with bracket set | With spring buffer, rotatable | 5 | Double sided threaded ports | Aluminum | 10 | |
฿ 379.22 | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | Female Thread | - | - | Suction cup bracket | With spring buffer, rotatable | 10 | Double sided threaded ports | Aluminum | 1010 | |
฿ 429.22 | 1 Piece(s) | Available | 6 Day(s) | - | Standard | - | Female Thread | Rubber Group | 6 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top Threaded Ports | Aluminum | 1010 | |
฿ 437.66 | 1 Piece(s) | Available | 6 Day(s) | - | Standard | - | Female Thread | Rubber Group | 9 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top Threaded Ports | Aluminum | 1010 | |
฿ 505.19 | 1 Piece(s) | Available | 6 Day(s) | - | Multi-Step Bellows | - | Female Thread | Rubber Group | 12 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top Threaded Ports | Aluminum | 1010 |
How can we improve?
How can we improve?