(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes and 3 holes per side
● Mounting Distance (mm.) : 35, 40, 50 and 60
● Material :
- Body : SUS316
- Bushing: Abrasion Resistant Polyacetal
● Surface Treatment : Buffed
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Material | Surface Treatment | |
Body | SUS316 | Buffed |
Bushing | Abrasion Resistant Polyacetal | - |
Part Number | Number of holes on one side | L | W | W1 | L1 | T | R | t | D | d | Mass (g) |
Type | |||||||||||
E-HNZL (Left Pull-Out Type) | 2 | 50 | 50 | 35 | 20 | 14 | 13.5 | 5 | 8.6 | 4.6 | 120 |
65 | 65 | 40 | 35 | 9.6 | 5.6 | 185 | |||||
E-HNZR (Right Pull-Out Type) | 75 | 75 | 50 | 40 | 16 | 15.5 | 6 | 10.6 | 6.6 | 270 | |
3 | 100 | 100 | 60 | 30 | 450 |
Recommended product I | Recommended product II | |
Toggle Clamps Horizontal, Hold Down Pressure 300N, T-Handle | Economy series Metal magnetic catch Vertical fixed type | |
Part Number |
---|
E-HNZL50 |
E-HNZL65 |
E-HNZL75 |
E-HNZL100 |
E-HNZR50 |
E-HNZR65 |
E-HNZR75 |
E-HNZR100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (W) (mm) | Reversed |
---|---|---|---|---|---|---|---|---|---|
- | ECONOMY DOOR PARTS | 1 Piece(s) | Available | Quote | 10 | 50 | 50 | For Left-hand Use | |
- | ECONOMY DOOR PARTS | 4 Piece(s) | Available | Quote | 10 | 65 | 65 | For Left-hand Use | |
- | ECONOMY DOOR PARTS | 4 Piece(s) | Available | Quote | 10 | 75 | 75 | For Left-hand Use | |
- | ECONOMY DOOR PARTS | 4 Piece(s) | Available | Quote | 10 | 100 | 100 | For Left-hand Use | |
- | ECONOMY DOOR PARTS | 4 Piece(s) | Available | Quote | 10 | 50 | 50 | For Right-hand Use | |
- | ECONOMY DOOR PARTS | 4 Piece(s) | Available | Quote | 10 | 65 | 65 | For Right-hand Use | |
- | ECONOMY DOOR PARTS | 4 Piece(s) | Available | Quote | 10 | 75 | 75 | For Right-hand Use | |
- | ECONOMY DOOR PARTS | 4 Piece(s) | Available | Quote | 10 | 100 | 100 | For Right-hand Use |
Loading...
Material | Surface Treatment | |
Body | SUS316 | Buffed |
Bushing | Abrasion Resistant Polyacetal | - |
Part Number | Number of holes on one side | L | W | W1 | L1 | T | R | t | D | d | Mass (g) |
Type | |||||||||||
E-HNZL (Left Pull-Out Type) | 2 | 50 | 50 | 35 | 20 | 14 | 13.5 | 5 | 8.6 | 4.6 | 120 |
65 | 65 | 40 | 35 | 9.6 | 5.6 | 185 | |||||
E-HNZR (Right Pull-Out Type) | 75 | 75 | 50 | 40 | 16 | 15.5 | 6 | 10.6 | 6.6 | 270 | |
3 | 100 | 100 | 60 | 30 | 450 |
Main Body Type | Detachable Hinges | Mounting Method | Screw Mounting | Mounting Screw Hole Type | Counterbored |
---|---|---|---|---|---|
Detachable, Flag Hinge Type | Standard |
How can we improve?
How can we improve?