Concealed Hinges Quick Detach Type

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
Product Description
Hinges are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes and 3 holes by each side
● Material : SUS304 and SPCC
● Surface Treatment : Vibration Finishing and Baking Paint (Black)
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Product Overview of Flat Hinges
Feature: This product is a quick detach type Flat Hinges and easy to remove.

Product Features of Flat Hinges
For SUS304 material, there are no holes on the static Flat Hinges dowel hole side in order not to avoid strength.
Specifications Overview of Flat Hinges
| Type of Flat Hinges | Material | Surface Treatment |
| E-HCL201 | SUS304 | Vibration Finishing |
| E-HCL201-B | SPCC | Baking Paint (Black) |
Example Use of Flat Hinges

Economy Series Quick Detach Type Flat Hinges Example of Use
Precautions of Flat Hinges
2. Pay attention to the product use environment and choose the appropriate material;
Related Products of Flat Hinges
| Recommended product of Flat Hinges I | Recommended product of Flat Hinges II | |
| Toggle Clamps Horizontal, Hold Down Pressure 300N, T-Handle | Economy series Metal magnetic catch Vertical fixed type | |
![]() | ![]() |

| Part Number | Material | Surface Treatment | Radial Load (kg) | Axial Load (kg) | Mass (g) |
| E-HCL201 | SUS304 | Vibration Finishing | 80 | 150 | 112 |
| E-HCL201-B | SPCC | Baking Paint (Black) |
Material
Surface Treatment
