(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
F.R.L. Units are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● High filtration accuracy for precise and stable pressure regulation, smooth oil supply.
● Thread Connector : G1/8, G1/4, G3/8 and G1/2
● Water Filter Cup Capacity(cc) : 15 and 60
● Oil Spray Cup Capacity(cc) : 25 and 90
● Operating Temperature (℃) : -5 to 70
[Application]
F.R.L. Units are commonly used in various applications in factory automation systems
No. | Name | Standard Type | Copper and Zinc Banned | ||
![]() | ![]() | ![]() | ![]() | ||
1 | Body | ADC | Coating | PA | - |
2 | Filter Cup Cartridges | Brass | - | PP | - |
3 | Filter Cup | PC | - | PC | - |
4 | E Type Circlip | Carbon Steel | Nickel Plating | SUS304 | - |
5 | Drainage Valve | Brass | Nickel Plating | Aluminum | - |
6 | Pressure gauge | Carbon Steel | Coating | SUS304 | Passivation |
7 | Pressure Control Cap | POM | - | POM | - |
8 | Fixing Screw | SUS304 | - | SUS304 | - |
9 | Oil Window Cap | POM | - | POM | - |
10 | Oil Window | PC | - | PC | - |
11 | Oil Cup | PC | - | PC | - |
12 | Oil Cup Cartridge | Brass | - | - | - |
13 | Sealing Ring | Nitrile Rubber | - | Nitrile Rubber | - |
No. | Name | ![]() | ![]() |
1 | Body | ADC | Coating |
2 | Filter Cup Cartridges | Brass | - |
3 | Filter Cup | PC | - |
4 | E Type Circlip | Carbon Steel | Nickel Plating |
5 | Drainage Valve | Brass | Nickel Plating |
6 | Pressure gauge | Carbon Steel | Coating |
7 | Pressure Control Cap | POM | - |
8 | Fixing Screw | SUS304 | - |
9 | Oil Window Cap | POM | - |
10 | Oil Window | PC | - |
11 | Oil Cup | PC | - |
14 | Oil Window Cap | POM | - |
15 | Up-Down Button | POM | - |
16 | Cover | Cold Rolled Plate | Coating |
17 | Sealing Ring | Nitrile Rubber | - |
Style ① | Connection Diameter ② | Thread Type ③ | Water Filter Cup Capacity | Oil Spray Cup Capacity | Cartridge Precision | Drainage Method | Pressure Regulation Range | Pressure Gauge With/Without | Pressure Gauge Mounting Thread | Pressure Scale Unit | Medium | Recommended Operating Oil Grade Number | Max. Operating Pressure | Withstanding Pressure | Temperature Range | Weight (g) |
1 (MINI) | 1 (G1/8) | Thread G | 15cc | 25cc | 40μm | Differential Pressure Type | 0.15~0.9MPa (20~130PSI) | Provided | Pt1/8 | MPa/PSI | Air | ISO VG32 Equivalent Oil | 1MPa (145PSI) | 1.5MPa (215PSI) | -5~70℃ | 411 |
2 (G1/4) | ||||||||||||||||
2 (MAXI) | 2 (G1/4) | 60cc | 90cc | Pt1/4 | 900 | |||||||||||
3 (G3/8) | ||||||||||||||||
4 (G1/2) |
Style | Joint Thread | Flow |
MINI | 1/8 | 500L/Min |
1/4 | 500L/Min | |
MAXI | 1/4 | 2000L/Min |
3/8 | 3000L/Min | |
1/2 | 4000L/Min |
Alterations | Code | Spec. | |||||||||||||||||||||||||||||||||||||||||||||||||||
Additional Mating 1PCS Hand Slide Valve (Residual Pressure Valve) | HSV | ![]()
*To purchase a hand slide valve (residual pressure valve) separately, please inquire and place an order with the above part number E-MHSV*. |
Filters | ||
![]() |
No | Product | Cycles | Result |
1 | MISUMI economy series products | 20,000 | OK |
2 | Products circulating on the market 1 | 6,000 | Air leakage |
3 | Products circulating on the market 2 | 13,000 | Air leakage |
Filter, Filtration Level | 40µm | Compressed Air Quality | General Quality Dry Air | Max. Operating Pressure(MPa) | 1 |
---|---|---|---|---|---|
Drain Cock | Differential Pressure Type | Pressure Gauge | With Standard Pressure Gauge | Ambient Temperature Range(℃) | -5~70 |
Pressure Regulation Range | 0.15~0.9Mpa/20~130Psi | Thread Type | G | Max. Operating Pressure | 145Psi |
Withstanding Pressure | 1.5Mpa/215Psi | Recommended Operating Oil | ISO VG32 Equivalent Oil | Note | Sheet Metal Not Required |
Please check the type/dimensions/specifications of the part E-MFC1-2-G in the Air Modular F.R.L. Units, 2 Pcs series.
Part Number |
---|
E-MFC1-1-G |
E-MFC2-2-G |
E-MFC2-3-G |
E-MFC2-4-G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection Dia. | Water Filter Cup Capacity (cc) | Oil Spray Cup Capacity (cc) | Weight (g) |
---|---|---|---|---|---|---|---|---|
฿ 547.00 | 1 Piece(s) | Available | Same day | 1/8 | 15 | 25 | 700 | |
฿ 1,075.00 | 1 Piece(s) | Available | Same day | 1/4 | 60 | 90 | 900 | |
฿ 1,075.00 | 1 Piece(s) | Available | Same day | 3/8 | 60 | 90 | 900 | |
฿ 1,075.00 | 1 Piece(s) | Available | Same day | 1/2 | 60 | 90 | 900 |
How can we improve?
How can we improve?