(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Air Filter Regulators
・ Model type: E-MFR1 (MINI), E-MFR2 (MAXI)
・ Oil Storage Capacity (cc): 15, 60
・ IN Side, Plumbing Thread Nominal size: 1/8, 1/4, 3/8, 1/2
・ OUT Side, Plumbing Thread Nominal size: 1/8, 1/4, 3/8, 1/2
・ Thread Type: Thread G type
・ Drainage Method: Differential Pressure Type
・ Pressure Regulation Range: 0.15~0.9MPa (20~130PSI)
・ Max. Operating Pressure: 1 MPa (145PSI)
・ Withstanding Pressure: 1.5MPa (215PSI)
・ Applicable fluid: Air
No. | Name | Standard Type | Copper and Zinc Banned Type | ||
![]() | ![]() | ![]() | ![]() | ||
1 | Body | ADC | Coating | PA | - |
2 | Filter Cup Cartridges | Brass | - | PP | - |
3 | Filter Cup | PC | - | PC | - |
4 | E Type Circlip | Carbon Steel | Nickel Plating | SUS304 | - |
5 | Drainage Valve | Brass | Nickel Plating | Aluminum | - |
6 | Pressure gauge | Carbon Steel | Coating | SUS304 | Passivation |
7 | Pressure Control Valve | POM | - | POM | - |
8 | Sealing Ring | Nitrile Rubber | - | Nitrile Rubber | - |
No. | Name | ![]() | ![]() |
1 | Body | ADC | Coating |
2 | Filter Cup Cartridges | Brass | - |
3 | Filter Cup | PC | - |
4 | E Type Circlip | Carbon Steel | Nickel Plating |
5 | Drainage Valve | Brass | Nickel Plating |
6 | Pressure gauge | Carbon Steel | Coating |
7 | Pressure Control Cap | POM | - |
8 | Up-Down Button | POM | - |
9 | Cover | Cold Rolled Plate | Coating |
10 | Sealing Ring | Nitrile Rubber | - |
Style ① | Supply Side Connection Dimension ② | Control Side Connection Dimension ② | Thread Type ③ | Water Filter Cup Capacity | Cartridge Precision | Drainage Method | Pressure Regulation Range | Pressure Gauge With/Without | Pressure Gauge Mounting Thread | Pressure Scale Unit | Medium | Max. Operating Pressure | Withstanding Pressure | Temperature Range | Weight (g) |
1 (MINI) | 1 (1/8) | 1 (1/8) | Thread G | 15cc | 40μm | Differential Pressure Type | 0.15~0.9MPa (20~130PSI) | Provided | Pt1/8 | MPa/PSI | Air | 1MPa (145PSI) | 1.5MPa (215PSI) | -5~70℃ | 297 |
2 (1/4) | 2 (1/4) | ||||||||||||||
2 (MAXI) | 2 (1/4) | 2 (1/4) | 60cc | Pt1/4 | 576 | ||||||||||
3 (3/8) | 3 (3/8) | ||||||||||||||
4 (1/2) | 4 (1/2) |
Alterations | Code | Spec. | |||||||||||||||||||||||||||||||||||||||||||||||||||
Additional Mating 1PCS Hand Slide Valve (Residual Pressure Valve) | HSV | ![]()
*To purchase a hand slide valve (residual pressure valve) separately, please inquire and place an order with the above part number E-MHSV*. |
Filters | ||
![]() |
No | Product | Cycles | Result |
1 | MISUMI economy series products | 20,000 | OK |
2 | Products circulating on the market 1 | 6,000 | Air leakage |
3 | Products circulating on the market 2 | 13,000 | Air leakage |
Style | Joint Thread | Flow |
MINI | 1/8 | 500L/Min |
1/4 | 500L/Min | |
MAXI | 1/4 | 2000L/Min |
3/8 | 3000L/Min | |
1/2 | 4000L/Min |
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Compressed Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Supply Side, Connection Type | G |
Control Side, Connection Type | G | Pressure Gauge | With Pressure Gauge | Ambient Temperature Range(℃) | -5~70 |
Drainage Method | Differential Pressure Type | Pressure Regulation Range | 0.15~0.9Mpa/20~130Psi | Bracket Provided/Not Provided | Provided |
Cartridge Precision | 40μm | Max. Operating Pressure | 1Mpa/145Psi | Withstanding Pressure | 1.5Mpa/215Psi |
Please check the type/dimensions/specifications of the part E-MFR1-1-G in the Air Filter Regulators series.
Part Number |
---|
E-MFR1-2-G |
E-MFR2-2-G |
E-MFR2-3-G |
E-MFR2-4-G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Supply Side, Connection Dia. | Control Side, Connection Dia. | Water Filter Cup Capacity (cc) | Weight (g) |
---|---|---|---|---|---|---|---|---|
฿ 353.00 | 1 Piece(s) | Available | Same day | 1/4 | 1/4 | 15 | 260 | |
฿ 598.00 | 1 Piece(s) | Available | Same day | 1/4 | 1/4 | 60 | 400 | |
฿ 598.00 | 1 Piece(s) | Available | Same day | 3/8 | 3/8 | 60 | 400 | |
฿ 598.00 | 1 Piece(s) | Available | Same day | 1/2 | 1/2 | 60 | 400 |
How can we improve?
How can we improve?