(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
Strength Class | ||||||
Equivalent to 5T | Equivalent to 4T | Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
Standard | Thin | |||||
SL-SNTRC | SL-SNTRCS | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SNTRC | SH-SNTRCS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SNTRC | SHD-SNTRCS | Electrolytic polishing + precision cleaning |
Part Number |
SL-SNTRC4 SH-SNTRC5 SHD-SNTRCS8 |
Part Number | (Coarse) Pitch | B | (e) | T | T1 | |
Type | M | |||||
Standard SL-SNTRC SH-SNTRC SHD-SNTRC Thin SL-SNTRCS SH-SNTRCS SHD-SNTRCS | 4 | 0.7 | 6 | 6.9 | 2.4 | 2 |
5 | 0.8 | 7 | 8.1 | 3.2 | 2.5 | |
6 | 1 | 8 | 9.2 | 3.6 | 3 | |
8 | 1.25 | 10 | 11.5 | 5 | 4 | |
10 | 1.5 | 13 | 15 | 6 | 4.5 | |
12 | 1.75 | 17 | 19.6 | 7 | 5.5 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applications, Functions | Cleaning Method | Shape Detail | Diameter |
---|---|---|---|---|---|---|---|---|---|
฿ 140.67 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | m | Precision Cleaning | Compact Nuts | M4 | |
฿ 143.54 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | m | Precision Cleaning | Compact Nuts | M5 | |
฿ 146.41 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | m | Precision Cleaning | Compact Nuts | M6 | |
฿ 149.28 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | m | Precision Cleaning | Compact Nuts | M8 | |
฿ 157.89 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | m | Precision Cleaning | Compact Nuts | M10 | |
฿ 186.60 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | m | Precision Cleaning | Compact Nuts | M12 | |
฿ 149.28 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | m | Precision Cleaning | Compact Nut (Thin) | M4 | |
฿ 152.15 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | m | Precision Cleaning | Compact Nut (Thin) | M5 | |
฿ 155.02 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | m | Precision Cleaning | Compact Nut (Thin) | M6 | |
฿ 157.89 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | m | Precision Cleaning | Compact Nut (Thin) | M8 | |
฿ 166.51 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | m | Precision Cleaning | Compact Nut (Thin) | M10 | |
฿ 198.09 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | m | Precision Cleaning | Compact Nut (Thin) | M12 | |
฿ 149.28 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | n | Electrolytic Polishing + Precision Cleaning | Compact Nuts | M4 | |
฿ 152.15 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | n | Electrolytic Polishing + Precision Cleaning | Compact Nuts | M5 | |
฿ 155.02 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | n | Electrolytic Polishing + Precision Cleaning | Compact Nuts | M6 | |
฿ 157.89 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | n | Electrolytic Polishing + Precision Cleaning | Compact Nuts | M8 | |
฿ 166.51 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | n | Electrolytic Polishing + Precision Cleaning | Compact Nuts | M10 | |
฿ 195.22 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | n | Electrolytic Polishing + Precision Cleaning | Compact Nuts | M12 | |
฿ 157.89 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | n | Electrolytic Polishing + Precision Cleaning | Compact Nut (Thin) | M4 | |
฿ 160.77 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | n | Electrolytic Polishing + Precision Cleaning | Compact Nut (Thin) | M5 | |
฿ 163.64 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | n | Electrolytic Polishing + Precision Cleaning | Compact Nut (Thin) | M6 | |
฿ 166.51 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | n | Electrolytic Polishing + Precision Cleaning | Compact Nut (Thin) | M8 | |
฿ 175.12 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | n | Electrolytic Polishing + Precision Cleaning | Compact Nut (Thin) | M10 | |
฿ 206.70 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | n | Electrolytic Polishing + Precision Cleaning | Compact Nut (Thin) | M12 | |
฿ 102.49 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | Degreasing | Compact Nuts | M4 | |
฿ 105.36 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 10 Day(s) | Standard | Degreasing | Compact Nuts | M5 | |
฿ 108.23 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | Degreasing | Compact Nuts | M6 | |
฿ 111.10 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | Degreasing | Compact Nuts | M8 | |
฿ 119.71 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | Degreasing | Compact Nuts | M10 | |
฿ 148.42 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | Degreasing | Compact Nuts | M12 | |
฿ 109.09 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | Degreasing | Compact Nut (Thin) | M4 | |
฿ 111.96 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | Degreasing | Compact Nut (Thin) | M5 | |
฿ 114.83 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | Degreasing | Compact Nut (Thin) | M6 | |
฿ 120.57 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | Degreasing | Compact Nut (Thin) | M8 | |
฿ 129.19 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | Degreasing | Compact Nut (Thin) | M10 | |
฿ 157.89 | CLEAN_COMPACT NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | Degreasing | Compact Nut (Thin) | M12 |
Loading...
Thread Type | Metric, Coarse | Surface Treatment | Not Provided | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
---|---|---|---|---|---|
Surface Treatment (Details) | Not Provided | Material Certificate | Available | Material Certificate: Material | SUS304 |
Standard Name (Material) | Stainless Steel |
How can we improve?
How can we improve?