1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fiber Optic Amplifiers (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,016.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part12 CLICK here

Product Description

- Fiber Optic Amplifiers, E-MSMFA series from MISUMI.
- Sensitivity mode can be selected 2 modes Manual and Auto.
- The cover of amplifier can open 3 levels, 90°, 135°and 170°.
- High speed response of 25μs for applications in high-speed production lines and improved positioning accuracy.
- Comes with Dual-screen display for clear visibility by showing both Threshold and Light reception value.

Dimensional drawing of Fiber Sensors (Amplifiers)

Economical fiber sensor (amplifier) ​​dimensions

Specification table of Fiber Sensors (Amplifiers)

Part NumberSensitivity SettingOutput ModeLight Emitting SourceSwitch Mode
E-MSMFA11-2MManual/AutoNPN TypeRed 4-element DiodeN.O/N.C Configurable
E-MSMFA41-2MPNP Type

Product Features of Fiber Sensors (Amplifiers)

MISUMI Economy Series of Fiber Sensors (Amplifiers)

MISUMI Economy Series Fiber Sensor

Smart adjustment, simple and reliable.
Accurate and easy, allows one-touch calibration and sensitivity setting.

25µS high-speed response. Enhances positioning accuracy with a response speed of 25µs suitable for high-speed production lines.

25µS high-speed response

Advantage of Fiber Sensors (Amplifiers) 1: Our brand sensor is economical and surpasses the performance of existing brands.

Fiber Sensors (Amplifiers)
Fiber Sensors (Amplifiers)

Advantage of Fiber Sensors (Amplifiers) 2: Dual screen display for clear viewing.

Fiber Sensors (Amplifiers)
Fiber Sensors (Amplifiers)

Advantage of Fiber Sensors (Amplifiers) 3: The built-in chip can withstand high temperatures, prevent vibration, and increase luminescence levels.

Fiber Sensors (Amplifiers)
Fiber Sensors (Amplifiers)

※ The competitor's product is a similar product purchased by our company in the online or offline market.

Caution of Fiber Sensors (Amplifiers)

Advantage of Fiber Sensors (Amplifiers) is intended for use in an industrial environment, so please be careful as excessive stretching of the wire may cause a disconnection.
Please wire with the power turned off. Please be careful as incorrect wiring may cause damage to the sensor. Use within the rated range. Make sure the power supply terminal is grounded.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-MSMFA11-2M
E-MSMFA41-2M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput Mode

฿ 1,016.00

ECONOMY FIBER SENSOR 1 Piece(s) Available Same day NPN

฿ 1,018.00

ECONOMY FIBER SENSOR 1 Piece(s) Available Same day PNP

Loading...

  1. 1
Brand Introduction
Since its establishment in 1963 in Japan, MISUMI Group Inc. has been providing customers with a wide range of high quality parts such as FA factory automation parts, mold parts, electronic parts, tools and consumables in a fast and accurate manner. We have created a low-cost business model by compiling our own catalogs and establishing a marketing system to sell our products directly, and we continue to develop MISUMI branded products with a high level of quality by developing an annual product plan based on customer feedback and requests.
 
Product Features
Product Features
Product Features
Product Features
Product Features
Product Features
Precautions
This product is intended for use in industrial environments
Note that over-stretching the wire will cause breakage
Perform wiring with the power off

Note that incorrect wiring may damage the sensor
Use the power supply voltage within the rated range
Ensure that the power supply ground terminal is grounded

For product details, please click from here.

Basic Information

Type Fiber Sensor (Amplifier)

Frequently Asked Questions (FAQ)

Question: Types of optical fibers
Answer: The two main types, through-beam and diffuse-reflective, are selected according to the requirements of use, the distance to be detected, the size of the mounting thread and the structure of the fiber core.
Question: Maintenance time for fiber optic probes
Answer: The luminosity of light emitting unit will change over time due to temperature effects and long-term use, thus requiring the sensitivity to be readjusted. Although the fiber optic amplifier has a light quantity correction function, it is still expected to carry out daily cleaning according to the actual usage environment to improve the life of the fiber optic amplifier.
Question: Difference between optical fiber sensors and photo microsensors
Answer: 1. Fiber optic sensors need to be used with fiber optic amplifiers and feature small detection spot
2. Optical sensors have long detection distance and allow remote detection.