(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
[ M ]Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-CBSTSR | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-CBSTSR | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-CBSTSR | Electrolytic polishing + precision cleaning |
Part Number |
SL-CBSTSR2−6 |
SH-CBSTSR3−8 |
SHD-CBSTSR4−10 |
M × P | Head | Hex Socket | Incomplete Threaded Portion (e)max. | Stem r | ||
Diameter A | Height E | Width B | Depth t max. | |||
2 × 0.4 | 4 | 0.5 | 1.3 | 1.2 | 1.2 | 0.1 to 0.45 |
2.5 × 0.45 | 5 | 0.6 | 0.1 to 0.45 | |||
3 × 0.5 | 6 | 0.8 | 1.5 | 2 | 1.4 | 0.1 to 0.50 |
4 × 0.7 | 8 | 0.9 | 2 | 2.5 | 1.5 | 0.2 to 0.60 |
5 × 0.8 | 9 | 1 | 2.5 | 3 | 1.8 | 0.2 to 0.65 |
6 × 1.0 | 10 | 1.2 | 3 | 4 | 2.2 | 0.25 to 0.75 |
Part Number | |||
Type | M-L | ||
SL-CBSTSR SH-CBSTSR SHD-CBSTSR | 2 | — | 3 |
4 | |||
5 | |||
6 | |||
8 | |||
10 | |||
12 | |||
2.5 | — | 3 | |
4 | |||
5 | |||
6 | |||
8 | |||
10 | |||
3 | — | 4 | |
5 | |||
6 | |||
8 | |||
10 | |||
12 | |||
14 | |||
16 | |||
4 | — | 5 | |
6 | |||
8 | |||
10 | |||
12 | |||
14 | |||
16 | |||
18 | |||
20 | |||
25 | |||
5 | — | 6 | |
8 | |||
10 | |||
12 | |||
14 | |||
16 | |||
18 | |||
20 | |||
25 | |||
6 | — | 6 | |
8 | |||
10 | |||
12 | |||
14 | |||
16 | |||
18 | |||
20 | |||
25 | |||
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method | Screw M Diameter | Size (X Notation) (mm) | Size (- Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 218.18 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2 | 3 | 0.4 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M2 | M2X3 | M2-3 | |
฿ 218.18 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2 | 4 | 0.4 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M2 | M2X4 | M2-4 | |
฿ 218.18 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2 | 5 | 0.4 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M2 | M2X5 | M2-5 | |
฿ 218.18 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2 | 6 | 0.4 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M2 | M2X6 | M2-6 | |
฿ 218.18 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2 | 8 | 0.4 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M2 | M2X8 | M2-8 | |
฿ 218.18 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2 | 10 | 0.4 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M2 | M2X10 | M2-10 | |
฿ 218.18 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2 | 12 | 0.4 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M2 | M2X12 | M2-12 | |
฿ 218.18 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 3 | 0.45 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M2.5 | M2.5X3 | M2.5-3 | |
฿ 218.18 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 4 | 0.45 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M2.5 | M2.5X4 | M2.5-4 | |
฿ 218.18 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 5 | 0.45 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M2.5 | M2.5X5 | M2.5-5 | |
฿ 218.18 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 6 | 0.45 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M2.5 | M2.5X6 | M2.5-6 | |
฿ 218.18 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 8 | 0.45 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M2.5 | M2.5X8 | M2.5-8 | |
฿ 218.18 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 10 | 0.45 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M2.5 | M2.5X10 | M2.5-10 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 4 | 0.5 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M3 | M3X4 | M3-4 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M3 | M3X5 | M3-5 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M3 | M3X6 | M3-6 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M3 | M3X8 | M3-8 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M3 | M3X10 | M3-10 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 12 | 0.5 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M3 | M3X12 | M3-12 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 14 | 0.5 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M3 | M3X14 | M3-14 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 16 | 0.5 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M3 | M3X16 | M3-16 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 5 | 0.7 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M4 | M4X5 | M4-5 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M4 | M4X6 | M4-6 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M4 | M4X8 | M4-8 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M4 | M4X10 | M4-10 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M4 | M4X12 | M4-12 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 14 | 0.7 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M4 | M4X14 | M4-14 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 16 | 0.7 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M4 | M4X16 | M4-16 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 18 | 0.7 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M4 | M4X18 | M4-18 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 20 | 0.7 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M4 | M4X20 | M4-20 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 25 | 0.7 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M4 | M4X25 | M4-25 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 6 | 0.8 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M5 | M5X6 | M5-6 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M5 | M5X8 | M5-8 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M5 | M5X10 | M5-10 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M5 | M5X12 | M5-12 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 14 | 0.8 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M5 | M5X14 | M5-14 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 16 | 0.8 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M5 | M5X16 | M5-16 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 18 | 0.8 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M5 | M5X18 | M5-18 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 20 | 0.8 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M5 | M5X20 | M5-20 | |
฿ 223.92 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 25 | 0.8 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M5 | M5X25 | M5-25 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 6 | 1 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M6 | M6X6 | M6-6 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 8 | 1 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M6 | M6X8 | M6-8 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M6 | M6X10 | M6-10 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M6 | M6X12 | M6-12 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 14 | 1 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M6 | M6X14 | M6-14 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 16 | 1 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M6 | M6X16 | M6-16 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 18 | 1 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M6 | M6X18 | M6-18 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 20 | 1 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M6 | M6X20 | M6-20 | |
฿ 229.67 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 25 | 1 | Standard / Chemical Resistance / High Strength | Precision Cleaning | M6 | M6X25 | M6-25 | |
฿ 226.79 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2 | 3 | 0.4 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M2 | M2X3 | M2-3 | |
฿ 226.79 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2 | 4 | 0.4 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M2 | M2X4 | M2-4 | |
฿ 226.79 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2 | 5 | 0.4 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M2 | M2X5 | M2-5 | |
฿ 226.79 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2 | 6 | 0.4 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M2 | M2X6 | M2-6 | |
฿ 226.79 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2 | 8 | 0.4 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M2 | M2X8 | M2-8 | |
฿ 226.79 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2 | 10 | 0.4 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M2 | M2X10 | M2-10 | |
฿ 226.79 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2 | 12 | 0.4 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M2 | M2X12 | M2-12 | |
฿ 226.79 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 3 | 0.45 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M2.5 | M2.5X3 | M2.5-3 | |
฿ 226.79 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 4 | 0.45 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M2.5 | M2.5X4 | M2.5-4 | |
฿ 226.79 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 5 | 0.45 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M2.5 | M2.5X5 | M2.5-5 | |
฿ 226.79 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 6 | 0.45 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M2.5 | M2.5X6 | M2.5-6 | |
฿ 226.79 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 8 | 0.45 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M2.5 | M2.5X8 | M2.5-8 | |
฿ 226.79 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 10 | 0.45 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M2.5 | M2.5X10 | M2.5-10 | |
฿ 238.28 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 4 | 0.5 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M3 | M3X4 | M3-4 | |
฿ 238.28 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M3 | M3X5 | M3-5 | |
฿ 238.28 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M3 | M3X6 | M3-6 | |
฿ 238.28 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M3 | M3X8 | M3-8 | |
฿ 238.28 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M3 | M3X10 | M3-10 | |
฿ 238.28 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 12 | 0.5 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M3 | M3X12 | M3-12 | |
฿ 238.28 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 14 | 0.5 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M3 | M3X14 | M3-14 | |
฿ 238.28 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 16 | 0.5 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M3 | M3X16 | M3-16 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 5 | 0.7 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M4 | M4X5 | M4-5 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M4 | M4X6 | M4-6 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M4 | M4X8 | M4-8 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M4 | M4X10 | M4-10 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M4 | M4X12 | M4-12 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 14 | 0.7 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M4 | M4X14 | M4-14 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 16 | 0.7 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M4 | M4X16 | M4-16 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 18 | 0.7 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M4 | M4X18 | M4-18 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 20 | 0.7 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M4 | M4X20 | M4-20 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 25 | 0.7 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M4 | M4X25 | M4-25 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 6 | 0.8 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M5 | M5X6 | M5-6 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M5 | M5X8 | M5-8 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M5 | M5X10 | M5-10 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M5 | M5X12 | M5-12 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 14 | 0.8 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M5 | M5X14 | M5-14 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 16 | 0.8 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M5 | M5X16 | M5-16 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 18 | 0.8 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M5 | M5X18 | M5-18 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 20 | 0.8 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M5 | M5X20 | M5-20 | |
฿ 232.54 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 25 | 0.8 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M5 | M5X25 | M5-25 | |
฿ 238.28 | CLEAN_BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 6 | 1 | Standard / Heat Resistance / Chemical Resistance / High Strength | Electrolytic Polishing + Precision Cleaning | M6 | M6X6 | M6-6 |
Loading...
Detailed Shape | Ultra Low Head | Material | SUS316L | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | SurfaceTreatment | Not Provided | Thread Type | Metric, Coarse |
Additional Shape | Standard | Standard Name (Material) | Stainless Steel |
How can we improve?
How can we improve?