1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lead Screws-Both End Double Stepped Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part01 CLICK here

Product Description

- Lead Screws-Both End Double Stepped Type
- C-MTSRX and C-MTSTRX both are in MISUMI economy series.
- Screw Turn Direction : Right-hand thread
- Material of C-MTSRX Lead Screws: Equivalent to S45C
- Material of C-MTSTRX Lead Screws: Equivalent to SUS303
- Thread Nominal Dia.: 12, 14, 16, 20, 22 and 25 mm.
- Shaft Overall Length L: 80-1200 mm.
- Thead pitch: 2, 3 ,4 and 5
- How to select code for order please check on Misumi Economy catalog or Misumi official website.

Product Overview of Lead Screws, Nuts

1. The Lead Screws, Nuts is a sliding feed screw that meets the 30-degree Lead Screws, Nuts Standard. It is mainly used in transmission (feeding and lifting) and position adjustment devices, and has a certain degree of self-locking.
2. Economy series Lead Screws, Nuts with high quality rolled rollers made of material SUS303 or S45C ensures 7e precision.
3. types of additional processing are available at both ends, basically meeting all shapes, no need for secondary processingafter purchase.
4. Used with Economy series Lead Screws, Nuts nuts, it ensures consistent thread clearance.

Dimensional Drawing of Lead Screws, Nuts

Lead Screws, Nuts

Specification Table of Lead Screws, Nuts

TypeLead Screws, Nuts MaterialLead Screws, Nuts Surface Treatment
Right-HandLeft-Hand
C-MTSRXC-MTSLXS45C equivalent-
C-MTSBRXC-MTSBLXS45C equivalentFerroferric Oxide Protective Film
C-MTSTRXC-MTSTLXSUS303 equivalent-
●Single pitch error…±0.02mm ●Accumulated pitch error…±0.15/300mm
 
Lead Screws, Nuts
 
Lead Screws, NutsTypeLead Screws, NutsThread Nominal D1mm incrementsLead Screws, NutsQ SelectionLead Screws, NutsLead Screws, NutsE
1mm increments
Thread Pitch
P
Right-HandLeft-HandLead Screws, NutsLLead Screws, NutsLead Screws, NutsLead Screws, NutsLead Screws, NutsS
C-MTSRX
C-MTSBRX
C-MTSTRX
C-MTSLX
C-MTSBLX
C-MTSTLX
1280~1000When Q,R,E≤9
2≤F≤R×5
2≤T≤Q×5
2≤S≤E×5


When Q,R,E≥10
2≤F≤R×7
2≤T≤Q×7
2≤S≤E×7
789   Q/2≤V≤Q-1
Q/2≤E≤Q-1
2
148910   3
16100~120091012   
20150~120010121415  4
2210121415  5
251214151617 
Lead Screws, NutsWhen combined with economy series position indicators, Q8~14 are standard dimensions.

Alterations of Lead Screws, Nuts

Lead Screws, Nuts

Product Features of Lead Screws, Nuts

● Lead Screws, Nuts, The smooth rolling thread surface of the high quality roller guarantees precision.
● Lead Screws, Nuts, Continuous metal tissue fibers guarantee high thread strength.
● Lead Screws, Nuts, Cold hardening ensures more wear-resistant thread surface.

Example Use of Lead Screws, Nuts

Lead Screws, Nuts
* Economy series position indicator has not been launched yet. Coming soon.
·Standardize support unit of Lead Screws, Nuts
Standardize the special "support unit" for lead screw.
  There is no need to design the bearing mechanism.

·Standardize the shape of Lead Screws, Nuts shaft end
  If the shaft diameter and length are determined, they can be combined directly with the support unit.
  There is no need for complicated shaft end shape design.

·Lead Screws, Nuts No need for combination design of various parts
If the specifications of each part are met, it can be assembled directly.
  There is no need for complicated combination design of various parts.

Precautions of Lead Screws, Nuts

1. Do not drop or knock the trapezoidal screw. Otherwise it may cause scratches or damages. Attention should be paid to the fact that impact can cause functional damage, even if it is not visible.
2. When contacting the Lead Screws, Nuts, please use protective gloves, safety shoes and other protective equipment to ensure safety.

Related Products of Lead Screws, Nuts

Part Number
C-MTSRX12-[80-1000/1]-F[2-63/1]-V[4-8/1]-T[2-63/1]-G[2-63/1]-Q[7,​8,​9]-S[2-56/1]-E[4-8/1]
C-MTSRX14-[80-1000/1]-F[2-70/1]-V[4-9/1]-T[2-70/1]-G[2-70/1]-Q[8,​9,​10]-S[2-63/1]-E[4-9/1]
C-MTSRX16-[100-1200/1]-F[2-84/1]-V[5-11/1]-T[2-84/1]-G[2-84/1]-Q[9,​10,​12]-S[2-77/1]-E[5-11/1]
C-MTSRX20-[150-1200/1]-F[2-105/1]-V[5-14/1]-T[2-105/1]-G[2-105/1]-Q[10,​12,​14,​15]-S[2-98/1]-E[5-14/1]
C-MTSRX22-[150-1200/1]-F[2-105/1]-V[5-14/1]-T[2-105/1]-G[2-105/1]-Q[10,​12,​14,​15]-S[2-98/1]-E[5-14/1]
C-MTSRX25-[150-1200/1]-F[2-119/1]-V[6-16/1]-T[2-119/1]-G[2-119/1]-Q[12,​14,​15,​16,​17]-S[2-112/1]-E[6-16/1]
C-MTSTRX12-[80-1000/1]-F[2-63/1]-V[4-8/1]-T[2-63/1]-G[2-63/1]-Q[7,​8,​9]-S[2-56/1]-E[4-8/1]
C-MTSTRX14-[80-1000/1]-F[2-70/1]-V[4-9/1]-T[2-70/1]-G[2-70/1]-Q[8,​9,​10]-S[2-63/1]-E[4-9/1]
C-MTSTRX16-[100-1200/1]-F[2-84/1]-V[5-11/1]-T[2-84/1]-G[2-84/1]-Q[9,​10,​12]-S[2-77/1]-E[5-11/1]
C-MTSTRX20-[150-1200/1]-F[2-105/1]-V[5-14/1]-T[2-105/1]-G[2-105/1]-Q[10,​12,​14,​15]-S[2-98/1]-E[5-14/1]
C-MTSTRX22-[150-1200/1]-F[2-105/1]-V[5-14/1]-T[2-105/1]-G[2-105/1]-Q[10,​12,​14,​15]-S[2-98/1]-E[5-14/1]
C-MTSTRX25-[150-1200/1]-F[2-119/1]-V[6-16/1]-T[2-119/1]-G[2-119/1]-Q[12,​14,​15,​16,​17]-S[2-112/1]-E[6-16/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread D
(Ø)
Pitch
(mm)
Material Shaft Overall Length L
(mm)
E
(mm)
F
(mm)
G
(mm)
Q
(mm)
S
(mm)
T
(mm)
V
(mm)

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 122S45C80 ~ 10004 ~ 82 ~ 632 ~ 637 ~ 92 ~ 562 ~ 634 ~ 8

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 143S45C80 ~ 10004 ~ 92 ~ 702 ~ 708 ~ 102 ~ 632 ~ 704 ~ 9

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 163S45C100 ~ 12005 ~ 112 ~ 842 ~ 849 ~ 122 ~ 772 ~ 845 ~ 11

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 204S45C150 ~ 12005 ~ 142 ~ 1052 ~ 10510 ~ 152 ~ 982 ~ 1055 ~ 14

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 225S45C150 ~ 12005 ~ 142 ~ 1052 ~ 10510 ~ 152 ~ 982 ~ 1055 ~ 14

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 255S45C150 ~ 12006 ~ 162 ~ 1192 ~ 11912 ~ 172 ~ 1122 ~ 1196 ~ 16

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 122SUS30380 ~ 10004 ~ 82 ~ 632 ~ 637 ~ 92 ~ 562 ~ 634 ~ 8

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 143SUS30380 ~ 10004 ~ 92 ~ 702 ~ 708 ~ 102 ~ 632 ~ 704 ~ 9

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 163SUS303100 ~ 12005 ~ 112 ~ 842 ~ 849 ~ 122 ~ 772 ~ 845 ~ 11

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 204SUS303150 ~ 12005 ~ 142 ~ 1052 ~ 10510 ~ 152 ~ 982 ~ 1055 ~ 14

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 225SUS303150 ~ 12005 ~ 142 ~ 1052 ~ 10510 ~ 152 ~ 982 ~ 1055 ~ 14

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 255SUS303150 ~ 12006 ~ 162 ~ 1192 ~ 11912 ~ 172 ~ 1122 ~ 1196 ~ 16

Loading...

  1. 1

Basic Information

Shaft Shape Both Ends Double Stepped Screw Turn Direction Right-hand thread Surface Treatment Not Provided
Type Lead Screw Shafts Shaft Type Rolled

Frequently Asked Questions (FAQ)

Question: What is the difference between a trapezoidal screw and a ball screw?
Answer: The ball screw uses rolling friction, while the trapezoidal screw uses sliding friction.
The ball screw is not self-locking, while the trapezoidal screw is self-locking to a certain extent.
Question: Can it be used in conjunction with other trapezoidal screws?
Answer: Due to the slight differences between JIS standard and national standard, it is not recommended to mix economy series trapezoidal screws with existing products of MISUMI or other brands.