(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brackets For Stepper Motors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
The price of set products is 10% lower than the total price of buying them separately per unit.
[Feature]
● Applicable Motor Series : 42 and 57 Series
● Shaft Height (mm.) : 22 and 30
● Material : A6061
● Surface Treatment : Clear Anodized
[Application]
Brackets For Stepper Motors are commonly used in various applications in factory automation systems
![]() | Part Number | (![]() ![]() | - | ![]() | - | ![]() |
(Model of single motor bracket) (SET model including the motor bracket and the support unit on the fixed side) (SET model including the motor bracket, the support unit on the fixed side, and the support unit on the support side) | E-TBMD57 E-TBMD57 E-TBMD57 | - - - | 30 30 30 | - - | S SET |
Single product Type | SET Products Type | Applicable motor brand | ![]() | ![]() | |
Only Motor Brackets | Including · Motor bracket · Support unit on the fixed side | Including · Motor bracket · Support unit on the fixed side · Support unit on the support side | |||
E-TBMD | E-TBMD-S | E-TBMD-SET | MISUMI Economy Series Oriental Motor Leadshine Fulling | A6061 | Clear Anodized |
Part Number | DH8 | C | W | V | H1 | H2 | F | P | T | d1 | Recommended MISUMI Economy series Ball Screws Shaft Dia (Sold separately) | ||||||||||
![]() | ![]() | Applicable motor series | ![]() | ![]() | 8 | 10 | 12 | 15 | 20 | 25 | |||||||||||
E-TBMD | 42 | 42 Series | 22 | ±0.04 | -S -SET (Can be purchase as a set) | 22 | 31 | 42.5 | φ3.6 Round Hole | 44 | 19 | 66 | 52 | 12 | 5.5 | ○ | ○ | ○ | |||
57 | 57 Series | 30 | ±0.04 | 38.1 | 47.14 | 57 | M4 Coarse | 60 | 25 | 98 | 80 | 14 | 8.5 | ○ | ○ | ○ |
SET Products Model | SET Products Components | Recommended Ball Screws Model (Sold separately) | |||
Support Side Support Units Model | Fixed Side Support Units Model | Motor Brackets Model | Rolling C7 | Grinding C5 | |
E-TBMD42-22-S | - | C-TBK10 | E-TBMD42-22 | C-TBSB12□□ | C-KBS12□□ |
E-TBMD57-30-S | - | C-TEK15 | E-TBMD57-30 | C-TBSE20□□ | C-KBS20□□ |
E-TBMD42-22-SET | C-TBF10 | C-TBK10 | E-TBMD42-22 | C-TBSB12□□ | C-KBS12□□ |
E-TBMD57-30-SET | C-TEF15 | C-TEK15 | E-TBMD57-30 | C-TBSE20□□ | C-KBS20□□ |
Semiconductor | Automotive | Smart phone | ||
![]() | ![]() | ![]() | ||
Medical | Electronic & Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Grade C7 Ball Screw (Rolled) | |||||
Shaft Dia. 8 | Shaft Dia. 10 | Shaft Dia. 12 | Shaft Dia. 15 | Shaft Dia. 20 | Shaft Dia. 25 |
![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Grade C5 Ball Screw (Ground) | |||||
Shaft Dia. 8 | Shaft Dia. 10 | Shaft Dia. 12 | Shaft Dia. 15 | Shaft Dia. 20 | Shaft Dia. 25 |
![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Ball Screw Support Units | |||||
Fixed side | Support side | ||||
Standard square type | Narrow pitch square type | Round type | Standard square type | Narrow pitch square type | Round type of Support Units |
![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Part Number |
---|
E-TBMD42-22 |
E-TBMD42-22-S |
E-TBMD42-22-SET |
E-TBMD57-30 |
E-TBMD57-30-S |
E-TBMD57-30-SET |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (Ø) | Applicable Motor Series | Shaft Height h (mm) | Type | Motor Bracket Model | Fixed Side Support Unit Model | Support Side Support Unit Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 377.27 | ECONOMY MOTOR BRACKET | 1 Piece(s) | Available | Same day | 10 | - | 42 Series | 22 | Single Product | - | - | - | |
฿ 1,225.32 | ECONOMY MOTOR BRACKET SET | 1 Piece(s) | Available | Same day | - | 10 | 42 Series | 22 | SET Product (including motor bracket and fixed side screw support unit) | E-TBMD42-22 | C-TBK10 | - | |
฿ 1,490.26 | ECONOMY MOTOR BRACKET SET | 1 Piece(s) | Available | Same day | - | 10 | 42 Series | 22 | SET Product (including motor bracket, fixed side screw support unit and support side screw support unit) | E-TBMD42-22 | C-TBK10 | C-TBF10 | |
฿ 537.66 | ECONOMY MOTOR BRACKET | 1 Piece(s) | Available | Same day | 10 | - | 57 Series | 30 | Single Product | - | - | - | |
฿ 1,584.42 | ECONOMY MOTOR BRACKET SET | 1 Piece(s) | Available | Same day | - | 15 | 57 Series | 30 | SET Product (including motor bracket and fixed side screw support unit) | E-TBMD57-30 | C-TEK15 | - | |
฿ 1,975.32 | ECONOMY MOTOR BRACKET SET | 1 Piece(s) | Available | Same day | - | 15 | 57 Series | 30 | SET Product (including motor bracket, fixed side screw support unit and support side screw support unit) | E-TBMD57-30 | C-TEK15 | C-TEF15 |
Loading...
Type | Related Components | Applicable Motor Brand | MISUMI Economy Series Oriental Motor Leadshine Fulling | Applicable Motor Types | For Stepper Motors |
---|
How can we improve?
How can we improve?