Slide Rails Two Step Slide Light Load Type(Width:20mm, Stainless Steel) With Tap

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
Product Description
- Slide Rails Two Step Slide Light Load Type(Width:20mm, Stainless Steel) With Tap, C-SSRYM series from MISUMI.
- The overall length of the slide rail can be selected up to 500 mm.
- Economy series linear slide rails, Smooth sliding and durable new product with tap for easy installation.
- Rated load of slide rail can be selected up to 156.8 N (When using two pieces).
- Rated load is the static load of the middle part when the side slide rail is pulled out.
Economy Slide Rails Two Step Slide Light Load Type (Stainless Steel)
- Customizable length up to a specified maximum for flexible use.
- Smooth sliding mechanism ensures durability and reliability.
- Can handle a load of up to a specified value when used in pairs, offering strong support
- Simple installation with pre-tapped holes.
- Budget-friendly Product

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Slide Rails
The steel ball Slide Rails is basically a two-section or three-section metal slide rail. The common one is the structure installed on the side of the drawer (one set on the left and right), which is relatively simple to install and space saving.

Product Features of Slide Rails
MISUIMI new Economy series Slide Rails adopts high-quality high-accuracy steel ball, and high quality mold forming, featuring small resisting force during assembly and operation, long life, and excellent load-bearing capacity.


Specifications Overview of Slide Rails
Slide Rails Length L | Stroke ST | L1 | A | B | C | D | E | F | G | H | I |
| 200 | 132 | 198.5 | - | - | 145 | 160 | - | - | 145 | 160 | 55 |
| 250 | 182 | 248.5 | 195 | 210 | 150 | 195 | 210 | ||||
| 300 | 220 | 298.5 | 160 | 245 | 260 | 190 | 245 | 260 | |||
| 350 | 257 | 348.5 | 210 | 295 | 310 | 225 | 295 | 310 | |||
| 400 | 294 | 398.5 | 260 | 345 | 360 | 265 | 345 | 360 | |||
| 450 | 331 | 448.5 | 205 | 310 | 395 | 410 | 190 | 300 | 395 | 410 | 140 |
| 500 | 381 | 498.5 | 230 | 360 | 445 | 460 | 225 | 337 | 445 | 460 |
Use M4 round head screws or small clamping screws for mounting Slide Rails.
When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).Dimensional Drawing of Slide Rails

Usage Method of Slide Rails


Example Use of Slide Rails


Precautions of Slide Rails
When installing linear Slide Rails, install them in parallel with the left and right rails perpendicular to the ground.
Load resistance will be significantly reduced if the installation is bad. When the slide rail is installed in parallel to the ground, the approximate standard of the rated load is 25% (reference value)
The inner rail is likely to be removed from the outer rail if the load applied exceeds the above reference value, or a load is applied to a gravity position away from the center of the rail when the slide rail is installed in parallel. Please experiment and confirm in advance before using it.
■ Precautions for use of Slide Rails
∙ Example of Slide Rails installation direction

Rail Length L | Stroke ST | L1 | A | B | C | D | E | F | G | H | I |
| 200 | 132 | 198.5 | - | - | 145 | 160 | - | - | 145 | 160 | 55 |
| 250 | 182 | 248.5 | 195 | 210 | 150 | 195 | 210 | ||||
| 300 | 220 | 298.5 | 160 | 245 | 260 | 190 | 245 | 260 | |||
| 350 | 257 | 348.5 | 210 | 295 | 310 | 225 | 295 | 310 | |||
| 400 | 294 | 398.5 | 260 | 345 | 360 | 265 | 345 | 360 | |||
| 450 | 331 | 448.5 | 205 | 310 | 395 | 410 | 190 | 300 | 395 | 410 | 140 |
| 500 | 381 | 498.5 | 230 | 360 | 445 | 460 | 225 | 337 | 445 | 460 |
Use M4 round head screws or small clamping screws for mounting slide rails.
When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
Slide Rails Length L