(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Solenoid Valves 3Ports from MISUMI.
- Operating Pressure: Works best between 0.15 and 0.8 MPa.
- Maximum Pressure Resistance: Can handle pressures up to 1.2 MPa without damage.
- Operating Temperature: Functions well in temperatures from -5 to 60 degrees Celsius.
- Insulation and Protection Rating: Provides good electrical safety with Class F insulation and is protected against dust and water with an IP65 rating.
- Wiring Type: Can be wired either with outlets or terminals for easy installation.
- Maximum Operating Frequency: Can handle up to 5 operations per second for quick and responsive performance.
Shape | Material | Surface Treatment |
Main body material of solenoid valve | Aluminum Alloy | Painted |
Specifications | A | B | C | D | E | F | G | I | H | J | ΦK | L | R | S | ΦT |
100 Series | 18 | 27 | 53.5 | 87.2 | 13.2 | 19 | 23.2 | 7.5 | 11.7 | 21 | 3.3 | 13 | 14.5 | 15.5 | 3.3 |
200 Series | 22 | 35 | 65.5 | 114.6 | 14.6 | 30 | 30.6 | 8.2 | 17.6 | 25 | 4.3 | 17 | 18.4 | 22.5 | 3.3 |
300 Series | 27 | 40 | 68 | 127.1 | 20.1 | 35 | 37.6 | 10 | 22.6 | 30 | 4.3 | 20 | 27.1 | 21 | 4.3 |
Specifications | A | B | C | D | E | F | G | I | H | J | ΦK | L | R | S | ΦT |
100 Series | 18 | 27 | 53.5 | 130 | 56 | 19 | 66 | 7.5 | 54.5 | 21 | 3.3 | 13 | 57.3 | 15.5 | 3.3 |
200 Series | 22 | 35 | 65.5 | 170 | 70 | 30 | 86 | 8.2 | 73 | 25 | 4.3 | 17 | 73.8 | 22.5 | 3.3 |
300 Series | 27 | 40 | 68 | 179 | 72 | 35 | 89.5 | 10 | 74.5 | 30 | 4.3 | 20 | 79 | 21 | 4.3 |
ER | EA | EB | EL | EH | φED |
G1/8 | 5.8 | 4 | 22.5 | 12 | 7.5 |
G1/4 | 7 | 26.5 | 15 | 9.5 | |
G3/8 | 9 | 5 | 36.5 | 18 | 11.5 |
ER | EA | EL | EH | φED |
G1/8 | 5.8 | 11 | 12 | 8.6 |
G1/4 | 7 | 12.5 | 15 | 12 |
G3/8 | 9 | 16 | 18 | 14.8 |
Specifications | 100 Series | 200 Series | 300 Series | ||
Caliber size | Piping Nominal G1/8 | Piping Nominal G1/8 | Piping Nominal G1/4 | Piping Nominal G1/4 | Piping Nominal G3/8 |
Number of positions and ways | Two-Position Three-Way | Two-Position Three-Way | Two-Position Three-Way | Two-Position Three-Way | Two-Position Three-Way |
Effective area | 12mm²(Cv=0.67) | 14mm²(Cv=0.78) | 16mm²(Cv=0.89) | 25mm²(Cv=1.40) | 30mm²(Cv=1.68) |
Applicable Tube O.D. | Inlet = Outlet = Exhaust = G1/8 | Inlet = Outlet = Exhaust = G1/8 | Inlet = Outlet = G1/4, Exhaust = G1/8 | Inlet = Outlet = Exhaust = G1/4 | Inlet = Outlet = G3/8, Exhaust = G1/4 |
Working medium | Through 40 micron air filter |
Operation mode | Internal pilot mode |
Operating Pressure | 0.15 to 0.8Mpa |
Maximum pressure resistance | 1.2Mpa |
Operating Temperature | -5 to 60℃ |
Voltage Range | -15% to +10% |
Insulation and protection rating | Class F, IP65 |
Wiring Type | Outlet type or terminal type |
Maximum operating frequency | 5 times/sec |
Shortest excitation time | 0.05 Seconds |
Reference number of replacements | 20 million cycles |
Part Number |
---|
E-SP3V220-01-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Rated Voltage | Number of Solenoids | Status at Power Off | Pipe Connection Bore Dia. | Specifications | Wiring Type | Accessories - Silencer | Initial State |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 562.99 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | Double Coil/2-Position | AC220V | Double Solenoid | Self-Retaining | 1/8 | 200 Series | DIN Socket Type | No silencer, single valve | - |
Loading...
Shape | Material | Surface Treatment |
Main body material of solenoid valve | Aluminum Alloy | Painted |
Specifications | A | B | C | D | E | F | G | I | H | J | ΦK | L | R | S | ΦT |
100 Series | 18 | 27 | 53.5 | 87.2 | 13.2 | 19 | 23.2 | 7.5 | 11.7 | 21 | 3.3 | 13 | 14.5 | 15.5 | 3.3 |
200 Series | 22 | 35 | 65.5 | 114.6 | 14.6 | 30 | 30.6 | 8.2 | 17.6 | 25 | 4.3 | 17 | 18.4 | 22.5 | 3.3 |
300 Series | 27 | 40 | 68 | 127.1 | 20.1 | 35 | 37.6 | 10 | 22.6 | 30 | 4.3 | 20 | 27.1 | 21 | 4.3 |
Specifications | A | B | C | D | E | F | G | I | H | J | ΦK | L | R | S | ΦT |
100 Series | 18 | 27 | 53.5 | 130 | 66 | 7.5 | 66 | 21 | 3.3 | 13 | 56 | 19 | 57.3 | 15.5 | 3.3 |
200 Series | 22 | 35 | 65.5 | 170 | 86 | 8.2 | 86 | 25 | 4.3 | 17 | 70 | 30 | 73.8 | 22.5 | 3.3 |
300 Series | 27 | 40 | 68 | 179 | 89.5 | 10 | 89.5 | 30 | 4.3 | 20 | 72 | 35 | 79 | 21 | 4.3 |
ER | EA | EB | EL | EH | φED |
G1/8 | 5.8 | 4 | 22.5 | 12 | 7.5 |
G1/4 | 7 | 26.5 | 15 | 9.5 | |
G3/8 | 9 | 5 | 36.5 | 18 | 11.5 |
ER | EA | EL | EH | φED |
G1/8 | 5.8 | 11 | 12 | 8.6 |
G1/4 | 7 | 12.5 | 15 | 12 |
G3/8 | 9 | 16 | 18 | 14.8 |
Specifications | Coil + Switching Type | Tube Thread Nominal Diameter | Initial State | Voltage | Wiring Type | Accessories (Silencer)* | Inlet and Outlet Diameter |
1 (100 Series) | 10 (Single Coil/2-Position Exhaust) | 01 (G1/8) | NC (Normally Closed) NO (Normally Open) | A (AC220V) B (DC24V) | Blank (DIN Socket Type) I (Outlet Type) | Blank (None) B (Standard) S (Short) | G1/8 |
2 (200 Series) | 01 (G1/8) | ||||||
2 (200 Series) | 02 (G1/4) | G1/4 | |||||
3 (300 Series) | 02 (G1/4) | ||||||
3 (300 Series) | 03 (G3/8) | G3/8 | |||||
1 (100 Series) | 20 (Double Coil/2-Position Exhaust) | 01 (G1/8) | Blank | G1/8 | |||
2 (200 Series) | 01 (G1/8) | ||||||
2 (200 Series) | 02 (G1/4) | G1/4 | |||||
3 (300 Series) | 02 (G1/4) | ||||||
3 (300 Series) | 03 (G3/8) | G3/8 |
Valve Type | 3-Port Valve | Application | Unit for Manifold Mounting | Mounting Orientation | Direct |
---|---|---|---|---|---|
Pipe Port Type | G | Specifications | Standard / Lubrication Free | Type | Solenoid Valves |
Valve Structure | Pilot Type Spool | Operating Pressure Range(MPa) | 0.15 to 0.8 | Seal Type | Standard |
Pilot Air Supply | Internal | Manual Switch | Lock |
Please check the type/dimensions/specifications of the part E-SP3V220-01-A in the Solenoid Valves 3Ports series.
Part Number |
---|
E-SP3V110-01-NC-AI |
E-SP3V110-01-NC-AI-B |
E-SP3V110-01-NC-AI-S |
E-SP3V220-01-A-B |
E-SP3V220-01-A-S |
E-SP3V220-01-AI |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Rated Voltage | Number of Solenoids | Status at Power Off | Pipe Connection Bore Dia. | Specifications | Wiring Type | Accessories - Silencer | Initial State |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 376.62 | 1 Piece(s) | Available | 6 Day(s) | Single Coil/2-Position | AC220V | Single Solenoid | Self-Recovery (Spring Return) | 1/8 | 100 Series | Outlet Type | No silencer, single valve | Normally Closed | |
฿ 390.26 | 1 Piece(s) | Available | 6 Day(s) | Single Coil/2-Position | AC220V | Single Solenoid | Self-Recovery (Spring Return) | 1/8 | 100 Series | Outlet Type | 1 standard silencer in the same bundle | Normally Closed | |
฿ 385.71 | 1 Piece(s) | Available | 6 Day(s) | Single Coil/2-Position | AC220V | Single Solenoid | Self-Recovery (Spring Return) | 1/8 | 100 Series | Outlet Type | 1 short silencer in the same bundle | Normally Closed | |
฿ 576.62 | 1 Piece(s) | Available | 6 Day(s) | Double Coil/2-Position | AC220V | Double Solenoid | Self-Retaining | 1/8 | 200 Series | DIN Socket Type | 1 standard silencer in the same bundle | - | |
฿ 572.73 | 1 Piece(s) | Available | 6 Day(s) | Double Coil/2-Position | AC220V | Double Solenoid | Self-Retaining | 1/8 | 200 Series | DIN Socket Type | 1 short silencer in the same bundle | - | |
฿ 596.75 | 1 Piece(s) | Available | 6 Day(s) | Double Coil/2-Position | AC220V | Double Solenoid | Self-Retaining | 1/8 | 200 Series | Outlet Type | No silencer, single valve | - |
How can we improve?
How can we improve?