(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Solenoid Valves 5Ports from MISUMI.
- Operating Pressure: Works best between 0.15 and 0.8 MPa.
- Maximum Pressure Resistance: Can handle pressures up to 1.2 MPa without damage.
- Operating Temperature: Functions well in temperatures from -5 to 60 degrees Celsius.
- Insulation and Protection Rating: Provides good electrical safety with Class F insulation and is protected against dust and water with an IP65 rating.
- Wiring Type: Can be wired either with outlets or terminals for easy installation.
- Maximum Operating Frequency: Can handle up to 5 operations per second for quick and responsive performance.
Shape | ![]() | ![]() |
Main body material of solenoid valve | Aluminum Alloy | Painted |
Specifications | A | B | C | D | E | F | G | I | H | J | ΦK | L | M | N | R | S | ΦT |
100 Series | 18 | 27 | 53.5 | 99.2 | 14.2 | 28 | 28.2 | 4 | 21.2 | 14 | 3.3 | 13 | 13.2 | 30 | 20.14 | 16 | 3.3 |
200 Series | 22 | 35 | 65.5 | 122.6 | 15.6 | 36 | 33.6 | 7 | 23.6 | 20 | 4.3 | 17 | 14.6 | 38 | 23.1 | 21 | 3.3 |
300 Series | 27 | 40 | 68 | 142.1 | 22.6 | 45 | 45.1 | 6.4 | 33.1 | 24 | 4.3 | 20 | 20.1 | 50 | 33.1 | 24 | 4.3 |
400 Series | 34 | 50 | 73 | 170.5 | 25.5 | 63 | 57 | 8 | 43 | 28 | 5.5 | 27 | 21 | 72 | 39 | 36 | 4.5 |
Specifications | A | B | C | D | E | F | G | I | H | J | ΦK | L | M | N | R | S | ΦT |
100 Series | 18 | 27 | 53.5 | 142 | 57 | 28 | 71 | 4 | 64 | 14 | 3.3 | 13 | 56 | 30 | 63 | 16 | 3.3 |
200 Series | 22 | 35 | 65.5 | 178 | 71 | 36 | 89 | 7 | 79 | 20 | 4.3 | 17 | 70 | 38 | 78.5 | 21 | 3.3 |
300 Series | 27 | 40 | 68 | 194 | 74.5 | 45 | 97 | 6.4 | 85 | 24 | 4.3 | 20 | 72 | 50 | 85 | 24 | 4.3 |
400 Series | 34 | 50 | 73 | 227 | 82 | 63 | 113.5 | 8 | 99.5 | 28 | 5.5 | 27 | 77.5 | 72 | 95.5 | 36 | 4.5 |
Specifications | A | B | C | D | E | F | G | I | H | J | ΦK | L | M | N | R | S | ΦT |
100 Series | 18 | 27 | 53.5 | 157 | 57 | 28 | 71 | 4 | 64 | 14 | 3.3 | 13 | 56 | 30 | 62.9 | 16 | 3.3 |
200 Series | 22 | 35 | 65.5 | 197 | 71 | 36 | 89 | 7 | 79 | 20 | 4.3 | 17 | 70 | 38 | 78.5 | 21 | 3.3 |
300 Series | 27 | 40 | 68 | 213 | 74.5 | 45 | 97 | 6.4 | 85 | 24 | 4.3 | 20 | 72 | 50 | 85 | 24 | 4.3 |
400 Series | 34 | 50 | 73 | 248 | 82 | 63 | 113.5 | 8 | 99.5 | 28 | 5.5 | 27 | 77.5 | 72 | 95.5 | 36 | 4.5 |
ER | EA | EB | EL | EH | φED |
G1/8 | 5.8 | 4 | 22.5 | 12 | 7.5 |
G1/4 | 7 | 26.5 | 15 | 9.5 | |
G3/8 | 9 | 5 | 36.5 | 18 | 11.5 |
G1/2 | 10 | 40.5 | 21 | 14 |
ER | EA | EL | EH | φED |
G1/8 | 5.8 | 11 | 12 | 8.6 |
G1/4 | 7 | 12.5 | 15 | 12 |
G3/8 | 9 | 16 | 18 | 14.8 |
G1/2 | 10 | 17 | 21 | 17.5 |
Specifications | 100 Series | 200 Series | ||||
Caliber size | Piping Nominal G1/8 | Piping Nominal G1/8 | Piping Nominal G1/4 | |||
Number of positions and ways | Two-Position Five-Way | Three-Position Five-Way | Two-Position Five-Way | Three-Position Five-Way | Two-Position Five-Way | Three-Position Five-Way |
Effective area | 12mm² (Cv=0.67) | 9mm² (Cv=0.5) | 14mm² (Cv=0.78) | 12mm² (Cv=0.67) | 16mm² (Cv=0.89) | 12mm² (Cv=0.67) |
Applicable Tube O.D. | Inlet = Outlet = Exhaust = G1/8 | Inlet = Outlet = Exhaust = G1/8 | Inlet = Outlet = G1/4, Exhaust = G1/8 |
Specifications | 300 Series | 400 Series | ||||
Caliber size | Piping Nominal G1/4 | Piping Nominal G3/8 | Piping Nominal G1/2 | |||
Number of positions and ways | Two-Position Five-Way | Three-Position Five-Way | Two-Position Five-Way | Three-Position Five-Way | Two-Position Five-Way | Three-Position Five-Way |
Effective area | 25mm² (Cv=1.40) | 18mm² (Cv=1.00) | 30mm² (Cv=1.68) | 18mm² (Cv=1.00) | 50mm² (Cv=2.79) | 30mm² (Cv=1.68) |
Applicable Tube O.D. | Inlet = Outlet = Exhaust = G1/4 | Inlet = Outlet = G3/8, Exhaust = G1/4 | Inlet = Outlet = Exhaust = G1/2 |
Working medium | Through 40 micron air filter |
Operation mode | Internal pilot mode |
Operating Pressure | 0.15 to 0.8Mpa |
Maximum pressure resistance | 1.2Mpa |
Operating Temperature | -5 to 60℃ |
Voltage Range | -15% to +10% |
Insulation and protection rating | Class F, IP65 |
Wiring Type | Outlet type or terminal type |
Maximum operating frequency | 5 times/sec |
Shortest excitation time | 0.05 Seconds |
Reference number of replacements | 20 million cycles |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Switching Type | Rated Voltage | Number of Solenoids | Status at Power Off | Pipe Connection Bore Dia. | Specifications | Wiring Type | Accessories - Silencer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 562.34 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/2-Position | DC24V | Double Solenoid | Self-Retaining | 1/8 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 589.61 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/2-Position | DC24V | Double Solenoid | Self-Retaining | 1/8 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 583.77 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/2-Position | DC24V | Double Solenoid | Self-Retaining | 1/8 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 594.81 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/2-Position | DC24V | Double Solenoid | Self-Retaining | 1/8 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 621.43 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/2-Position | DC24V | Double Solenoid | Self-Retaining | 1/8 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 615.58 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/2-Position | DC24V | Double Solenoid | Self-Retaining | 1/8 | 200 Series | Outlet Type | 2 short silencers in the same bundle | |
฿ 562.34 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/2-Position | AC220V | Double Solenoid | Self-Retaining | 1/4 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 588.96 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/2-Position | AC220V | Double Solenoid | Self-Retaining | 1/4 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 583.12 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/2-Position | AC220V | Double Solenoid | Self-Retaining | 1/4 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 593.51 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/2-Position | AC220V | Double Solenoid | Self-Retaining | 1/4 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 620.78 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/2-Position | AC220V | Double Solenoid | Self-Retaining | 1/4 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 614.29 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/2-Position | AC220V | Double Solenoid | Self-Retaining | 1/4 | 200 Series | Outlet Type | 2 short silencers in the same bundle | |
฿ 562.34 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/2-Position | DC24V | Double Solenoid | Self-Retaining | 1/4 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 588.96 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/2-Position | DC24V | Double Solenoid | Self-Retaining | 1/4 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 583.77 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/2-Position | DC24V | Double Solenoid | Self-Retaining | 1/4 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 593.51 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/2-Position | DC24V | Double Solenoid | Self-Retaining | 1/4 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 620.78 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/2-Position | DC24V | Double Solenoid | Self-Retaining | 1/4 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 614.29 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/2-Position | DC24V | Double Solenoid | Self-Retaining | 1/4 | 200 Series | Outlet Type | 2 short silencers in the same bundle | |
฿ 744.16 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/3-Position | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 771.43 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 764.94 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 794.81 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/3-Position | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 821.43 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 814.94 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | 2 short silencers in the same bundle | |
฿ 744.81 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/3-Position | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 771.43 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 765.58 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 775.97 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/3-Position | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 803.25 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 797.40 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | 2 short silencers in the same bundle | |
฿ 744.16 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/3-Position | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 770.13 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 763.64 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 775.32 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/3-Position | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 802.60 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 796.10 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | 2 short silencers in the same bundle | |
฿ 744.16 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/3-Position | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 770.13 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 764.94 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 775.32 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/3-Position | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 803.25 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 796.10 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | 2 short silencers in the same bundle | |
฿ 761.69 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/3-Position Exhaust Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 788.31 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Exhaust Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 782.47 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Exhaust Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 794.81 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/3-Position Exhaust Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 821.43 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Exhaust Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 814.94 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Exhaust Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | 2 short silencers in the same bundle | |
฿ 761.69 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/3-Position Exhaust Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 788.31 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Exhaust Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 782.47 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Exhaust Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 794.81 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/3-Position Exhaust Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 821.43 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position Exhaust Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 814.94 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position Exhaust Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | 2 short silencers in the same bundle | |
฿ 761.69 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/3-Position Exhaust Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 788.31 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position Exhaust Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 782.47 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position Exhaust Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 794.81 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/3-Position Exhaust Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 821.43 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Exhaust Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 814.94 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Exhaust Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | 2 short silencers in the same bundle | |
฿ 761.69 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/3-Position Exhaust Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 788.31 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Exhaust Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 782.47 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Exhaust Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 794.81 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/3-Position Exhaust Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 821.43 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position Exhaust Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 814.94 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position Exhaust Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | 2 short silencers in the same bundle | |
฿ 761.69 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/3-Position Pressure Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 788.31 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position Pressure Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 782.47 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position Pressure Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 794.81 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/3-Position Pressure Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 821.43 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Pressure Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 814.94 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Pressure Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | 2 short silencers in the same bundle | |
฿ 761.69 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/3-Position Pressure Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 788.31 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Pressure Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 782.47 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Pressure Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 794.81 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/3-Position Pressure Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 821.43 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Pressure Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 814.94 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Pressure Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/8 | 200 Series | Outlet Type | 2 short silencers in the same bundle | |
฿ 761.69 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/3-Position Pressure Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 788.31 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Pressure Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 782.47 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Pressure Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 794.81 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | 10 | Double Coil/3-Position Pressure Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 821.43 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Pressure Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 814.94 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Pressure Center | AC220V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | 2 short silencers in the same bundle | |
฿ 761.69 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/3-Position Pressure Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | No silencer, single valve | |
฿ 788.31 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position Pressure Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | 2 standard silencers in the same bundle | |
฿ 782.47 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | - | Double Coil/3-Position Pressure Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | DIN Socket Type | 2 short silencers in the same bundle | |
฿ 794.81 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | Same day | 10 | Double Coil/3-Position Pressure Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | No silencer, single valve | |
฿ 821.43 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Pressure Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | 2 standard silencers in the same bundle | |
฿ 814.94 | ECONOMY SOLENOID VALVE | 1 Piece(s) | Available | 6 Day(s) | - | Double Coil/3-Position Pressure Center | DC24V | Double Solenoid | Self-Recovery (Spring Return) | 1/4 | 200 Series | Outlet Type | 2 short silencers in the same bundle |
Loading...
Shape | ![]() | ![]() |
Main body material of solenoid valve | Aluminum Alloy | Painted |
Specifications | A | B | C | D | E | F | G | I | H | J | ΦK | L | M | N | R | S | ΦT |
100 Series | 18 | 27 | 53.5 | 99.2 | 14.2 | 28 | 28.2 | 4 | 21.2 | 14 | 3.3 | 13 | 13.2 | 30 | 20.14 | 16 | 3.3 |
200 Series | 22 | 35 | 65.5 | 122.6 | 15.6 | 36 | 33.6 | 7 | 23.6 | 20 | 4.3 | 17 | 14.6 | 38 | 23.1 | 21 | 3.3 |
300 Series | 27 | 40 | 68 | 142.1 | 22.6 | 45 | 45.1 | 6.4 | 33.1 | 24 | 4.3 | 20 | 20.1 | 50 | 33.1 | 24 | 4.3 |
400 Series | 34 | 50 | 73 | 170.5 | 25.5 | 63 | 57 | 8 | 43 | 28 | 5.5 | 27 | 21 | 72 | 39 | 36 | 4.5 |
Specifications | A | B | C | D | E | F | G | I | H | J | ΦK | L | M | N | R | S | ΦT |
100 Series | 18 | 27 | 53.5 | 142 | 57 | 28 | 71 | 4 | 64 | 14 | 3.3 | 13 | 56 | 30 | 63 | 16 | 3.3 |
200 Series | 22 | 35 | 65.5 | 178 | 71 | 36 | 89 | 7 | 79 | 20 | 4.3 | 17 | 70 | 38 | 78.5 | 21 | 3.3 |
300 Series | 27 | 40 | 68 | 194 | 74.5 | 45 | 97 | 6.4 | 85 | 24 | 4.3 | 20 | 72 | 50 | 85 | 24 | 4.3 |
400 Series | 34 | 50 | 73 | 227 | 82 | 63 | 113.5 | 8 | 99.5 | 28 | 5.5 | 27 | 77.5 | 72 | 95.5 | 36 | 4.5 |
Specifications | A | B | C | D | E | F | G | I | H | J | ΦK | L | M | N | R | S | ΦT |
100 Series | 18 | 27 | 53.5 | 157 | 57 | 28 | 71 | 4 | 64 | 14 | 3.3 | 13 | 56 | 30 | 62.9 | 16 | 3.3 |
200 Series | 22 | 35 | 65.5 | 197 | 71 | 36 | 89 | 7 | 79 | 20 | 4.3 | 17 | 70 | 38 | 78.5 | 21 | 3.3 |
300 Series | 27 | 40 | 68 | 213 | 74.5 | 45 | 97 | 6.4 | 85 | 24 | 4.3 | 20 | 72 | 50 | 85 | 24 | 4.3 |
400 Series | 34 | 50 | 73 | 248 | 82 | 63 | 113.5 | 8 | 99.5 | 28 | 5.5 | 27 | 77.5 | 72 | 95.5 | 36 | 4.5 |
ER | EA | EB | EL | EH | φED |
G1/8 | 5.8 | 4 | 22.5 | 12 | 7.5 |
G1/4 | 7 | 26.5 | 15 | 9.5 | |
G3/8 | 9 | 5 | 36.5 | 18 | 11.5 |
G1/2 | 10 | 40.5 | 21 | 14 |
ER | EA | EL | EH | φED |
G1/8 | 5.8 | 11 | 12 | 8.6 |
G1/4 | 7 | 12.5 | 15 | 12 |
G3/8 | 9 | 16 | 18 | 14.8 |
G1/2 | 10 | 17 | 21 | 17.5 |
Specifications | Coil + Switching Type | Tube Thread Nominal Diameter | Voltage | Wiring Type | Accessories (Silencer)* | Inlet and Outlet Diameter Q | Exhaust Diameter P |
1 (100 Series) | 10 (Single Coil/2-Position Exhaust) 20 (Double Coil/2-Position Exhaust) 30C (Double Coil/3-Position Median Closure) 30E (Double Coil/3-Position Median Exhaust) 30P (Double Coil/3-Position Median Pressure) | 01 (G1/8) | A (AC220V) B (DC24V) | Blank (DIN Socket Type) I (Outlet Type) | Blank (None) B (Standard) S (Short) | G1/8 | G1/8 |
2 (200 Series) | 01 (G1/8) | ||||||
2 (200 Series) | 02 (G1/4) | G1/4 | |||||
3 (300 Series) | 02 (G1/4) | G1/4 | |||||
3 (300 Series) | 03 (G3/8) | G3/8 | |||||
4 (400 Series) | 04 (G1/2) | G1/2 | G1/2 |
Valve Type | 5-Port Valve | Application | Unit for Manifold Mounting | Mounting Orientation | Direct |
---|---|---|---|---|---|
Pipe Port Type | G | Specifications | Standard / Lubrication Free | Type | Solenoid Valves |
Valve Structure | Pilot Type Spool | Operating Pressure Range(MPa) | 0.15 to 0.8 | Seal Type | Standard |
Pilot Air Supply | Internal | Manual Switch | Lock |
How can we improve?
How can we improve?