(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rod End Bearings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/Maximum (mm.) : 5 and 20
● Connecting Threads : Male Threaded M5, M6, M8 , M10, M12, M14, M16 and M20
● Material
Holder - S45C (Zinc Plating)
Inner Ring - Bearing Steel
Bushing - H62
[Application]
Rod End Bearings are commonly used in various applications in factory automation systems
Shape of Spherical Bearings | Male Thread Type | ![]() | |||
Holder | Spherical Inner Ring | Bushing (Inner Lining) | |||
Oil Lubrication | Right-Hand Thread | Left-Hand Thread | S45C (Zinc Plating) | Bearing Steel | H62 |
Connecting Thread Specification M×P | Connecting Thread Direction | d | D | L | L1 | ℓ | B | B1 | d1 | (r) | Static Load Capacity Radial Cs (kN) | Weight |
M5×0.8 | Right-Hand Left-Hand | 5 | 16 | 41 | 33 | 20 | 6 | 8 | 7.7 | 0.3 ~ 0.5 | 5.7 | 13 |
M6×1.0 | 6 | 18 | 45 | 36 | 22 | 6.75 | 9 | 8.96 | 7.2 | 20 | ||
M8×1.25 | 8 | 22 | 53 | 42 | 25 | 9 | 12 | 10.4 | 11.6 | 30 | ||
M10×1.5 | 10 | 26 | 61 | 48 | 29 | 10.5 | 14 | 12.9 | 14.5 | 55 | ||
M12×1.75 | 12 | 30 | 69 | 54 | 33 | 12 | 16 | 15.4 | 17 | 85 | ||
M14×2.0 | 14 | 34 | 77 | 60 | 36 | 13.5 | 19 | 16.9 | 24 | 140 | ||
M16×2.0 | 16 | 38 | 86 | 66 | 40 | 15 | 21 | 19.4 | 28.5 | 210 | ||
M20×1.5 | 20 | 46 | 103 | 78 | 47 | 18 | 25 | 23 | 52.5 | 380 |
![]() | ||
Holder | Spherical Inner Ring | Bushing (Inner Lining) |
S45C (Zinc Plating) | Bearing Steel | H62 |
Part Number |
---|
E-GYW5 |
E-GYW6 |
E-GYW8 |
E-GYW10 |
E-GYW12 |
E-GYW14 |
E-GYW16 |
E-GYW20 |
E-GYWL5 |
E-GYWL6 |
E-GYWL8 |
E-GYWL10 |
E-GYWL12 |
E-GYWL14 |
E-GYWL16 |
E-GYWL20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Threads | Inner Dia. d (Ø) | Connecting Thread Direction |
---|---|---|---|---|---|---|---|---|
฿ 61.69 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | Same day | M5×0.8 | 5 | Right-hand Thread | |
฿ 64.29 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | Same day | M6×1.0 | 6 | Right-hand Thread | |
฿ 75.32 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | Same day | M8×1.25 | 8 | Right-hand Thread | |
฿ 94.81 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | Same day | [M10] M10×1.5 | 10 | Right-hand Thread | |
฿ 112.99 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | Same day | [M12] M12×1.75 | 12 | Right-hand Thread | |
฿ 148.05 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | Same day | [M14] M14×2.0 | 14 | Right-hand Thread | |
฿ 198.05 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | 6 Day(s) | [M16] M16×2.0 | 16 | Right-hand Thread | |
฿ 316.88 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | Same day | M20×1.5 | 20 | Right-hand Thread | |
฿ 61.69 | ECONOMY ROD END BEARING | 10 Piece(s) | Available | 6 Day(s) | M5×0.8 | 5 | Left-hand Thread | |
฿ 64.29 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | Same day | M6×1.0 | 6 | Left-hand Thread | |
฿ 75.32 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | Same day | M8×1.25 | 8 | Left-hand Thread | |
฿ 94.81 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | Same day | [M10] M10×1.5 | 10 | Left-hand Thread | |
฿ 112.99 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | Same day | [M12] M12×1.75 | 12 | Left-hand Thread | |
฿ 148.05 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | 6 Day(s) | [M14] M14×2.0 | 14 | Left-hand Thread | |
฿ 198.05 | ECONOMY ROD END BEARING | 5 Piece(s) | Available | 6 Day(s) | [M16] M16×2.0 | 16 | Left-hand Thread | |
฿ 316.88 | ECONOMY ROD END BEARING | 5 Piece(s) | Available | 6 Day(s) | M20×1.5 | 20 | Left-hand Thread |
Loading...
![]() | ||
Holder | Spherical Inner Ring | Bushing (Inner Lining) |
S45C (Zinc Plating) | Bearing Steel | H62 |
Shape | Male Thread Type | ![]() | |||
Holder | Spherical Inner Ring | Bushing (Inner Lining) | |||
Oil Lubrication | Right-Hand Thread | Left-Hand Thread | S45C (Zinc Plating) | Bearing Steel | H62 |
Connecting Thread Specification M×P | Connecting Thread Direction | d | D | L | L1 | ℓ | B | B1 | d1 | (r) | Static Load Capacity Radial Cs (kN) | Weight |
M5×0.8 | Right-Hand Left-Hand | 5 | 16 | 41 | 33 | 20 | 6 | 8 | 7.7 | 0.3 ~ 0.5 | 5.7 | 13 |
M6×1.0 | 6 | 18 | 45 | 36 | 22 | 6.75 | 9 | 8.96 | 7.2 | 20 | ||
M8×1.25 | 8 | 22 | 53 | 42 | 25 | 9 | 12 | 10.4 | 11.6 | 30 | ||
M10×1.5 | 10 | 26 | 61 | 48 | 29 | 10.5 | 14 | 12.9 | 14.5 | 55 | ||
M12×1.75 | 12 | 30 | 69 | 54 | 33 | 12 | 16 | 15.4 | 17 | 85 | ||
M14×2.0 | 14 | 34 | 77 | 60 | 36 | 13.5 | 19 | 16.9 | 24 | 140 | ||
M16×2.0 | 16 | 38 | 86 | 66 | 40 | 15 | 21 | 19.4 | 28.5 | 210 | ||
M20×1.5 | 20 | 46 | 103 | 78 | 47 | 18 | 25 | 23 | 52.5 | 380 |
Rod End Bearing Type | Standard Type | Main Body Material | S45C | Connecting Thread Shape | Threaded |
---|---|---|---|---|---|
Type | Rod End Bearings | Bushing Material | H62 | Lubrication Method | Lubrication |
How can we improve?
How can we improve?