(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rod End Bearings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/Maximum (mm.) : 5 and 20
● Connecting Threads : Female Threaded M5, M6, M8 , M10, M12, M14, M16 and M20
● Material
Holder - S45C (Zinc Plating)
Spherical Inner Ring - Bearing Steel
Bushing - H62
[Application]
Rod End Bearings are commonly used in various applications in factory automation systems
- Exceptional Value: Get premium rod end bearings without the premium price tag—perfect for budget-conscious projects.
- Select from various sizes and thread types to meet your specific needs.
- Crafted from durable materials for enhanced performance.
- Achieve smooth and precise motion with bearings designed for minimal friction.
- Benefit from fast and efficient shipping options.
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Shape of Spherical Bearings | Female Thread Type | Material | |||
Holder | Spherical Inner Ring | Bushing (Inner Lining) | |||
Oil Lubrication | Right-Hand Thread | Left-Hand Thread | S45C (Zinc Plating) | Bearing Steel | H62 |
Connecting Thread Specification M×P | Connecting Thread Direction | d | D | D1 | D2 | L | L1 | ℓ | B | B1 | T | W | d1 | (r) | Static Load Capacity Radial Cs (kN) | Weight |
M5×0.8 | Right-Hand Left-Hand | 5 | 16 | 8.5 | 11 | 35 | 27 | 10 | 6 | 8 | 4 | 9 | 7.7 | 0.3 ~ 0.5 | 5.7 | 16 |
M6×1.0 | 6 | 18 | 10 | 13 | 39 | 30 | 12 | 6.75 | 9 | 5 | 11 | 8.96 | 7.2 | 22 | ||
M8×1.25 | 8 | 22 | 12.5 | 16 | 47 | 36 | 16 | 9 | 12 | 14 | 10.4 | 11.6 | 47 | |||
M10×1.5 | 10 | 26 | 15 | 19 | 56 | 43 | 20 | 10.5 | 14 | 6.5 | 17 | 12.9 | 14.5 | 77 | ||
M10×1.25 | ||||||||||||||||
M12×1.75 | 12 | 30 | 17.5 | 22 | 65 | 50 | 22 | 12 | 16 | 19 | 15.4 | 17 | 100 | |||
M14×2.0 | 14 | 34 | 20 | 25 | 74 | 57 | 25 | 13.5 | 19 | 8 | 22 | 16.9 | 24 | 160 | ||
M14×1.5 | ||||||||||||||||
M16×2.0 | 16 | 38 | 22 | 27 | 84 | 64 | 28 | 15 | 21 | 24 | 19.4 | 28.5 | 220 | |||
M20×1.5 | 20 | 46 | 27 | 34 | 102 | 77 | 33 | 18 | 25 | 10 | 30 | 23 | 42.5 | 420 |
Material of Spherical Bearings | ||
Holder | Spherical Inner Ring | Bushing (Inner Lining) |
S45C (Zinc Plating) | Bearing Steel | H62 |
Part Number |
---|
E-GYN8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connecting Threads | Inner Dia. d (Ø) | Connecting Thread Direction |
---|---|---|---|---|---|---|---|---|---|
฿ 75.97 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | Same day | 10 | M8×1.25 | 8 | Right-hand Thread |
Loading...
Material | ||
Holder | Spherical Inner Ring | Bushing (Inner Lining) |
S45C (Zinc Plating) | Bearing Steel | H62 |
Shape | Female Thread Type | Material | |||
Holder | Spherical Inner Ring | Bushing (Inner Lining) | |||
Oil Lubrication | Right-Hand Thread | Left-Hand Thread | S45C (Zinc Plating) | Bearing Steel | H62 |
Connecting Thread Specification M×P | Connecting Thread Direction | d | D | D1 | D2 | L | L1 | ℓ | B | B1 | T | W | d1 | (r) | Static Load Capacity Radial Cs (kN) | Weight |
M5×0.8 | Right-Hand Left-Hand | 5 | 16 | 8.5 | 11 | 35 | 27 | 10 | 6 | 8 | 4 | 9 | 7.7 | 0.3 ~ 0.5 | 5.7 | 16 |
M6×1.0 | 6 | 18 | 10 | 13 | 39 | 30 | 12 | 6.75 | 9 | 5 | 11 | 8.96 | 7.2 | 22 | ||
M8×1.25 | 8 | 22 | 12.5 | 16 | 47 | 36 | 16 | 9 | 12 | 14 | 10.4 | 11.6 | 47 | |||
M10×1.5 | 10 | 26 | 15 | 19 | 56 | 43 | 20 | 10.5 | 14 | 6.5 | 17 | 12.9 | 14.5 | 77 | ||
M10×1.25 | ||||||||||||||||
M12×1.75 | 12 | 30 | 17.5 | 22 | 65 | 50 | 22 | 12 | 16 | 19 | 15.4 | 17 | 100 | |||
M14×2.0 | 14 | 34 | 20 | 25 | 74 | 57 | 25 | 13.5 | 19 | 8 | 22 | 16.9 | 24 | 160 | ||
M14×1.5 | ||||||||||||||||
M16×2.0 | 16 | 38 | 22 | 27 | 84 | 64 | 28 | 15 | 21 | 24 | 19.4 | 28.5 | 220 | |||
M20×1.5 | 20 | 46 | 27 | 34 | 102 | 77 | 33 | 18 | 25 | 10 | 30 | 23 | 42.5 | 420 |
Rod End Bearing Type | Standard Type | Main Body Material | S45C | Connecting Thread Shape | Tapped |
---|---|---|---|---|---|
Type | Rod End Bearings | Bushing Material | H62 | Lubrication Method | Lubrication |
Please check the type/dimensions/specifications of the part E-GYN8 in the Rod End Bearings Tapped series.
Part Number |
---|
E-GYN14 |
E-GYN14A |
E-GYN16 |
E-GYNL10 |
E-GYNL10A |
E-GYNL12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Connecting Threads | Inner Dia. d (Ø) | Connecting Thread Direction |
---|---|---|---|---|---|---|---|---|
฿ 146.10 | 1 Piece(s) | Available | Same day | 10 | [M14] M14×2.0 | 14 | Right-hand Thread | |
฿ 146.10 | 5 Piece(s) | Available | 9 Day(s) | 10 | [M14] M14×1.5 | 14 | Right-hand Thread | |
฿ 198.70 | 1 Piece(s) | Available | Same day | 10 | [M16] M16×2.0 | 16 | Right-hand Thread | |
฿ 96.10 | 1 Piece(s) | Available | Same day | 10 | [M10] M10×1.5 | 10 | Left-hand Thread | |
฿ 96.10 | 10 Piece(s) | Available | 9 Day(s) | 10 | [M10] M10×1.25 | 10 | Left-hand Thread | |
฿ 114.29 | 1 Piece(s) | Available | Same day | 10 | [M12] M12×1.75 | 12 | Left-hand Thread |
How can we improve?
How can we improve?