(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rod End Bearings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/Maximum (mm.) : 5 and 20
● Connecting Threads : Male Threaded M5, M6, M8 , M10, M12, M14, M16 and M20
● Material
Holder - S45C (Zinc Plating)
Inner Ring - Bearing Steel
Bushing - PTFE
[Application]
Rod End Bearings are commonly used in various applications in factory automation systems
Shape of Spherical Bearings | Male Thread Type | Material | ||||
Holder | Inner Ring | Outer Ring | Bushing (Inner Lining) | |||
Lubrication Free | Right-Hand Thread | Left-Hand Thread | S45C (Zinc Plating) | Bearing Steel | H59 | PTFE |
Connecting Thread Specification M×P | Connecting Thread Direction | Part Number | D | L | L1 | ℓ | B | B1 | d1 | (r) | Static Load Capacity Radial Cs (kN) | Weight |
d | ||||||||||||
M5×0.8 | Right-Hand Left-Hand | 5 | 18 | 42.5 | 33 | 19 | 6 | 8 | 7.7 | 0.3 ~ 0.5 | 6 | 13 |
M6×1.0 | 6 | 20 | 46.5 | 36 | 21 | 6.7 | 9 | 8.96 | 7.65 | 20 | ||
M8×1.25 | 8 | 24 | 54.5 | 42 | 25 | 9 | 12 | 10.4 | 12.9 | 38 | ||
M10×1.5 | 10 | 28 | 62.5 | 48 | 28 | 11 | 14 | 12.9 | 18 | 55 | ||
M12×1.75 | 12 | 32 | 70.5 | 54 | 32 | 12 | 16 | 15.4 | 24 | 85 | ||
M14×2.0 | 14 | 36 | 78.5 | 60 | 36 | 14 | 19 | 16.9 | 31 | 140 | ||
M16×2.0 | 16 | 40 | 87.5 | 66 | 37 | 15 | 21 | 19.4 | 39 | 210 | ||
M20×1.5 | 20 | 50 | 103 | 78 | 41 | 18 | 25 | 23 | 57 | 380 |
Material of Spherical Bearings | |||
Holder | Inner Ring | Outer Ring | Bushing (Inner Lining) |
S45C (Zinc Plating) | Bearing Steel | H59 | PTFE |
Part Number |
---|
E-GZW5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connecting Threads | Inner Dia. d (Ø) | Connecting Thread Direction |
---|---|---|---|---|---|---|---|---|---|
฿ 46.10 | ECONOMY ROD END BEARING | 1 Piece(s) | Available | Same day | 10 | M5×0.8 | 5 | Right-hand Thread |
Loading...
Material | |||
Holder | Inner Ring | Outer Ring | Bushing (Inner Lining) |
S45C (Zinc Plating) | Bearing Steel | H59 | PTFE |
Shape | Male Thread Type | Material | ||||
Holder | Inner Ring | Outer Ring | Bushing (Inner Lining) | |||
Lubrication Free | Right-Hand Thread | Left-Hand Thread | S45C (Zinc Plating) | Bearing Steel | H59 | PTFE |
Connecting Thread Specification M×P | Connecting Thread Direction | Part Number | D | L | L1 | ℓ | B | B1 | d1 | (r) | Static Load Capacity Radial Cs (kN) | Weight |
d | ||||||||||||
M5×0.8 | Right-Hand Left-Hand | 5 | 18 | 42.5 | 33 | 19 | 6 | 8 | 7.7 | 0.3 ~ 0.5 | 6 | 13 |
M6×1.0 | 6 | 20 | 46.5 | 36 | 21 | 6.7 | 9 | 8.96 | 7.65 | 20 | ||
M8×1.25 | 8 | 24 | 54.5 | 42 | 25 | 9 | 12 | 10.4 | 12.9 | 38 | ||
M10×1.5 | 10 | 28 | 62.5 | 48 | 28 | 11 | 14 | 12.9 | 18 | 55 | ||
M12×1.75 | 12 | 32 | 70.5 | 54 | 32 | 12 | 16 | 15.4 | 24 | 85 | ||
M14×2.0 | 14 | 36 | 78.5 | 60 | 36 | 14 | 19 | 16.9 | 31 | 140 | ||
M16×2.0 | 16 | 40 | 87.5 | 66 | 37 | 15 | 21 | 19.4 | 39 | 210 | ||
M20×1.5 | 20 | 50 | 103 | 78 | 41 | 18 | 25 | 23 | 57 | 380 |
Rod End Bearing Type | Standard Type | Main Body Material | S45C | Connecting Thread Shape | Threaded |
---|---|---|---|---|---|
Type | Rod End Bearings | Bushing Material | PTFE | Lubrication Method | Oil Free |
Please check the type/dimensions/specifications of the part E-GZW5 in the Lubrication-Free Male Threaded Rod End Bearing - M5-M20 Thread series.
Part Number |
---|
E-GZW14 |
E-GZW16 |
E-GZW20 |
E-GZW6 |
E-GZW8 |
E-GZWL10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Connecting Threads | Inner Dia. d (Ø) | Connecting Thread Direction |
---|---|---|---|---|---|---|---|---|
฿ 146.75 | 5 Piece(s) | Available | 6 Day(s) | 10 | [M14] M14×2.0 | 14 | Right-hand Thread | |
฿ 194.16 | 1 Piece(s) | Available | Same day | 10 | [M16] M16×2.0 | 16 | Right-hand Thread | |
฿ 315.58 | 1 Piece(s) | Available | Same day | 10 | M20×1.5 | 20 | Right-hand Thread | |
฿ 51.30 | 1 Piece(s) | Available | Same day | 10 | M6×1.0 | 6 | Right-hand Thread | |
฿ 64.29 | 1 Piece(s) | Available | Same day | 10 | M8×1.25 | 8 | Right-hand Thread | |
฿ 85.71 | 1 Piece(s) | Available | Same day | 10 | [M10] M10×1.5 | 10 | Left-hand Thread |
How can we improve?
How can we improve?