1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod End Bearings Lubrication Free, Tapped

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 46.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • W Dimension of M16: Though CAD data show W=22, but Actual dimension is 24mm and CAD data will be revised soon,
  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part14 CLICK here

Product Description

Rod End Bearings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/Maximum (mm.) : 5 and 20
● Connecting Threads : Female Threaded M5, M6, M8 , M10, M12, M14, M16 and M20
● Material
Holder - S45C (Zinc Plating)
Inner Ring - Bearing Steel
Bushing - PTFE
[Application]
Rod End Bearings are commonly used in various applications in factory automation systems

Product Overview of Spherical Bearings

MISUMI self-developed economy series Spherical Bearings, with market universal specifications, beautiful appearance, and reliable quality.
Raw materials and tolerances are strictly controlled to ensure tensile performance and durability. Large inventory and same day shipment.
Photo

Product Features of Spherical Bearings

・MISUMI self-developed products of Spherical Bearings with beautiful appearance and reliable quality
・The steel ball is made of high-quality bearing steel material under strict tolerance management to ensure smooth and precise rotation of the rod end bearing.
・The ball press-fit process has been improved to prevent the ball from falling off.

Drawing 1
Drawing 2
Drawing 3

Specifications Overview of Spherical Bearings

・Lubrication free rod end Spherical Bearings Internal threads are divided into two types, namely the right-hand thread and left-hand thread.
Shape of Spherical BearingsFemale Thread TypeSpherical Bearings Material
HolderInner RingOuter RingBushing (Inner Lining)
Lubrication FreeRight-Hand ThreadLeft-Hand ThreadS45C (Zinc Plating)Bearing SteelH59PTFE
 
Connecting Thread Specification
M×P
Connecting Thread DirectiondDD1D2LL1BB1TWd1(r)Static Load Capacity
Radial Cs (kN)
Weight
M5×0.8Right-Hand
Left-Hand
51891136.5271068497.70.3
~
0.5
616
M6×1.0620101340.530126.7595118.967.6522
M8×1.2582412.51648.536169121410.412.947
M10×1.51028151957.5432010.5146.51712.91877
M10×1.25
M12×1.75123217.52266.5502212161915.424100
M14×2.01436202575572513.51982216.931160
M14×1.5
M16×2.01640222785.5642815212419.439220
M20×1.5205027.534102.57733182510302357420

Dimensional Drawing of Spherical Bearings

Spherical Bearings Material of Spherical Bearings
HolderInner RingOuter RingBushing (Inner Lining)
S45C (Zinc Plating)Bearing SteelH59PTFE

Dimensional Drawing

Example Use of Spherical Bearings

Example of Use
Example of Use

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-GZN5
E-GZN6
E-GZN8
E-GZN10
E-GZN10A
E-GZN12
E-GZN14
E-GZN14A
E-GZN16
E-GZN20
E-GZNL5
E-GZNL6
E-GZNL8
E-GZNL10
E-GZNL10A
E-GZNL12
E-GZNL14
E-GZNL14A
E-GZNL16
E-GZNL20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnecting Threads Inner Dia. d
(Ø)
Connecting Thread Direction

฿ 46.10

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10M5×0.85Right-hand Thread

฿ 51.30

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10M6×1.06Right-hand Thread

฿ 64.94

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10M8×1.258Right-hand Thread

฿ 87.01

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10[M10] M10×1.510Right-hand Thread

฿ 87.01

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10[M10] M10×1.2510Right-hand Thread

฿ 106.49

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10[M12] M12×1.7512Right-hand Thread

฿ 144.81

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10[M14] M14×2.014Right-hand Thread

฿ 144.81

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10[M14] M14×1.514Right-hand Thread

฿ 194.81

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10[M16] M16×2.016Right-hand Thread

฿ 317.53

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10M20×1.520Right-hand Thread

฿ 46.10

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10M5×0.85Left-hand Thread

฿ 51.30

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10M6×1.06Left-hand Thread

฿ 64.94

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10M8×1.258Left-hand Thread

฿ 87.01

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10[M10] M10×1.510Left-hand Thread

฿ 87.01

ECONOMY ROD END BEARING 10 Piece(s) Available 6 Day(s) 10[M10] M10×1.2510Left-hand Thread

฿ 106.49

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10[M12] M12×1.7512Left-hand Thread

฿ 144.81

ECONOMY ROD END BEARING 5 Piece(s) Available 6 Day(s) 10[M14] M14×2.014Left-hand Thread

฿ 144.81

ECONOMY ROD END BEARING 5 Piece(s) Available 6 Day(s) 10[M14] M14×1.514Left-hand Thread

฿ 194.81

ECONOMY ROD END BEARING 1 Piece(s) Available Same day 10[M16] M16×2.016Left-hand Thread

฿ 317.53

ECONOMY ROD END BEARING 5 Piece(s) Available 6 Day(s) 10M20×1.520Left-hand Thread

Loading...

  1. 1

Basic Information

Rod End Bearing Type Standard Type Main Body Material S45C Connecting Thread Shape Tapped
Type Rod End Bearings Bushing Material PTFE Lubrication Method Oil Free

Frequently Asked Questions (FAQ)

Question: What types of MISUMI economy series rod end bearings are available?
Answer: MISUMI economy series rod end bearings are mainly divided into: ① Lubrication Free, Tapped ② Lubrication Free, Male Threaded ③ Oil Lubrication, Tapped ④ Oil Lubrication, Male Threaded
Question: What is the difference in material between MISUMI economy series lubrication free rod end bearing and MISUMI standard product?
Answer: The economy series lubrication free rod end bearing has a copper ring between the steel ball and the holder in addition to the PTFE lubrication layer (Polytetrafluoroethylene resin).
Question: What is an oil lubrication rod end bearing?
Answer: An oil lubrication rod end bearing is different from a lubrication free rod end bearing in that its lubrication layer is a copper ring and its holder is equipped with an oil nozzle. In contrast, the lubrication free type has no oil nozzle and is lubricated by PTFE.