(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High Strength, Normal Grade, Heat Resistance Within 220 °C
Heat Insulating Plates are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Plate Thickness Minimum/Maximum (mm.): 3 and 30
● Width and Length (mm.) : Can configurable between 20 to 800 mm, and the minimum length can be increased by increments 1 mm.
● Operating Environment Temperature (℃) : Normal temperature~220
● Main Material : Epoxy-modified resin
[Application]
It is used for thermal insulation of connecting parts and thermal insulation of flanges
Type | Dimension tolerance of A·B | Main Substrate | Main Material | Grade | Color | Recommended Operating Environment Temperature |
Temperature Insulating Super Insulating Grade | Unspecified P | Fiberglass cloth | Epoxy-modified resin | High strength type | Green | Normal temperature~220℃ |
Example of Heat Insulating Plates Use ① | Role of Heat Insulating Plates Product |
![]() | Used for thermal insulation of connecting parts |
Example of Heat Insulating Plates Use ② | Role of Heat Insulating Plates Product |
![]() | Used for thermal insulation of flanges |
Resin Washer Standard Type Single Product/Sold in Bags | Stopper bolt with urethane Straight type | Resin Collar Standard | ||
![]() | ![]() | ![]() | ||
Typical model: PACK-WSJJ4-2-2 | Typical model: UST8-40 | Typical model: CLJJ10-16-20.0 | ||
Advantages: Single and packed products are available, with packed ones sold at more favorable prices. | Suitable for conveying heavy load workpieces, compact tip, usable in narrow spaces | Advantages: Optional inner and outer diameter and height, better price |
Part Number |
---|
E-HIPLB2H-[20-800/1]-[5,15]-[3,5,10,15,20,25,30]-F[9-791/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
E-HIPLB2H-[20-800/1]-[5,15]-[3,5,10,15,20,25,30]-F[9-791/0.5]-G[5-795/0.5]-Z[4,5,6,8] |
E-HIPLB2H-[20-800/1]-[20-800/1]-[3,5,10,15,20,25,30]-F[9-791/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
E-HIPLB2H-[20-800/1]-[20-800/1]-[3,5,10,15,20,25,30]-F[9-791/0.5]-G[5-795/0.5]-Z[4,5,6,8] |
E-HIPLB4H-[20-800/1]-[5,15]-[3,5,10,15,20,25,30]-F[9-791/0.5]-G[9-791/0.5]-N[3,4,5,6,8,10] |
E-HIPLB4H-[20-800/1]-[5,15]-[3,5,10,15,20,25,30]-F[9-791/0.5]-G[9-791/0.5]-Z[4,5,6,8] |
E-HIPLB4H-[20-800/1]-[20-800/1]-[3,5,10,15,20,25,30]-F[9-791/0.5]-G[9-791/0.5]-N[3,4,5,6,8,10] |
E-HIPLB4H-[20-800/1]-[20-800/1]-[3,5,10,15,20,25,30]-F[9-791/0.5]-G[9-791/0.5]-Z[4,5,6,8] |
E-HIPLB-[20-800/1]-[20-800/1]-[3,5,10,15,20,25,30] |
E-HIPLBP2H-[20-200/1]-[5,10]-[3,5,10,15,20,25,30]-F[9-191/0.5]-G[5-195/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP2H-[20-200/1]-[5,10]-[3,5,10,15,20,25,30]-F[9-191/0.5]-G[5-195/0.5]-Z[4,5,6,8] |
E-HIPLBP2H-[20-200/1]-[5,10]-[3,5,10,15,20,25,30]-G[5-195/0.5]-G[5-195/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP2H-[20-200/1]-[5,10]-[3,5,10,15,20,25,30]-G[5-195/0.5]-G[5-195/0.5]-Z[4,5,6,8] |
E-HIPLBP2H-[20-200/1]-[5,10]-F[9-191/0.5]-F[9-191/0.5]-G[5-195/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP2H-[20-200/1]-[5,10]-F[9-191/0.5]-F[9-191/0.5]-G[5-195/0.5]-Z[4,5,6,8] |
E-HIPLBP2H-[20-200/1]-[5,10]-F[9-191/0.5]-G[5-195/0.5]-G[5-195/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP2H-[20-200/1]-[5,10]-F[9-191/0.5]-G[5-195/0.5]-G[5-195/0.5]-Z[4,5,6,8] |
E-HIPLBP2H-[20-200/1]-[20-200/1]-[3,5,10,15,20,25,30]-F[9-191/0.5]-G[5-195/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP2H-[20-200/1]-[20-200/1]-[3,5,10,15,20,25,30]-F[9-191/0.5]-G[5-195/0.5]-Z[4,5,6,8] |
E-HIPLBP2H-[20-200/1]-[20-200/1]-[3,5,10,15,20,25,30]-G[5-195/0.5]-G[5-195/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP2H-[20-200/1]-[20-200/1]-[3,5,10,15,20,25,30]-G[5-195/0.5]-G[5-195/0.5]-Z[4,5,6,8] |
E-HIPLBP2H-[20-200/1]-[20-200/1]-F[9-191/0.5]-F[9-191/0.5]-G[5-195/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP2H-[20-200/1]-[20-200/1]-F[9-191/0.5]-F[9-191/0.5]-G[5-195/0.5]-Z[4,5,6,8] |
E-HIPLBP2H-[20-200/1]-[20-200/1]-F[9-191/0.5]-G[5-195/0.5]-G[5-195/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP2H-[20-200/1]-[20-200/1]-F[9-191/0.5]-G[5-195/0.5]-G[5-195/0.5]-Z[4,5,6,8] |
E-HIPLBP4H-[20-200/1]-[5,10]-[3,5,10,15,20,25,30]-F[9-191/0.5]-G[9-191/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP4H-[20-200/1]-[5,10]-[3,5,10,15,20,25,30]-F[9-191/0.5]-G[9-191/0.5]-Z[4,5,6,8] |
E-HIPLBP4H-[20-200/1]-[5,10]-[3,5,10,15,20,25,30]-G[9-191/0.5]-G[9-191/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP4H-[20-200/1]-[5,10]-[3,5,10,15,20,25,30]-G[9-191/0.5]-G[9-191/0.5]-Z[4,5,6,8] |
E-HIPLBP4H-[20-200/1]-[5,10]-F[9-191/0.5]-F[9-191/0.5]-G[9-191/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP4H-[20-200/1]-[5,10]-F[9-191/0.5]-F[9-191/0.5]-G[9-191/0.5]-Z[4,5,6,8] |
E-HIPLBP4H-[20-200/1]-[5,10]-F[9-191/0.5]-G[9-191/0.5]-G[9-191/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP4H-[20-200/1]-[5,10]-F[9-191/0.5]-G[9-191/0.5]-G[9-191/0.5]-Z[4,5,6,8] |
E-HIPLBP4H-[20-200/1]-[20-200/1]-[3,5,10,15,20,25,30]-F[9-191/0.5]-G[9-191/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP4H-[20-200/1]-[20-200/1]-[3,5,10,15,20,25,30]-F[9-191/0.5]-G[9-191/0.5]-Z[4,5,6,8] |
E-HIPLBP4H-[20-200/1]-[20-200/1]-[3,5,10,15,20,25,30]-G[9-191/0.5]-G[9-191/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP4H-[20-200/1]-[20-200/1]-[3,5,10,15,20,25,30]-G[9-191/0.5]-G[9-191/0.5]-Z[4,5,6,8] |
E-HIPLBP4H-[20-200/1]-[20-200/1]-F[9-191/0.5]-F[9-191/0.5]-G[9-191/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP4H-[20-200/1]-[20-200/1]-F[9-191/0.5]-F[9-191/0.5]-G[9-191/0.5]-Z[4,5,6,8] |
E-HIPLBP4H-[20-200/1]-[20-200/1]-F[9-191/0.5]-G[9-191/0.5]-G[9-191/0.5]-N[3,4,5,6,8,10] |
E-HIPLBP4H-[20-200/1]-[20-200/1]-F[9-191/0.5]-G[9-191/0.5]-G[9-191/0.5]-Z[4,5,6,8] |
E-HIPLBP-[20-200/1]-[20-200/1]-[3,5,10,15,20,25,30] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Plate Thickness T (mm) | Width B (mm) | Length A (mm) | Tolerance Selection | Type | Number of Holes | Counterbored Hole (Nominal Bolt Dia.) [Z] | Through Hole (Nominal Bolt Dia.) [N] | F (mm) | G (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | - | 20 ~ 800 | Not specified | Hole machining type | 2H (2 holes) | - | 3 ~ 10 | 9 ~ 791 | 5 ~ 795 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | - | 20 ~ 800 | Not specified | Hole machining type | 2H (2 holes) | 4 ~ 8 | - | 9 ~ 791 | 5 ~ 795 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | 20 ~ 800 | 20 ~ 800 | Not specified | Hole machining type | 2H (2 holes) | - | 3 ~ 10 | 9 ~ 791 | 5 ~ 795 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | 20 ~ 800 | 20 ~ 800 | Not specified | Hole machining type | 2H (2 holes) | 4 ~ 8 | - | 9 ~ 791 | 5 ~ 795 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | - | 20 ~ 800 | Not specified | Hole machining type | 4H (4 holes) | - | 3 ~ 10 | 9 ~ 791 | 9 ~ 791 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | - | 20 ~ 800 | Not specified | Hole machining type | 4H (4 holes) | 4 ~ 8 | - | 9 ~ 791 | 9 ~ 791 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | 20 ~ 800 | 20 ~ 800 | Not specified | Hole machining type | 4H (4 holes) | - | 3 ~ 10 | 9 ~ 791 | 9 ~ 791 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | 20 ~ 800 | 20 ~ 800 | Not specified | Hole machining type | 4H (4 holes) | 4 ~ 8 | - | 9 ~ 791 | 9 ~ 791 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 12 Day(s) | 10 | 3 ~ 30 | 20 ~ 800 | 20 ~ 800 | Not specified | Standard type | - | - | - | - | - | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | - | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | - | 3 ~ 10 | 9 ~ 191 | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | - | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | 4 ~ 8 | - | 9 ~ 191 | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | - | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | - | 3 ~ 10 | - | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | - | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | 4 ~ 8 | - | - | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | - | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | - | 3 ~ 10 | 9 ~ 191 | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | - | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | 4 ~ 8 | - | 9 ~ 191 | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | - | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | - | 3 ~ 10 | - | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | - | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | 4 ~ 8 | - | - | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | - | 3 ~ 10 | 9 ~ 191 | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | 4 ~ 8 | - | 9 ~ 191 | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | - | 3 ~ 10 | - | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | 4 ~ 8 | - | - | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | - | 3 ~ 10 | 9 ~ 191 | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | 4 ~ 8 | - | 9 ~ 191 | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | - | 3 ~ 10 | - | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 2H (2 holes) | 4 ~ 8 | - | - | 5 ~ 195 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | - | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | - | 3 ~ 10 | 9 ~ 191 | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | - | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | 4 ~ 8 | - | 9 ~ 191 | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | - | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | - | 3 ~ 10 | - | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | - | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | 4 ~ 8 | - | - | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | - | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | - | 3 ~ 10 | 9 ~ 191 | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | - | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | 4 ~ 8 | - | 9 ~ 191 | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | - | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | - | 3 ~ 10 | - | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | - | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | 4 ~ 8 | - | - | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | - | 3 ~ 10 | 9 ~ 191 | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | 4 ~ 8 | - | 9 ~ 191 | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | - | 3 ~ 10 | - | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | 4 ~ 8 | - | - | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | - | 3 ~ 10 | 9 ~ 191 | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | 4 ~ 8 | - | 9 ~ 191 | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | - | 3 ~ 10 | - | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | - | 20 ~ 200 | 20 ~ 200 | P | Hole machining type | 4H (4 holes) | 4 ~ 8 | - | - | 9 ~ 191 | ||
- | ECONOMY HEAT SHIELD | 1 Piece(s) | 13 Day(s) | 10 | 3 ~ 30 | 20 ~ 200 | 20 ~ 200 | P | Standard type | - | - | - | - | - |
Loading...
Type | Dimension tolerance of A·B | Main Substrate | Main Material | Grade | Color | Recommended Operating Environment Temperature |
Temperature Insulating Super Insulating Grade | Unspecified P | Fiberglass cloth | Epoxy-modified resin | High strength type | Green | Normal temperature~220℃ |
Part Number | 1mm increments | Selection![]() | ||
![]() | Tolerance Selection | ![]() | ![]() | |
A≥B | ||||
Temperature Insulating Super Insulating Grade | Unspecified (+1.0, 0) P (±0.3) | 20 to 800 | 20 to 800 | 3 5 10 15 20 25 30 |
20~200 | 20 to 200 |
Part Number | 1mm increments | Selection![]() | 0.5mm increments | ![]() | |||||
![]() | Tolerance Selection | ![]() | ![]() | ![]() | ![]() | ![]() | N | Z | |
A≥B | |||||||||
Temperature Insulating Super Insulating Grade | Unspecified (+1.0, 0) | 2H 4H | 20~800 | 20 to 800 | 3 | 9~791 | 5 to 795 (2H) 9 to 791 (4H) | 3 4 5 6 8 10 | - |
5 | - | ||||||||
10 | 4 5 6 | ||||||||
15 | 4 5 6 8 | ||||||||
20 | 4 5 6 8 | ||||||||
25 | 4 5 6 8 | ||||||||
30 | 4 5 6 8 | ||||||||
P (±0.3) | 20~200 | 20 to 200 | 3 | 9~191 | 5 to 195 (2H) 9 to 191 (4H) | - | |||
5 | - | ||||||||
10 | 4 5 6 | ||||||||
15 | 4 5 6 8 | ||||||||
20 | 4 5 6 8 | ||||||||
25 | 4 5 6 8 | ||||||||
30 | 4 5 6 8 |
Hole Machining Detail | |||||||||||||||||||||||||||||||||
N (Through hole) | Z (Counterbored Hole) | ||||||||||||||||||||||||||||||||
![]() | ![]() | ||||||||||||||||||||||||||||||||
|
Recommended Operating Temperature(°C) | Room Temp. ~ 220 | Grade | Temperature Insulating Super Insulating Grade | Color | Green |
---|---|---|---|---|---|
Thermal Conductivity(W/m·K) | 0.23 | Expansion Rate(℃-1) | 0.000059 | Main Base Material | Glass Fiber Cloth |
Main Material | Epoxy Modified Resin |
How can we improve?
How can we improve?