(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Lead Screw Stop Plates Round Flanged, C-MTQAB.
・ Applicable bearing Inner Diameter [mm]: 8, 10, 12, 15
・ Ideal for manual applications, simplifying design and selection when used with the economy series 30-degree trapezoidal screw and support unit.
・ Body Material: Made of S20C Equivalent with Ferroferric Oxide Protective Film surface treatment.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Body | Clamp Lever | ||
![]() | ![]() | ![]() | ![]() |
Equivalent to S20C | Ferroferric Oxide Protective Film | Aluminum Castings | Baked Paint |
D | A | B | C | H | h | P | d | T | L | K |
8 | 32 | 13 | 9 | 24 | 18 | 23 | 4.5 | 4 | 12 | 9 |
10 | 36 | 15 | 10 | 25 | 26 | 16 | ||||
12 | 38 | 17 | 11 | 27 | 20 | 28 | 5.5 | 5 | 11 | |
15 | 41 | 21 | 12 | 29 | 21 | 32 | 6 | 20 | 12 |
![]() | ![]() | ![]() |
Lead Screw For Support Units | Lead Screw Nuts Flanged | Lead Screw Support Units Fixed Side Square Type Short type |
Part Number |
---|
C-MTQAB8 |
C-MTQAB10 |
C-MTQAB12 |
C-MTQAB15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter D |
---|---|---|---|---|---|---|
฿ 308.44 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | 6 Day(s) | 8 | |
฿ 343.51 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | Same day | 10 | |
฿ 377.27 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | Same day | 12 | |
฿ 414.29 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | 6 Day(s) | 15 |
Loading...
Body | Clamp Lever | ||
![]() | ![]() | ![]() | ![]() |
Equivalent to S20C | Ferroferric Oxide Protective Film | Aluminum Castings | Baked Paint |
D | A | B | C | H | h | P | d | T | L | K |
8 | 32 | 13 | 9 | 24 | 18 | 23 | 4.5 | 4 | 12 | 9 |
10 | 36 | 15 | 10 | 25 | 26 | 16 | ||||
12 | 38 | 17 | 11 | 27 | 20 | 28 | 5.5 | 5 | 11 | |
15 | 41 | 21 | 12 | 29 | 21 | 32 | 6 | 20 | 12 |
Surface Treatment | Black Oxide | Material | S20C equivalent |
---|
How can we improve?
How can we improve?