(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Lead Screw Stop Plates for Support Unit Square Type, C-MDWZP.
・ Applicable bearing Inner Diameter [mm]: 8, 10, 12, 15
・ Ideal for manual applications, simplifying design and selection when used with the economy series 30-degree trapezoidal screw and support unit.
・ Body Material: Made of S20C Equivalent with Ferroferric Oxide Protective Film surface treatment.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Body | Clamp Lever | ||
![]() | ![]() | ![]() | ![]() |
Equivalent to S20C | Ferroferric Oxide Protective Film | Aluminum Castings | Baked Paint |
Q | T1 | H | R | E | Matching support model |
8 | 54.5 | 15 | 22 | 6 | C-MDWZ8 |
10 | 59.5 | 20 | 23 | 8 | C-MDWZ10 |
12 | 10 | C-MDWZ12 | |||
15 | 61.5 | 22 | 25 | 12 | C-MDWZ15 |
![]() | ![]() | ![]() |
Lead Screw For Support Units | Lead Screw Nuts Flanged | Lead Screw Support Units Fixed Side Square Type Short type |
Part Number |
---|
C-MDWZP8 |
C-MDWZP10 |
C-MDWZP12 |
C-MDWZP15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bearing Inner Diameter d |
---|---|---|---|---|---|---|
฿ 431.82 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | Same day | 8 | |
฿ 448.05 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | Same day | 10 | |
฿ 462.99 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | Same day | 12 | |
฿ 497.40 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | Same day | 15 |
Loading...
Body | Clamp Lever | ||
![]() | ![]() | ![]() | ![]() |
Equivalent to S20C | Ferroferric Oxide Protective Film | Aluminum Castings | Baked Paint |
Q | T1 | H | R | E | Matching support model |
8 | 54.5 | 15 | 22 | 6 | C-MDWZ8 |
10 | 59.5 | 20 | 23 | 8 | C-MDWZ10 |
12 | 10 | C-MDWZ12 | |||
15 | 61.5 | 22 | 25 | 12 | C-MDWZ15 |
Surface Treatment | Black Oxide | Material | S20C equivalent |
---|
How can we improve?
How can we improve?