(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Stepping Motors 57 Series with Gearbox from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- All series of the products adopt helical gears to increase the service life and reduce the noise.
- The reduction ratio categories are complete: 3, 7.5, 10 and 15, which cover most working conditions.
- Step angle is 1.8°
- Driver Output Current(A): 1.0-4.3 A
- Driver Power Voltage(v): VDC24-80 or VAC20-60
Part Number |
---|
C-57GSTM02-10+DR57A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Holding Torque (N·m) | Applicable Driver | Moment of Inertia (g.cm²) | Driver Output Current (A) | Driver Power Voltage (v) | Subdivision | Deceleration Ratio | Body Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,168.83 | ECONOMY STEPPING MOTOR | 1 Piece(s) | Available | Same day | Set (Motor + Driver) | 1 | C-DR57A | 275 | 1.0-4.3 | VDC24-80 or VAC20-60 | 200-25600 | 10 | 51 |
Loading...
TYPE | Economy series model | Body Length (mm) |
C-57GSTM+DR | C-57GSTM02-3+DR57A | 51 |
C-57GSTM02-7.5+DR57A | ||
C-57GSTM02-10+DR57A | ||
C-57GSTM02-15+DR57A | ||
C-57GSTM04-3+DR57A | 76 | |
C-57GSTM04-7.5+DR57A | ||
C-57GSTM04-10+DR57A | ||
C-57GSTM04-15+DR57A |
TYPE | Economy series model | Step Angle (°) | Body Length (mm) | Deceleration Ratio | Number of Leads (pcs) | Current/Phase (A) | Holding Torque (N.m) | Moment of Inertia (g.cm²) | Voltage 36V and current 2.8A at input speed of 600rpm | Applicable Driver | ||
Output Torque (N·m) | Reducer Efficiency | Torque After Deceleration (N·m) | ||||||||||
C-57GSTM+DR | C-57GSTM02-3+DR57A | 1.8 | 51 | 3 | 4 | 2.8 | 1 | 275 | 0.65 | 70% | 1.4 | C-DR57A |
C-57GSTM02-7.5+DR57A | 7.5 | 3.4 | ||||||||||
C-57GSTM02-10+DR57A | 10 | 4.6 | ||||||||||
C-57GSTM02-15+DR57A | 15 | 6.8 | ||||||||||
C-57GSTM04-3+DR57A | 76 | 3 | 1.89 | 480 | 0.7 | 1.5 | ||||||
C-57GSTM04-7.5+DR57A | 7.5 | 3.7 | ||||||||||
C-57GSTM04-10+DR57A | 10 | 4.9 | ||||||||||
C-57GSTM04-15+DR57A | 15 | 7.4 |
Reducer | Provided | Number of Leads(pcs) | 4 | Current/Phase(A) | 2.8 |
---|---|---|---|---|---|
Step Angle(°) | 1.8 |
Please check the type/dimensions/specifications of the part C-57GSTM02-10+DR57A in the Stepper Motors 57 Series With Gearbox series.
Part Number |
---|
C-57GSTM02-10 |
C-57GSTM02-15 |
C-57GSTM02-15+DR57A |
C-57GSTM02-3 |
C-57GSTM02-3+DR57A |
C-57GSTM02-7.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type Details | Holding Torque (N·m) | Applicable Driver | Moment of Inertia (g.cm²) | Driver Output Current (A) | Driver Power Voltage (v) | Subdivision | Deceleration Ratio | Body Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,575.97 | 1 Piece(s) | Available | Same day | Motor Only | 1 | - | 275 | - | - | - | 10 | 51 | |
฿ 2,575.97 | 1 Piece(s) | Available | Same day | Motor Only | 1 | - | 275 | - | - | - | 15 | 51 | |
฿ 4,168.83 | 1 Piece(s) | Available | Same day | Set (Motor + Driver) | 1 | C-DR57A | 275 | 1.0-4.3 | VDC24-80 or VAC20-60 | 200-25600 | 15 | 51 | |
฿ 2,575.97 | 1 Piece(s) | Available | Same day | Motor Only | 1 | - | 275 | - | - | - | 3 | 51 | |
฿ 4,168.83 | 1 Piece(s) | Available | Same day | Set (Motor + Driver) | 1 | C-DR57A | 275 | 1.0-4.3 | VDC24-80 or VAC20-60 | 200-25600 | 3 | 51 | |
฿ 2,575.97 | 1 Piece(s) | Available | Same day | Motor Only | 1 | - | 275 | - | - | - | 7.5 | 51 |
How can we improve?
How can we improve?