Stepper Motors 57 Series With Gearbox

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

- Stepping Motors 57 Series with Gearbox from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- All series of the products adopt helical gears to increase the service life and reduce the noise.
- The reduction ratio categories are complete: 3, 7.5, 10 and 15, which cover most working conditions.
- Step angle is 1.8°
- Driver Output Current(A): 1.0-4.3 A
- Driver Power Voltage(v): VDC24-80 or VAC20-60


Stepper Motor wiring and configuration guide >>> Watch now
Stepper Motor Troubleshooting Tool >>> CLICK here

Economy Stepping Motors 57 Series

Gearbox High Torque Smooth Motion

- Achieve superior holding torque with integrated gearbox options.

- Choose from various reduction ratios to fit diverse operational needs.

- Helical gears reduce noise and extend service life for smoother performance.

- Operates on flexible power options.

- 1.8° step angle and up to 25,600 subdivisions for exceptional accuracy.

Economy Stepping Motors 35 Series
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support


Product Overview of Stepping Motors

All series of the Stepping Motors products adopt helical gears to increase the service life and reduce the noise. The reduction ratio categories are complete: 3, 7.5, 10, and 15, which cover most working conditions.

Product Features of Stepping Motors

Product Features
Product Features
Product Features

Dimensional Drawing of Stepping Motors                                                    

The values of dimension in ( ) are reference values.                                                                                                                                                Driver of Stepping Motors
Stepping motor dimensional drawing                                                   Stepping motor dimensional drawing  
 

Example Use of Stepping Motors

Applications of the Stepping Motors in the medical industry
Example of use of stepper motor      Example of use of stepper motor

Precautions of Stepping Motors


1. The maximum current set by the driver shall not exceed the maximum current of the motor.
2. The gearbox is designed with a multi-stage spur gear, which has more backlash compared to other types (e.g., planetary gearbox, harmonic gearbox). It is not recommended for high-precision positioning applications
3. The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
4. The Stepping Motors needs to be used with the stepper driver, and cannot be directly connected to the power supply.
5. It is normal if the surface temperature of the Stepping Motors is between 80~90℃.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Stepper Motors 57 Series With Gearbox | MISUMI | MISUMI Thailand