(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Single Axis Actuators KS86 Standard / KSC86 With Cover.
・ Nominal mounting height [mm]: 46, 68
・ Lead [mm]: 10, 20
・ Allowable load of block: Rated Dynamic Load 31458 N, Rated Static Load 50764 N
・ Base Length [mm]: 340, 440, 540, 640, 740, 840, 940
・ Movement structure: Ball Screw Φ12 mm.
・ Repetitive Positioning Accuracy: Within ±10.0μm
・ This is an economy item; The price is cheaper than the MISUMI standard product.
MISUMI Standard Product LX4510-B1-N-540 | Economy Series C-KS8610-B1-540-F | |
Accuracy | High | Standard |
Slider Material | Chromium Molybdenum Steel | Chromium Steel |
Body Total Length [mm] | 627 | 640 |
Max. Stroke [mm] | 410.4 | 416.5 |
Basic Rated Load: Dynamic Rating [N] | 18450 | 6429 |
Basic Rated Load: Static Rating [N] | 32441 | 11387 |
Repeat Positioning Accuracy [mm] | ±0.005 | ±0.01 |
RoHS 10 Compliance | Compliant | Non-compliant |
Output Power | Product | C-KS/C-KSC40 | C-KS/C-KSC50 | C-KS/C-KSC60 | C-KS/C-KSC86 |
50W | HF-KP053 | F1 | F1 | F1 | F2 |
100W | HF-KP13 | F1 | F1 | F1 | F2 |
200W | HE-RP23 | - | - | - | F0 |
400W | HF-KP43 | - | - | - | F0 |
Output Power | Product | C-KS/C-KSC40 | C-KS/C-KSC50 | C-KS/C-KSC60 | C-KS/C-KSC86 |
50W | MS1H1-05B30CB | F1 | F1 | F1 | F2 |
100W | MS1H1-10B30CB | F1 | F1 | F1 | F2 |
200W | MS1H1-20B30CB | - | - | - | F0 |
400W | MS1H1-40B30CB | - | - | F7 | F0 |
Output Power | Product | C-KS/C-KSC40 | C-KS/C-KSC50 | C-KS/C-KSC60 | C-KS/C-KSC86 |
50W | MSMF5AZ | F2 | F2 | F2 | F3 |
50W | MSMF5AZ | F2 | F2 | F2 | F3 |
100W | MSMF012 | F2 | F2 | F2 | F3 |
100W | MSMF012 | F2 | F2 | F2 | F3 |
200W | MSMF022 | - | - | - | F1 |
200W | MSMF022 | - | - | - | F1 |
400W | MSMF042 | - | - | F7 | F1 |
400W | MSMF042 | - | - | F7 | F1 |
750W | MSMF082 | - | - | - | F4 |
Output Power | Product | C-KS/C-KSC40 | C-KS/C-KSC50 | C-KS/C-KSC60 | C-KS/C-KSC86 |
100W | SGM7J-01A | F1 | F1 | F1 | - |
200W | SGM7J-02A | - | - | - | F0 |
400W | SGM7J-04A | - | - | - | F0 |
Series | Specifications | Applicable Flange | |||
C-KS/C-KSC40 | C-KS/C-KSC50 | C-KS/C-KSC60 | C-KS/C-KSC86 | ||
PKP 2 phase | PKP243D23A2 | F3 | F3 | F5 | - |
PKP244D23A2 | F3 | F3 | F5 | - | |
PKP245D23A2 | F3 | F3 | F5 | - | |
PKP264D28A2 | - | - | F4 | F6 | |
PKP266D28A2 | - | - | F4 | F6 | |
PKP268D28A2 | - | - | F4 | F6 | |
PKP 5 phase | PKP543N18A2 | F3 | F3 | F5 | - |
PKP544N18A2 | F3 | F3 | F5 | - | |
PKP564FN24A2 | - | - | F3 | F5 | |
PKP569FN24A2 | - | - | F3 | F5 | |
PKP566FN24A2 | - | - | F3 | F5 | |
RKS 5 phase | RKS543AA | F3 | F3 | F5 | - |
RKS545AA | F3 | F3 | F5 | - | |
RKS566AA | - | - | - | F5 | |
RKS569AA | - | - | - | F5 |
Series | Nominal O.D | Lead | Slider material | Base | Motor Accessory | Cover | |||
Material | Surface Treatment | Material | Surface Treatment | Material | Surface Treatment | ||||
C-KS86(Without cover type) | 15 | 10 20 | 20Cr | SC55 | Ferroferric Oxide | Aluminum Alloy | Black Anodized | - | - |
C-KSC86(With cover type) | Aluminum Alloy | Black Anodized |
Series of Single Axis Actuators | Guide Length L2 (mm) | Total Length L1 (mm) | Maximum Stroke | H (mm) | n | m | Weight (kg) | ||
Number of Sliders (1 pcs) | Number of Sliders (2 pcs) | Number of Sliders (1 pcs) | Number of Sliders (2 pcs) | ||||||
C-KS86(Without cover type) C-KSC86(With cover type) | 340 | 440 | 210 | 100 | 70 | 3 | 2 | 5.7 | 6.5 |
440 | 540 | 310 | 200 | 20 | 4 | 3 | 6.9 | 7.7 | |
540 | 640 | 410 | 300 | 70 | 5 | 3 | 8.0 | 8.8 | |
640 | 740 | 510 | 400 | 20 | 6 | 4 | 9.2 | 10.0 | |
740 | 840 | 610 | 500 | 70 | 7 | 4 | 10.4 | 11.2 | |
940 | 1040 | 810 | 700 | 70 | 9 | 5 | 11.6 | 12.4 |
Series | Accuracy grade | Number of sliders | Ball Screw | Block | |||||||
Nominal O.D. | Lead | Rated Dynamic Load N | Rated Static Load N | Rated Dynamic Load N | Rated Static Load N | Allowable Static Moment Pitch Mp (N-m) | Allowable Static Moment Yaw My (N-m) | Allowable Static Moment Roll Mr (N-m) | |||
C-KS86(Without cover type) C-KSC86(With cover type) | Standard | 1 | 15 | 10 | 6429 | 11387 | 31458 | 50764 | 622 | 622 | 1507 |
2 | 20 | 4175 | 6889 |
Application Industries of Single Axis Actuators | Semiconductor |
Intended Use | Enable the movement of the unit to be assembled through the economy series single-axis drive |
Application Industries of Single Axis Actuators | LCD detection |
Intended Use | It is used for the focusing mechanism of the measured object. It can be interchanged depending on the size of the measured object. |
Application Industries of Single Axis Actuators | Detection |
Intended Use | Using the economy series single-axis drive with multiple sliders, it is possible to detect a workpiece in multiple positions or simultaneously detect multiple workpieces. |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal (Height) | Lead (mm) | Table (Block) | Motor Mounting Orientation | Cover | Table Width (mm) | Allowable Static Moment MP (N•m) | Allowable Static Moment MY (N•m) | Allowable Static Moment MR (N•m) | Maximum Velocity (mm/s) | Number of Sensors | Motor Accessories | Base Length (mm) | Motor Accessories (for Servo Motors) | Motor accessories (for Stepper Motors) | Motor Accessory F (For Stepper Motors) | Motor Accessory F (For Servo Motors) | Base Length mm (mm) | Motor Accessory F (Without Motor Accessory) | Motor Accessory H (Without Motor Bracket) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 491.56 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
฿ 491.56 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
฿ 491.56 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
฿ 491.56 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
฿ 491.56 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
฿ 491.56 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | ECONOMY ACTUATORS | 1 Piece(s) | 8 Day(s) | 46 | 10 | Long 1 pc. | - | Not Provided | 60 | 622 | 622 | 1507 | - | - | - | - | - | - | 5 ~ 6 | 1 ~ 4 | 340 ~ 940 | 0 | - | ||
- | ECONOMY ACTUATORS | 1 Piece(s) | 8 Day(s) | 46 | 10 | Long 1 pc. | - | Not Provided | 60 | 622 | 622 | 1507 | - | - | - | - | - | - | - | - | 340 ~ 940 | - | 0 | ||
- | ECONOMY ACTUATORS | 1 Piece(s) | 8 Day(s) | 46 | 10 | Long 2 pcs. | - | Not Provided | 60 | 3050 | 3050 | 3014 | - | - | - | - | - | - | 5 ~ 6 | 1 ~ 4 | 340 ~ 940 | 0 | - | ||
- | ECONOMY ACTUATORS | 1 Piece(s) | 8 Day(s) | 46 | 10 | Long 2 pcs. | - | Not Provided | 60 | 3050 | 3050 | 3014 | - | - | - | - | - | - | - | - | 340 ~ 940 | - | 0 | ||
- | ECONOMY ACTUATORS | 1 Piece(s) | 8 Day(s) | 46 | 20 | Long 1 pc. | - | Not Provided | 60 | 622 | 622 | 1507 | - | - | - | - | - | - | 5 ~ 6 | 1 ~ 4 | 340 ~ 940 | 0 | - | ||
- | ECONOMY ACTUATORS | 1 Piece(s) | 8 Day(s) | 46 | 20 | Long 1 pc. | - | Not Provided | 60 | 622 | 622 | 1507 | - | - | - | - | - | - | - | - | 340 ~ 940 | - | 0 | ||
- | ECONOMY ACTUATORS | 1 Piece(s) | 8 Day(s) | 46 | 20 | Long 2 pcs. | - | Not Provided | 60 | 3050 | 3050 | 3014 | - | - | - | - | - | - | 5 ~ 6 | 1 ~ 4 | 340 ~ 940 | 0 | - | ||
- | ECONOMY ACTUATORS | 1 Piece(s) | 8 Day(s) | 46 | 20 | Long 2 pcs. | - | Not Provided | 60 | 3050 | 3050 | 3014 | - | - | - | - | - | - | - | - | 340 ~ 940 | - | 0 | ||
฿ 16,110.39 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | F0 (Without Motor Attachment) | 340 | - | - | - | - | - | - | - | |
฿ 16,622.08 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | F0 (Without Motor Attachment) | 340 | - | - | - | - | - | - | - | |
฿ 16,812.34 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | F0 (Without Motor Attachment) | 340 | - | - | - | - | - | - | - | |
฿ 17,003.25 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | F0 (Without Motor Attachment) | 340 | - | - | - | - | - | - | - | |
฿ 16,592.86 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 340 | F1 | - | - | - | - | - | - | |
฿ 17,105.84 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 340 | F1 | - | - | - | - | - | - | |
฿ 17,295.45 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | - | 340 | F1 | - | - | - | - | - | - | |
฿ 17,485.71 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | - | 340 | F1 | - | - | - | - | - | - | |
฿ 16,592.86 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 340 | F2 | - | - | - | - | - | - | |
฿ 17,105.84 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 340 | F2 | - | - | - | - | - | - | |
฿ 17,295.45 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | - | 340 | F2 | - | - | - | - | - | - | |
฿ 17,485.71 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | - | 340 | F2 | - | - | - | - | - | - | |
฿ 16,592.86 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 340 | F3 | - | - | - | - | - | - | |
฿ 17,105.84 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 340 | F3 | - | - | - | - | - | - | |
฿ 17,295.45 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | - | 340 | F3 | - | - | - | - | - | - | |
฿ 17,485.71 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | - | 340 | F3 | - | - | - | - | - | - | |
฿ 16,592.86 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 340 | F4 | - | - | - | - | - | - | |
฿ 17,105.84 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 340 | F4 | - | - | - | - | - | - | |
฿ 17,295.45 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | - | 340 | F4 | - | - | - | - | - | - | |
฿ 17,485.71 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | - | 340 | F4 | - | - | - | - | - | - | |
฿ 16,592.86 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 340 | - | F5 | - | - | - | - | - | |
฿ 17,105.84 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 340 | - | F5 | - | - | - | - | - | |
฿ 17,295.45 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | - | 340 | - | F5 | - | - | - | - | - | |
฿ 17,485.71 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | - | 340 | - | F5 | - | - | - | - | - | |
฿ 16,592.86 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 340 | - | F6 | - | - | - | - | - | |
฿ 17,105.84 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 340 | - | F6 | - | - | - | - | - | |
฿ 17,295.45 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | - | 340 | - | F6 | - | - | - | - | - | |
฿ 17,485.71 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | - | 340 | - | F6 | - | - | - | - | - | |
฿ 16,622.08 | ECONOMY ACTUATORS | 1 Piece(s) | Available | 11 Day(s) | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | H0 (Without Motor Bracket) | 340 | - | - | - | - | - | - | - | |
฿ 16,812.34 | ECONOMY ACTUATORS | 1 Piece(s) | Available | 11 Day(s) | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | H0 (Without Motor Bracket) | 340 | - | - | - | - | - | - | - | |
฿ 17,003.25 | ECONOMY ACTUATORS | 1 Piece(s) | Available | 11 Day(s) | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | H0 (Without Motor Bracket) | 340 | - | - | - | - | - | - | - | |
฿ 18,080.52 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | F0 (Without Motor Attachment) | 440 | - | - | - | - | - | - | - | |
฿ 18,592.86 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | F0 (Without Motor Attachment) | 440 | - | - | - | - | - | - | - | |
฿ 18,783.12 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | F0 (Without Motor Attachment) | 440 | - | - | - | - | - | - | - | |
฿ 18,973.38 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | F0 (Without Motor Attachment) | 440 | - | - | - | - | - | - | - | |
฿ 18,563.64 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 440 | F1 | - | - | - | - | - | - | |
฿ 19,076.62 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 440 | F1 | - | - | - | - | - | - | |
฿ 19,265.58 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | - | 440 | F1 | - | - | - | - | - | - | |
฿ 19,456.49 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | - | 440 | F1 | - | - | - | - | - | - | |
฿ 18,563.64 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 440 | F2 | - | - | - | - | - | - | |
฿ 19,076.62 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 440 | F2 | - | - | - | - | - | - | |
฿ 19,265.58 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | - | 440 | F2 | - | - | - | - | - | - | |
฿ 19,456.49 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | - | 440 | F2 | - | - | - | - | - | - | |
฿ 18,563.64 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 440 | F3 | - | - | - | - | - | - | |
฿ 19,076.62 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 440 | F3 | - | - | - | - | - | - | |
฿ 19,265.58 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | - | 440 | F3 | - | - | - | - | - | - | |
฿ 19,456.49 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | - | 440 | F3 | - | - | - | - | - | - | |
฿ 18,563.64 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 440 | F4 | - | - | - | - | - | - | |
฿ 19,076.62 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 440 | F4 | - | - | - | - | - | - | |
฿ 19,265.58 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | - | 440 | F4 | - | - | - | - | - | - | |
฿ 19,456.49 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | - | 440 | F4 | - | - | - | - | - | - | |
฿ 18,563.64 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 440 | - | F5 | - | - | - | - | - | |
฿ 19,076.62 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 440 | - | F5 | - | - | - | - | - | |
฿ 19,265.58 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | - | 440 | - | F5 | - | - | - | - | - | |
฿ 19,456.49 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | - | 440 | - | F5 | - | - | - | - | - | |
฿ 18,563.64 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 440 | - | F6 | - | - | - | - | - | |
฿ 19,076.62 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 440 | - | F6 | - | - | - | - | - | |
฿ 19,265.58 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | - | 440 | - | F6 | - | - | - | - | - | |
฿ 19,456.49 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | - | 440 | - | F6 | - | - | - | - | - | |
฿ 18,592.86 | ECONOMY ACTUATORS | 1 Piece(s) | Available | 11 Day(s) | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | H0 (Without Motor Bracket) | 440 | - | - | - | - | - | - | - | |
฿ 18,783.12 | ECONOMY ACTUATORS | 1 Piece(s) | Available | 11 Day(s) | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | H0 (Without Motor Bracket) | 440 | - | - | - | - | - | - | - | |
฿ 18,973.38 | ECONOMY ACTUATORS | 1 Piece(s) | Available | 11 Day(s) | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | H0 (Without Motor Bracket) | 440 | - | - | - | - | - | - | - | |
฿ 21,217.53 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | F0 (Without Motor Attachment) | 540 | - | - | - | - | - | - | - | |
฿ 21,759.09 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | F0 (Without Motor Attachment) | 540 | - | - | - | - | - | - | - | |
฿ 21,948.70 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | F0 (Without Motor Attachment) | 540 | - | - | - | - | - | - | - | |
฿ 22,140.26 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | F0 (Without Motor Attachment) | 540 | - | - | - | - | - | - | - | |
฿ 21,700.65 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 540 | F1 | - | - | - | - | - | - | |
฿ 22,242.21 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 540 | F1 | - | - | - | - | - | - | |
฿ 22,431.82 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | - | 540 | F1 | - | - | - | - | - | - | |
฿ 22,622.73 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | - | 540 | F1 | - | - | - | - | - | - | |
฿ 21,700.65 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 540 | F2 | - | - | - | - | - | - | |
฿ 22,242.21 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 540 | F2 | - | - | - | - | - | - | |
฿ 22,431.82 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 2 | - | 540 | F2 | - | - | - | - | - | - | |
฿ 22,622.73 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 3 | - | 540 | F2 | - | - | - | - | - | - | |
฿ 21,700.65 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | Not Provided | - | 540 | F3 | - | - | - | - | - | - | |
฿ 22,242.21 | ECONOMY ACTUATORS | 1 Piece(s) | Available | Same day | 46 | 10 | Long 1 pc. | Straight | Provided | 60 | 622 | 622 | 1507 | 520 | 1 | - | 540 | F3 | - | - | - | - | - | - |
Loading...
Accuracy | Standard Grade | Main Body, Peripheral Components | Main Body | With or w/o Motors | Not Provided (Installed by customers) |
---|---|---|---|---|---|
Table Length(mm) | 75 | Grease | Standard | Ball Screw Shaft Dia.(Ø) | 15 |
With or w/o Lubricant Unit | Not Provided | Drive Method | Ball Screw | Basic Load Rating: Dynamic Load(N) | 31458 |
Basic Load Rating: Static Load(N) | 50764 | Positioning Repeatability(µm) | ±10 |
How can we improve?
How can we improve?