(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Economy series Hand Valves, Union Straight
- Part number for series including of PACK-MEHVFF, PC-MEHVFF
- Material Body: PBT (Polybutylene terephthalate).
- Applicable to air tube outer diameter size: 4, 6, 8, 10 and 12 mm.
- Operating Temperature Range: 0 to 60℃
- Maximum operating pressure: 1.0MPa
- Color Knob: Three-Way Valve ((Yellow Knob) and Two-Way Valve (Gray Knob).
- Excellent workmanship, super sealing, superior material selection, and a wide range of products
- The test data are obtained through testing by our company, which are for reference only.
Three-Way Hand Valves - Yellow Knob | Two-Way Hand Valves - Gray Knob |
Applicable air tubes φD | Three-Way Valve· Two-Way Valve Selection | φP | φd | E | F | L | H | M | X | Y | Weight (g) |
4 | 3 (Three-Way Valve-Yellow Knob) 2 (Two-Way Valve-Gray Knob) | 15 | 4.2 | 16.5 | 24 | 51 | 40 | 18 | 10.5 | 12 | 24 |
6 | 15 | 4.2 | 16.5 | 24 | 51 | 40 | 18 | 12.5 | 14 | 25 | |
8 | 15 | 4.2 | 16.5 | 24 | 51 | 40 | 18 | 14 | 16 | 28 | |
10 | 21 | 4.2 | 21.5 | 29 | 63 | 45 | 22 | 17 | 19.5 | 45 | |
12 | 21 | 4.2 | 21.5 | 29 | 63 | 45 | 22 | 20.5 | 23 | 51 |
Fluid Used | Air |
Maximum operating pressure | 1.0MPa |
Operating Temperature Range* | 0 to 60℃ |
Part Number |
---|
MEHVFF10-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tube Outer Dia. D (or D1) | 2-Way Valve, 3-Way Valve |
---|---|---|---|---|---|---|---|---|
฿ 140.15 | ECONOMY HAND VALVES | 1 Piece(s) | Available | Same day | 10 | [Ø10] Ø10 | 2 (Two-Way Valve-Gray Knob) |
Loading...
Applicable air tubes φD | Three-Way Valve· Two-Way Valve Selection | φP | φd | E | F | L | H | M | X | Y | Weight (g) |
4 | 3 (Three-Way Valve-Yellow Knob) 2 (Two-Way Valve-Gray Knob) | 15 | 4.2 | 16.5 | 24 | 51 | 40 | 18 | 10.5 | 12 | 24 |
6 | 15 | 4.2 | 16.5 | 24 | 51 | 40 | 18 | 12.5 | 14 | 25 | |
8 | 15 | 4.2 | 16.5 | 24 | 51 | 40 | 18 | 14 | 16 | 28 | |
10 | 21 | 4.2 | 21.5 | 29 | 63 | 45 | 22 | 17 | 19.5 | 45 | |
12 | 21 | 4.2 | 21.5 | 29 | 63 | 45 | 22 | 20.5 | 23 | 51 |
Three-Way Valve - Yellow Knob | Two-Way Valve - Gray Knob |
Applicable air tubes φD | Three-Way Valve· Two-Way Valve Selection | φP | φd | E | F | L | H | M | X | Y | Weight (g) |
4 | 3 (Three-Way Valve-Yellow Knob) 2 (Two-Way Valve-Gray Knob) | 15 | 4.2 | 16.5 | 24 | 51 | 40 | 18 | 10.5 | 12 | 24 |
6 | 15 | 4.2 | 16.5 | 24 | 51 | 40 | 18 | 12.5 | 14 | 25 | |
8 | 15 | 4.2 | 16.5 | 24 | 51 | 40 | 18 | 14 | 16 | 28 | |
10 | 21 | 4.2 | 21.5 | 29 | 63 | 45 | 22 | 17 | 19.5 | 45 | |
12 | 21 | 4.2 | 21.5 | 29 | 63 | 45 | 22 | 20.5 | 23 | 51 |
Number of Ports | 2 | Switching Operation | Selecting Knob | Main Body Shape | With One-Touch Coupling |
---|---|---|---|---|---|
Pipe Port Type | Union Straight | Plumbing Type and Direction | Direct Side Surface | How to Mount | Side |
Operation Status Retention | Retention |
Please check the type/dimensions/specifications of the part MEHVFF10-2 in the Hand Valves Union Straight series.
Part Number |
---|
MEHVFF10-3 |
MEHVFF12-2 |
MEHVFF12-3 |
MEHVFF4-2 |
MEHVFF4-3 |
MEHVFF6-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Tube Outer Dia. D (or D1) | 2-Way Valve, 3-Way Valve |
---|---|---|---|---|---|---|---|
฿ 140.15 | 1 Piece(s) | Available | Same day | 10 | [Ø10] Ø10 | 3 (Three-Way Valve-Yellow Knob) | |
฿ 168.94 | 1 Piece(s) | Available | Same day | 10 | [Ø12] Ø12 | 2 (Two-Way Valve-Gray Knob) | |
฿ 168.94 | 1 Piece(s) | Available | Same day | 10 | [Ø12] Ø12 | 3 (Three-Way Valve-Yellow Knob) | |
฿ 102.27 | 1 Piece(s) | Available | Same day | 10 | [Ø4] Ø4 | 2 (Two-Way Valve-Gray Knob) | |
฿ 102.27 | 1 Piece(s) | Available | Same day | 10 | [Ø4] Ø4 | 3 (Three-Way Valve-Yellow Knob) | |
฿ 96.97 | 1 Piece(s) | Available | Same day | 10 | [Ø6] Ø6 | 2 (Two-Way Valve-Gray Knob) |
How can we improve?
How can we improve?