1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Filters

ECONOMY VACUUM GENERATOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 229.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part15 CLICK here

Product Description

・ Product type: Vacuum Filters
・ Operating Pressure Range [kPa]: -100~0
・ Operating Temperature Range [℃]: 0~60
・ Port One-Touch Coupling Size [mm]: 6
・ Filter Area [cm2]: 7.5
・ MISUMI Economy Series Vacuum filters are crafted with precision from carefully selected materials and processes, ensuring excellent pressure resistance and sealing performance with no air leakage.
・ This is an economy item; The price is cheaper than the MISUMI standard product.

Product Overview of Vacuum Filters

MISUMI self-developed economy series Vacuum Filters, with market universal specifications, beautiful appearance, and reliable quality.
Raw materials and processes are strictly controlled to ensure the product quality. Vacuum Filters has large inventory and same day shipment.
Photo

Product Features of Vacuum Filters

・ MISUMI Vacuum Filters self-developed products with MISUMI Logo, beautiful appearance and reliable quality.
・ MISUMI economy series Vacuum Filters have strictly controlled raw materials and processes, ensuring good pressure resistance and sealing performance without air leakage.

Specifications Overview of Vacuum Filters

Connection Tube Diameter of Vacuum FiltersFilter Area
(cm2)
Weight
(g)
67.526

■ Filter Specifications of Vacuum Filters
Fluid UsedAir
Operating Temperature Range0 to 60℃
Operating Pressure Range-100~0kPa
Filtration accuracy10μm

Dimensional Drawing of Vacuum Filters

Dimensional Drawing

Example Use of Vacuum Filters

Example of Use
Example of Use

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-KFLT6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 229.87

ECONOMY VACUUM GENERATOR 1 Piece(s) Available Same day 10

Loading...

  1. 1

Dimensional Drawing
Dimensional Drawing
Specification Table
Connection Tube DiameterFilter Area
(cm2)
Weight
(g)
67.526

■ Filter Specifications
Fluid UsedAir
Operating Temperature Range0 to 60℃
Operating Pressure Range-100~0kPa
Filtration accuracy10μm

Basic Information

Type Small Removal Subject Dust Application Vacuum Line
Filtration Accuracy 10µm Element Replacement N/A Connection Type (IN Side) One-Touch Plumbing (Metric Size)
Connection Tube Dia. (Millimeter Size, IN Side) D Ø6

Please check the type/dimensions/specifications of the part C-KFLT6 in the Vacuum Filters series.

Frequently Asked Questions (FAQ)

Question: How to connect and use this vacuum generator?
Answer: The physical product is engraved with an arrow indicating the direction of the vacuum generator, so the direction of the arrow is used to connect the vacuum generator.
Question: What is the operating pressure range and temperature of this product?
Answer: Operating pressure range: -100 to 0kPa
Operating temperature range: 0 to 60℃