(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Vacuum Filters for Generator with Vacuum Break Function
・ Operating Pressure Range [kPa]: -100~0
・ Operating Temperature Range [℃]: 0~60
・ Port One-Touch Coupling Size [mm]: 4, 6
・ Filter Area [cm2]: 0.8, 1.1
・ MISUMI Economy Series Vacuum filters are crafted with precision from carefully selected materials and processes, ensuring excellent pressure resistance and sealing performance with no air leakage.
・ This filter is a special Vacuum Filters for C-BDFK economy series vacuum generators with vacuum break function.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Connection Tube Diameter D (mm IN Side) | Applicable Fitting Diameter D1 | B | L | C | P | Filter Area (cm2) |
4 | 4 | 37 | 21.7 | 11 | 10 | 0.8 |
6 | 6 | 35.5 | 24 | 1.1 |
Fluid Used | Air |
Operating Temperature Range | 0 to 60℃ |
Operating Pressure Range | -100~0kPa |
Filtration accuracy | 10μm |
Part Number |
---|
C-BDFL6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connection Tube Dia. (Millimeter Size, IN Side) D |
---|---|---|---|---|---|---|---|
฿ 108.00 | ECONOMY VACUUM GENERATOR | 1 Piece(s) | Available | Same day | 10 | Ø6 |
Loading...
Connection Tube Diameter D (mm IN Side) | Applicable Fitting Diameter D1 | B | L | C | P | Filter Area (cm2) |
4 | 4 | 37 | 21.7 | 11 | 10 | 0.8 |
6 | 6 | 35.5 | 24 | 1.1 |
Fluid Used | Air |
Operating Temperature Range | 0 to 60℃ |
Operating Pressure Range | -100~0kPa |
Filtration accuracy | 10μm |
Type | Small | Removal Subject | Dust | Application | Vacuum Line |
---|---|---|---|---|---|
Filtration Accuracy | 10µm | Element Replacement | N/A | Connection Type (IN Side) | One-Touch Plumbing (Metric Size) |
Please check the type/dimensions/specifications of the part C-BDFL6 in the Vacuum Filters for Generator with Vacuum Break Function series.
Part Number |
---|
C-BDFL4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Connection Tube Dia. (Millimeter Size, IN Side) D |
---|---|---|---|---|---|---|
฿ 120.78 | 1 Piece(s) | Available | Same day | 10 | Ø4 |
How can we improve?
How can we improve?