1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Flow Vaccum Generators

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 308.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part15 CLICK here

Product Description

・ Product type: High Flow Vacuum Generators
・ Suction Flow (l/min): 27, 63
・ Nozzle diameter [mm]: 1.0, 1.5
・ Operating Pressure Range [MPa]: 0.4~0.7
・ Operating Temperature Range [℃]: 0~60
・ MISUMI Economy Series Vacuum Generators are crafted with precision from carefully selected materials and processes, ensuring excellent pressure resistance and sealing performance with no air leakage.
・ This is an economy item; The price is cheaper than the MISUMI standard product.

Product Overview of Vacuum Generators

MISUMI self-developed economy series Vacuum Generators, with market universal specifications, beautiful appearance, and reliable quality.
Raw materials and processes of Vacuum Generators are strictly controlled to ensure the degree of vacuum and durability. Large inventory and same day shipment.
 
Photo

Product Features of Vacuum Generators

・MISUMI Vacuum Generators self-developed products with beautiful appearance and reliable quality.
・Vacuum Generators, This product is a high-flow vacuum generator with two types of suction flow: 27ℓ/min and 63ℓ/min, as compared to the product with normal suction flow of 12.5ℓ/min.
・MISUMI economy series Vacuum Generators are 100% inspected to ensure the degree of vacuum.
・MISUMI economy series Vacuum Generators have strictly controlled raw materials and processes, ensuring good pressure resistance and sealing performance without air leakage.
 
Drawing

Specifications Overview of Vacuum Generators

■ External Dimensions Table
Suction Flow
(l/min(ANR)) Option
Nozzle Diameter
(mm)
Minimum Vacuum Degree
(-kPa)
Air Consumption
(L/min)
Fluid UsedOperating Pressure Range
Mpa
Operating Temperature Range
(℃)
ABCDFLGHI
2718544Compressed Air0.4~0.70~604530208G1/885.2G1/83315.9
631.510063502510G1/4128.2G1/434.619.5
 
Fluid UsedCompressed Air
Operating Pressure Range Mpa0.4~0.7
Operating Temperature Range ℃0~60
OilingNot Required

Dimensional Drawing of Vacuum Generators

Dimensional Drawing

Related Products of Vacuum Generators

Example Use of Vacuum Generators

Example of Use
Dimensional Drawing

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-KUES10
C-KUES15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSuction Flow
(l/min)
Nozzle Dia.

฿ 308.44

ECONOMY VACUUM GENERATOR 1 Piece(s) Available Same day 271.0mm

฿ 480.52

ECONOMY VACUUM GENERATOR 1 Piece(s) Available Same day 631.5mm

Loading...

  1. 1

Dimensional Drawing
Dimensional Drawing
Specification Table
■ External Dimensions Table
Suction Flow
(l/min(ANR)) Option
Nozzle Diameter
(mm)
Minimum Vacuum Degree
(-kPa)
Air Consumption
(L/min)
Fluid UsedOperating Pressure Range
Mpa
Operating Temperature Range
(℃)
ABCDFLGHI
2718544Compressed Air0.4~0.70~604530208G1/885.2G1/83315.9
631.510063502510G1/4128.2G1/434.619.5
 
Fluid UsedCompressed Air
Operating Pressure Range Mpa0.4~0.7
Operating Temperature Range ℃0~60
OilingNot Required

Basic Information

Additional Function Silencers Type Pipes with Built-in Electromagnetic Valve Ultimate Vacuum(kPa) 90
Application Single Item Operating Pressure Range(MPa) 0.4::0.7 Operating Temp. Range(°C) 5::50

Frequently Asked Questions (FAQ)

Question: How to connect and use this vacuum generator?
Answer: The physical product is engraved with the words [P], [V]. The [P] end is connected to the air supply, and [V] is the vacuum port connected to the vacuum suction cup.
Question: What is the operating pressure range and temperature of this product?
Answer: Operating pressure range: 0.4 to 0.7MPa
Operating temperature range: 0 to 60℃
Question: What is the suction flow of this product?
Answer: This product is a high-flow vacuum generator with two types of suction flow: 27ℓ/min and 63ℓ/min, as compared to the product with normal suction flow of 12.5ℓ/min.