Timing Belts HTD 8M

Caution
- Some products in [Timing Belts HTD8M] are scheduled to be discontinued on 31/10/2025. However, we will continue to sell them until stock runs out.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Timing Belts HTD 8M
It is an arc tooth profile that has higher transmission power than the trapezoidal tooth timing belt.
This belt always uses for high torque transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: H8M (arc tooth profile) • Tooth Pitch: 8 mm.
• Belt Width: 20, 25, 30, 40, 50 and 85 mm.
• Circumference Length Shortest/Longest: 288 mm. and 5120 mm.
• Belt Operating Temperature Range: -10 to 90℃.
• Material:
Tooth rubber: Chloroprene
Core wire: Glass Fiber
Tooth surface protection layer: Nylon canvas
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine
Economy HTD 8M Timing Belt
- With a wider range of belt widths and lengths, our HTD 8M belts are designed to handle increased loads and higher torque requirements.
- Constructed with high-quality chloroprene rubber, these belts excel in resisting abrasion, oil, and grease, ensuring extended service life even in demanding environments.
- The unique arc tooth profile delivers higher power transmission compared to traditional trapezoidal profiles, ensuring optimal efficiency and reduced energy loss.
- The arc tooth profile contributes to minimal vibration and noise generation, creating a smoother and quieter operation.
- Engineered to function reliably in temperatures ranging from -10°C to 90°C, these belts offer versatility across various operating conditions.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview
Driving and transmission are realized through the engagement between the teeth of timing pulleys and Timing Belts.

Material | |||
| ① Rear Rubber | ② Tooth Rubber | ③ Core Wire | ④ Backing Cloth |
| Chloroprene | Chloroprene | Glass Fiber | Nylon Canvas |
| Types | Belt Nominal Width | Tooth Pitch (mm) | Lr | H | h | PLD | |
| H8M | 200 (20mm) 300 (30mm) 500 (50mm) | 250 (25mm) 400 (40mm) 850 (85mm) | 8 | 5.15 | 6 | 3.38 | 0.686 |
Belt circumference length is core wire length.
Belt Operating Temperature Range: -10 to 90℃.
The model engraved on the back of the product is the manufacturer model.
For the transmission capacity and calculation and design method of economy series Timing Belt, please refer to the national standard (GB) design manual.| Part Number | BeltNominal Width | Number of Teeth | Belt Circumference Length (mm) | |
Type | Belt Number | |||
| C-HTBN | 112H8M | 200 (20mm) 250 (25mm) 300 (30mm) 400 (40mm) 500 (50mm) 850 (85mm) | 14 | 112 |
| 184H8M | 23 | 184 | ||
| 280H8M | 35 | 280 | ||
| 288H8M | 36 | 288 | ||
| 304H8M | 38 | 304 | ||
| 312H8M | 39 | 312 | ||
| 320H8M | 40 | 320 | ||
| 328H8M | 41 | 328 | ||
| 336H8M | 42 | 336 | ||
| 344H8M | 43 | 344 | ||
| 352H8M | 44 | 352 | ||
| 360H8M | 45 | 360 | ||
| 368H8M | 46 | 368 | ||
| 376H8M | 47 | 376 | ||
| 384H8M | 48 | 384 | ||
| 392H8M | 49 | 392 | ||
| 400H8M | 50 | 400 | ||
| 408H8M | 51 | 408 | ||
| 416H8M | 52 | 416 | ||
| 424H8M | 53 | 424 | ||
| 432H8M | 54 | 432 | ||
| 440H8M | 55 | 440 | ||
| 448H8M | 56 | 448 | ||
| 456H8M | 57 | 456 | ||
| 464H8M | 58 | 464 | ||
| 472H8M | 59 | 472 | ||
| 480H8M | 60 | 480 | ||
| 488H8M | 61 | 488 | ||
| 496H8M | 62 | 496 | ||
| 504H8M | 63 | 504 | ||
| 512H8M | 64 | 512 | ||
| 520H8M | 65 | 520 | ||
| 528H8M | 66 | 528 | ||
| 536H8M | 67 | 536 | ||
| 544H8M | 68 | 544 | ||
| 552H8M | 69 | 552 | ||
| 560H8M | 70 | 560 | ||
| 568H8M | 71 | 568 | ||
| 576H8M | 72 | 576 | ||
| 584H8M | 73 | 584 | ||
| 592H8M | 74 | 592 | ||
| 600H8M | 75 | 600 | ||
| 608H8M | 76 | 608 | ||
| 616H8M | 77 | 616 | ||
| 624H8M | 78 | 624 | ||
| 632H8M | 79 | 632 | ||
| 640H8M | 80 | 640 | ||
| 648H8M | 81 | 648 | ||
| 656H8M | 82 | 656 | ||
| 664H8M | 83 | 664 | ||
| 672H8M | 84 | 672 | ||
| 680H8M | 85 | 680 | ||
| 688H8M | 86 | 688 | ||
| 696H8M | 87 | 696 | ||
| 704H8M | 88 | 704 | ||
| 712H8M | 89 | 712 | ||
| 720H8M | 90 | 720 | ||
| 728H8M | 91 | 728 | ||
| 736H8M | 92 | 736 | ||
| 744H8M | 93 | 744 | ||
| 752H8M | 94 | 752 | ||
| 760H8M | 95 | 760 | ||
| 768H8M | 96 | 768 | ||
| 776H8M | 97 | 776 | ||
| 784H8M | 98 | 784 | ||
| 792H8M | 99 | 792 | ||
| 800H8M | 100 | 800 | ||
| 808H8M | 101 | 808 | ||
| 816H8M | 102 | 816 | ||
| 824H8M | 103 | 824 | ||
| 832H8M | 104 | 832 | ||
| 840H8M | 105 | 840 | ||
| 848H8M | 106 | 848 | ||
| 856H8M | 107 | 856 | ||
| 864H8M | 108 | 864 | ||
| 872H8M | 109 | 872 | ||
| 880H8M | 110 | 880 | ||
| 888H8M | 111 | 888 | ||
| 896H8M | 112 | 896 | ||
| 904H8M | 113 | 904 | ||
| 912H8M | 114 | 912 | ||
| 920H8M | 115 | 920 | ||
| 928H8M | 116 | 928 | ||
| 936H8M | 117 | 936 | ||
| 944H8M | 118 | 944 | ||
| 952H8M | 119 | 952 | ||
| 960H8M | 120 | 960 | ||
| 968H8M | 121 | 968 | ||
| 976H8M | 122 | 976 | ||
| 984H8M | 123 | 984 | ||
| 992H8M | 124 | 992 | ||
| 1000H8M | 125 | 1000 | ||
| 1008H8M | 126 | 1008 | ||
| 1016H8M | 127 | 1016 | ||
| 1024H8M | 128 | 1024 | ||
| 1032H8M | 129 | 1032 | ||
| 1040H8M | 130 | 1040 | ||
| 1048H8M | 131 | 1048 | ||
| 1056H8M | 132 | 1056 | ||
| 1064H8M | 133 | 1064 | ||
| 1072H8M | 134 | 1072 | ||
| 1080H8M | 135 | 1080 | ||
| 1088H8M | 136 | 1088 | ||
| 1096H8M | 137 | 1096 | ||
| 1104H8M | 138 | 1104 | ||
| 1112H8M | 139 | 1112 | ||
| 1120H8M | 140 | 1120 | ||
| 1128H8M | 141 | 1128 | ||
| 1136H8M | 142 | 1136 | ||
| 1144H8M | 143 | 1144 | ||
| 1152H8M | 144 | 1152 | ||
| 1160H8M | 145 | 1160 | ||
| 1168H8M | 146 | 1168 | ||
| 1176H8M | 147 | 1176 | ||
| 1184H8M | 148 | 1184 | ||
| 1192H8M | 149 | 1192 | ||
| 1200H8M | 150 | 1200 | ||
| 1208H8M | 151 | 1208 | ||
| 1216H8M | 152 | 1216 | ||
| 1224H8M | 153 | 1224 | ||
| 1232H8M | 154 | 1232 | ||
| 1240H8M | 155 | 1240 | ||
| 1248H8M | 156 | 1248 | ||
| 1256H8M | 157 | 1256 | ||
| 1264H8M | 158 | 1264 | ||
| 1272H8M | 159 | 1272 | ||
| 1280H8M | 160 | 1280 | ||
| Part Number | BeltNominal Width | Number of Teeth | Belt Circumference Length (mm) | |
Type | Belt Number | |||
| C-HTBN | 1288H8M | 200 (20mm) 250 (25mm) 300 (30mm) 400 (40mm) 500 (50mm) 850 (85mm) | 161 | 1288 |
| 1296H8M | 162 | 1296 | ||
| 1304H8M | 163 | 1304 | ||
| 1312H8M | 164 | 1312 | ||
| 1320H8M | 165 | 1320 | ||
| 1328H8M | 166 | 1328 | ||
| 1336H8M | 167 | 1336 | ||
| 1344H8M | 168 | 1344 | ||
| 1352H8M | 169 | 1352 | ||
| 1360H8M | 170 | 1360 | ||
| 1368H8M | 171 | 1368 | ||
| 1376H8M | 172 | 1376 | ||
| 1384H8M | 173 | 1384 | ||
| 1392H8M | 174 | 1392 | ||
| 1400H8M | 175 | 1400 | ||
| 1408H8M | 176 | 1408 | ||
| 1416H8M | 177 | 1416 | ||
| 1424H8M | 178 | 1424 | ||
| 1432H8M | 179 | 1432 | ||
| 1440H8M | 180 | 1440 | ||
| 1448H8M | 181 | 1448 | ||
| 1456H8M | 182 | 1456 | ||
| 1464H8M | 183 | 1464 | ||
| 1472H8M | 184 | 1472 | ||
| 1480H8M | 185 | 1480 | ||
| 1488H8M | 186 | 1488 | ||
| 1496H8M | 187 | 1496 | ||
| 1504H8M | 188 | 1504 | ||
| 1512H8M | 189 | 1512 | ||
| 1520H8M | 190 | 1520 | ||
| 1528H8M | 191 | 1528 | ||
| 1536H8M | 192 | 1536 | ||
| 1544H8M | 193 | 1544 | ||
| 1552H8M | 194 | 1552 | ||
| 1560H8M | 195 | 1560 | ||
| 1568H8M | 196 | 1568 | ||
| 1576H8M | 197 | 1576 | ||
| 1584H8M | 198 | 1584 | ||
| 1592H8M | 199 | 1592 | ||
| 1600H8M | 200 | 1600 | ||
| 1608H8M | 201 | 1608 | ||
| 1616H8M | 202 | 1616 | ||
| 1624H8M | 203 | 1624 | ||
| 1632H8M | 204 | 1632 | ||
| 1640H8M | 205 | 1640 | ||
| 1648H8M | 206 | 1648 | ||
| 1656H8M | 207 | 1656 | ||
| 1664H8M | 208 | 1664 | ||
| 1672H8M | 209 | 1672 | ||
| 1680H8M | 210 | 1680 | ||
| 1688H8M | 211 | 1688 | ||
| 1696H8M | 212 | 1696 | ||
| 1704H8M | 213 | 1704 | ||
| 1712H8M | 214 | 1712 | ||
| 1720H8M | 215 | 1720 | ||
| 1728H8M | 216 | 1728 | ||
| 1736H8M | 217 | 1736 | ||
| 1744H8M | 218 | 1744 | ||
| 1752H8M | 219 | 1752 | ||
| 1760H8M | 220 | 1760 | ||
| 1768H8M | 221 | 1768 | ||
| 1776H8M | 222 | 1776 | ||
| 1784H8M | 223 | 1784 | ||
| 1792H8M | 224 | 1792 | ||
| 1800H8M | 225 | 1800 | ||
| 1808H8M | 226 | 1808 | ||
| 1816H8M | 227 | 1816 | ||
| 1824H8M | 228 | 1824 | ||
| 1832H8M | 229 | 1832 | ||
| 1840H8M | 230 | 1840 | ||
| 1848H8M | 231 | 1848 | ||
| 1856H8M | 232 | 1856 | ||
| 1864H8M | 233 | 1864 | ||
| 1872H8M | 234 | 1872 | ||
| 1880H8M | 235 | 1880 | ||
| 1888H8M | 236 | 1888 | ||
| 1896H8M | 237 | 1896 | ||
| 1904H8M | 238 | 1904 | ||
| 1912H8M | 239 | 1912 | ||
| 1920H8M | 240 | 1920 | ||
| 1928H8M | 241 | 1928 | ||
| 1936H8M | 242 | 1936 | ||
| 1944H8M | 243 | 1944 | ||
| 1952H8M | 244 | 1952 | ||
| 1960H8M | 245 | 1960 | ||
| 1968H8M | 246 | 1968 | ||
| 1976H8M | 247 | 1976 | ||
| 1984H8M | 248 | 1984 | ||
| 1992H8M | 249 | 1992 | ||
| 2000H8M | 250 | 2000 | ||
| 2008H8M | 251 | 2008 | ||
| 2016H8M | 252 | 2016 | ||
| 2024H8M | 253 | 2024 | ||
| 2032H8M | 254 | 2032 | ||
| 2040H8M | 255 | 2040 | ||
| 2048H8M | 256 | 2048 | ||
| 2056H8M | 257 | 2056 | ||
| 2064H8M | 258 | 2064 | ||
| 2072H8M | 259 | 2072 | ||
| 2080H8M | 260 | 2080 | ||
| 2088H8M | 261 | 2088 | ||
| 2096H8M | 262 | 2096 | ||
| 2104H8M | 263 | 2104 | ||
| 2112H8M | 264 | 2112 | ||
| 2120H8M | 265 | 2120 | ||
| 2128H8M | 266 | 2128 | ||
| 2136H8M | 267 | 2136 | ||
| 2144H8M | 268 | 2144 | ||
| 2152H8M | 269 | 2152 | ||
| 2160H8M | 270 | 2160 | ||
| 2168H8M | 271 | 2168 | ||
| 2176H8M | 272 | 2176 | ||
| 2184H8M | 273 | 2184 | ||
| 2192H8M | 274 | 2192 | ||
| 2200H8M | 275 | 2200 | ||
| 2208H8M | 276 | 2208 | ||
| 2216H8M | 277 | 2216 | ||
| 2224H8M | 278 | 2224 | ||
| 2232H8M | 279 | 2232 | ||
| 2240H8M | 280 | 2240 | ||
| 2248H8M | 281 | 2248 | ||
| 2256H8M | 282 | 2256 | ||
| 2264H8M | 283 | 2264 | ||
| 2272H8M | 284 | 2272 | ||
| 2280H8M | 285 | 2280 | ||
| 2288H8M | 286 | 2288 | ||
| Part Number | BeltNominal Width | Number of Teeth | Belt Circumference Length (mm) | |
Type | Belt Number | |||
| C-HTBN | 2296H8M | 200 (20mm) 250 (25mm) 300 (30mm) 400 (40mm) 500 (50mm) 850 (85mm) | 287 | 2296 |
| 2304H8M | 288 | 2304 | ||
| 2312H8M | 289 | 2312 | ||
| 2320H8M | 290 | 2320 | ||
| 2328H8M | 291 | 2328 | ||
| 2336H8M | 292 | 2336 | ||
| 2344H8M | 293 | 2344 | ||
| 2352H8M | 294 | 2352 | ||
| 2360H8M | 295 | 2360 | ||
| 2368H8M | 296 | 2368 | ||
| 2376H8M | 297 | 2376 | ||
| 2384H8M | 298 | 2384 | ||
| 2392H8M | 299 | 2392 | ||
| 2400H8M | 300 | 2400 | ||
| 2408H8M | 301 | 2408 | ||
| 2416H8M | 302 | 2416 | ||
| 2424H8M | 303 | 2424 | ||
| 2432H8M | 304 | 2432 | ||
| 2440H8M | 305 | 2440 | ||
| 2448H8M | 306 | 2448 | ||
| 2456H8M | 307 | 2456 | ||
| 2464H8M | 308 | 2464 | ||
| 2472H8M | 309 | 2472 | ||
| 2480H8M | 310 | 2480 | ||
| 2488H8M | 311 | 2488 | ||
| 2496H8M | 312 | 2496 | ||
| 2504H8M | 313 | 2504 | ||
| 2512H8M | 314 | 2512 | ||
| 2520H8M | 315 | 2520 | ||
| 2528H8M | 316 | 2528 | ||
| 2536H8M | 317 | 2536 | ||
| 2544H8M | 318 | 2544 | ||
| 2552H8M | 319 | 2552 | ||
| 2560H8M | 320 | 2560 | ||
| 2584H8M | 323 | 2584 | ||
| 2600H8M | 325 | 2600 | ||
| 2616H8M | 327 | 2616 | ||
| 2624H8M | 328 | 2624 | ||
| 2640H8M | 330 | 2640 | ||
| 2656H8M | 332 | 2656 | ||
| 2672H8M | 334 | 2672 | ||
| 2680H8M | 335 | 2680 | ||
| 2688H8M | 336 | 2688 | ||
| 2696H8M | 337 | 2696 | ||
| 2704H8M | 338 | 2704 | ||
| 2712H8M | 339 | 2712 | ||
| 2720H8M | 340 | 2720 | ||
| 2736H8M | 342 | 2736 | ||
| 2752H8M | 344 | 2752 | ||
| 2760H8M | 345 | 2760 | ||
| 2768H8M | 346 | 2768 | ||
| 2776H8M | 347 | 2776 | ||
| 2784H8M | 348 | 2784 | ||
| 2800H8M | 350 | 2800 | ||
| 2816H8M | 352 | 2816 | ||
| 2824H8M | 353 | 2824 | ||
| 2832H8M | 354 | 2832 | ||
| 2840H8M | 355 | 2840 | ||
| 2848H8M | 356 | 2848 | ||
| 2856H8M | 357 | 2856 | ||
| 2864H8M | 358 | 2864 | ||
| 2880H8M | 360 | 2880 | ||
| 2896H8M | 362 | 2896 | ||
| 2904H8M | 363 | 2904 | ||
| 2912H8M | 364 | 2912 | ||
| 2920H8M | 365 | 2920 | ||
| 2928H8M | 366 | 2928 | ||
| 2944H8M | 368 | 2944 | ||
| 2960H8M | 370 | 2960 | ||
| 2984H8M | 373 | 2984 | ||
| 3000H8M | 375 | 3000 | ||
| 3008H8M | 376 | 3008 | ||
| 3048H8M | 381 | 3048 | ||
| 3072H8M | 384 | 3072 | ||
| 3080H8M | 385 | 3080 | ||
| 3088H8M | 386 | 3088 | ||
| 3096H8M | 387 | 3096 | ||
| 3120H8M | 390 | 3120 | ||
| 3168H8M | 396 | 3168 | ||
| 3200H8M | 400 | 3200 | ||
| 3240H8M | 405 | 3240 | ||
| 3264H8M | 408 | 3264 | ||
| 3280H8M | 410 | 3280 | ||
| 3320H8M | 415 | 3320 | ||
| 3360H8M | 420 | 3360 | ||
| 3400H8M | 425 | 3400 | ||
| 3408H8M | 426 | 3408 | ||
| 3424H8M | 428 | 3424 | ||
| 3440H8M | 430 | 3440 | ||
| 3480H8M | 435 | 3480 | ||
| 3504H8M | 438 | 3504 | ||
| 3600H8M | 450 | 3600 | ||
| 3640H8M | 455 | 3640 | ||
| 3680H8M | 460 | 3680 | ||
| 3704H8M | 463 | 3704 | ||
| 3720H8M | 465 | 3720 | ||
| 3744H8M | 468 | 3744 | ||
| 3760H8M | 470 | 3760 | ||
| 3776H8M | 472 | 3776 | ||
| 3800H8M | 475 | 3800 | ||
| 3808H8M | 476 | 3808 | ||
| 3824H8M | 478 | 3824 | ||
| 3840H8M | 480 | 3840 | ||
| 3864H8M | 483 | 3864 | ||
| 3904H8M | 488 | 3904 | ||
| 3920H8M | 490 | 3920 | ||
| 3944H8M | 493 | 3944 | ||
| 4000H8M | 500 | 4000 | ||
| 4080H8M | 510 | 4080 | ||
| 4096H8M | 512 | 4096 | ||
| 4104H8M | 513 | 4104 | ||
| 4200H8M | 525 | 4200 | ||
| 4224H8M | 528 | 4224 | ||
| 4240H8M | 530 | 4240 | ||
| 4256H8M | 532 | 4256 | ||
| 4320H8M | 540 | 4320 | ||
| 4400H8M | 550 | 4400 | ||
| 4520H8M | 565 | 4520 | ||
| 4656H8M | 582 | 4656 | ||
| 4680H8M | 585 | 4680 | ||
| 4736H8M | 592 | 4736 | ||
| 4880H8M | 610 | 4880 | ||
| 4960H8M | 620 | 4960 | ||
| 5120H8M | 640 | 5120 | ||
| 5600H8M | 700 | 5600 | ||
| 8320H8M | 1040 | 8320 | ||
For more specifications, please refer to the information on the official website.Product Features
Feature 1: The arc tooth profile has higher transmission power in comparison with the trapezoidal tooth.
Feature 2: Economical and maintenance free.
Feature 3: The tooth rubber adopts chloroprene to protect core wire from dirt, grease, and wet environments.
Feature 4:·Have certain conductivity.
Feature 5:·Recommended Operating Temperature Range: -10 to 90℃.
Usage Method
Precautions

Do not use in direct contact with water, solvent, oil, acid, alkali, UV, ozone, etc.③ Please avoid using or keeping at extreme high or low temperatures beyond the operating temperature range, or in humid environments.
④ During installation and maintenance, be sure to cut off the power supply and confirm that the machine is completely stopped before proceeding.
⑤ When there may be impurities, be sure to set the guard.
Example of Use
| Timing Belt Usage Method Example Drawing | Instructions for use of timing wheel and Timing Belt |
![]() | ① Driving (The driven wheel is driven by the driving wheel for transmission) |
![]() | ② Transmission (Used for repeated motion with the object not rotating and high requirements on positioning accuracy) |
| Timing Belt Usage Method Example Drawing | Instructions for use of timing wheel and Timing Belt |
![]() | ③ Conveyance (Plates are conveyed by two timing toothed belts) |
![]() | ④ Traction transmission (Workpieces are clamped and transmitted by the belt) |
Application Industries
| Food | Semiconductor | Smartphone | ||
![]() | ![]() | ![]() | ||
| Automotive | Electronic & Electrical Appliances | Medical | ||
![]() | ![]() | ![]() |
Material
Belt
Type
Belt Number

















