Timing Belts S8M

Brand :
MISUMI

Caution

  • Some products in [Timing Belts S8M] are scheduled to be discontinued on 31/10/2025. However, we will continue to sell them until stock runs out.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Timing Belts S8M
It is a round tooth profile rubber timing belt. This belt always uses for high torque transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: S8M (round tooth profile)
• Tooth Pitch: 8 mm.
• Belt Width: 15, 25, 30 and 40 mm.
• Circumference Length Shortest/Longest: 400 mm. and 4400 mm.
• Belt Operating Temperature Range: -30 to 90℃.
• Material:
Tooth rubber: Chloroprene
Core wire: Glass Fiber
Backing cloth layer: Nylon canvas
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine



Economy S8M Timing Belt

Minimizing VibrationTemperature RangeExceptional Torque

- With increased belt width options and a wider range of lengths, our S8M belts are built to handle the toughest conditions and heavy loads.

- Constructed with high-quality chloroprene rubber, these belts excel in resisting abrasion, oil, and grease, ensuring extended service life even in demanding environments.

- The accurately designed circular tooth profile guarantees smooth and efficient power transmission, minimizing noise and vibration for optimal performance.

- Engineered to function reliably in temperatures ranging from -30°C to 90°C, these belts offer versatility across various operating conditions.

- Designed to handle extremely high torque loads, these S8M belts are engineered for heavy-duty applications where maximum power transmission is required.

Economy S8M Timing Belt
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support


Product Overview
Usually, timing pulleys and timing belt are widely used to design mechanisms for transmitting rotational power generated by motors.
Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.
Dimensional Drawing
Dimensional drawing of MISUMI economic type belt
 Material
① Back Rubber② Tooth Rubber③ Core Wire④ Tooth Fabric
Chloroprene RubberChloroprene Rubber Glass FiberNylon Cloth
Specification Overview
TypesBelt
Nominal Width
Tooth Pitch (mm)RaLrHhiPLDUnit Weight g/m
(Width:10mm)
S8M

150
(15mm)
250
(25mm)
300
(30mm)
400
(40mm)

85.25.25.33.052.250.68652
timing beltBelt circumference length is core wire length. timing beltBelt operating temperature range: -30 to 90 ℃.
timing beltThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
timing beltFor the transmission capacity and calculation and design method of Economy series timing belt, please refer to the national standard (GB) design manual. timing beltWeight is a theoretical value for reference only, which may be different from the actual product.
Part NumberBelt
Nominal Width
Number of
Teeth
Belt
Circumference
Length
(mm)
Type Belt Number
C-HTBN288S8M150
(15mm)


250
(25mm)


300
(30mm)


400
(40mm)
36288
328S8M41328
352S8M44352
360S8M45360
368S8M46368
376S8M47376
384S8M48384
392S8M49392
400S8M50400
408S8M51408
416S8M52416
424S8M53424
432S8M54432
440S8M55440
448S8M56448
456S8M57456
464S8M58464
472S8M59472
480S8M60480
488S8M61488
496S8M62496
504S8M63504
512S8M64512
520S8M65520
528S8M66528
536S8M67536
544S8M68544
552S8M69552
560S8M70560
568S8M71568
576S8M72576
584S8M73584
592S8M74592
600S8M75600
608S8M76608
616S8M77616
624S8M78624
632S8M79632
640S8M80640
648S8M81648
656S8M82656
664S8M83664
672S8M84672
680S8M85680
688S8M86688
696S8M87696
704S8M88704
712S8M89712
720S8M90720
728S8M91728
736S8M92736
744S8M93744
752S8M94752
760S8M95760
768S8M96768
776S8M97776
784S8M98784
792S8M99792
800S8M100800
808S8M101808
816S8M102816
824S8M103824
832S8M104832
840S8M105840
848S8M106848
856S8M107856
864S8M108864
872S8M109872
880S8M110880
888S8M111888
896S8M112896
904S8M113904
912S8M114912
920S8M115920
928S8M116928
936S8M117936
944S8M118944
952S8M119952
960S8M120960
968S8M121968
976S8M122976
984S8M123984
992S8M124992
1000S8M1251000
1008S8M1261008
1016S8M1271016
1024S8M1281024
1032S8M1291032
1040S8M1301040
1048S8M1311048
1056S8M1321056
1064S8M1331064
1072S8M1341072
Part NumberBelt
Nominal Width
Number of
Teeth
Belt
Circumference
Length
(mm)
Type Belt Number
C-HTBN1080S8M150
(15mm)


250
(25mm)


300
(30mm)


400
(40mm)
1351080
1088S8M1361088
1096S8M1371096
1104S8M1381104
1112S8M1391112
1120S8M1401120
1128S8M1411128
1136S8M1421136
1144S8M1431144
1152S8M1441152
1160S8M1451160
1168S8M1461168
1176S8M1471176
1184S8M1481184
1192S8M1491192
1200S8M1501200
1208S8M1511208
1216S8M1521216
1224S8M1531224
1232S8M1541232
1240S8M1551240
1248S8M1561248
1256S8M1571256
1264S8M1581264
1272S8M1591272
1280S8M1601280
1288S8M1611288
1296S8M1621296
1304S8M1631304
1312S8M1641312
1320S8M1651320
1328S8M1661328
1336S8M1671336
1344S8M1681344
1352S8M1691352
1360S8M1701360
1368S8M1711368
1376S8M1721376
1384S8M1731384
1392S8M1741392
1400S8M1751400
1408S8M1761408
1416S8M1771416
1424S8M1781424
1432S8M1791432
1440S8M1801440
1448S8M1811448
1456S8M1821456
1464S8M1831464
1472S8M1841472
1480S8M1851480
1488S8M1861488
1496S8M1871496
1504S8M1881504
1512S8M1891512
1520S8M1901520
1528S8M1911528
1536S8M1921536
1544S8M1931544
1552S8M1941552
1560S8M1951560
1568S8M1961568
1576S8M1971576
1584S8M1981584
1592S8M1991592
1600S8M2001600
1608S8M2011608
1616S8M2021616
1624S8M2031624
1632S8M2041632
1640S8M2051640
1648S8M2061648
1656S8M2071656
1664S8M2081664
1720S8M2151720
1736S8M2171736
1768S8M2211768
1672S8M2091672
1680S8M2101680
1688S8M2111688
1696S8M2121696
1728S8M2161728
1760S8M2201760
1776S8M2221776
1784S8M2231784
1792S8M2241792
1800S8M2251800
1808S8M2261808
1816S8M2271816
1824S8M2281824
1832S8M2291832
1840S8M2301840
1856S8M2321856
Part NumberBelt
Nominal Width
Number of
Teeth
Belt
Circumference
Length
(mm)
Type Belt Number
C-HTBN1880S8M150
(15mm)


250
(25mm)


300
(30mm)


400
(40mm)
2351880
1888S8M2361888
1896S8M2371896
1904S8M2381904
1912S8M2391912
1920S8M2401920
1928S8M2411928
1936S8M2421936
1952S8M2441952
1960S8M2451960
1968S8M2461968
2000S8M2502000
2016S8M2522016
2024S8M2532024
2032S8M2542032
2040S8M2552040
2048S8M2562048
2056S8M2572056
2080S8M2602080
2096S8M2622096
2104S8M2632104
2120S8M2652120
2136S8M2672136
2160S8M2702160
2176S8M2722176
2200S8M2752200
2240S8M2802240
2248S8M2812248
2256S8M2822256
2272S8M2842272
2280S8M2852280
2288S8M2862288
2296S8M2872296
2304S8M2882304
2312S8M2892312
2320S8M2902320
2368S8M2962368
2376S8M2972376
2384S8M2982384
2392S8M2992392
2400S8M3002400
2416S8M3022416
2432S8M3042432
2440S8M3052440
2448S8M3062448
2464S8M3082464
2480S8M3102480
2496S8M3122496
2504S8M3132504
2520S8M3152520
2528S8M3162528
2536S8M3172536
2560S8M3202560
2584S8M3232584
2600S8M3252600
2624S8M3282624
2632S8M3292632
2640S8M3302640
2680S8M3352680
2704S8M3382704
2720S8M3402720
2736S8M3422736
2760S8M3452760
2800S8M3502800
2832S8M3542832
2848S8M3562848
2872S8M3592872
2880S8M3602880
2904S8M3632904
2920S8M3652920
2928S8M3662928
2936S8M3672936
2944S8M3682944
2960S8M3702960
3000S8M3753000
3048S8M3813048
3088S8M3863088
3120S8M3903120
3200S8M4003200
3248S8M4063248
3264S8M4083264
3280S8M4103280
3304S8M4133304
3360S8M4203360
3400S8M4253400
3440S8M4303440
3600S8M4503600
3680S8M4603680
3720S8M4653720
3744S8M4683744
3800S8M4753800
3904S8M4883904
4000S8M5004000
4104S8M5134104
4400S8M5504400
4416S8M5524416
4496S8M5624496
4680S8M5854680
4720S8M5904720
5080S8M6355080
5280S8M6605280
5600S8M7005600
Product Features
S type circular tooth profile economic type timing belt is made of rubber, featuring deviation prevention and wear resistance ■ S type circular tooth profile rubber timing belt (S2M/S3M/S5M/S8M/S14M)
Feature 1: Reasonable semi-circular arc tooth profile design can provide higher torque to adapt to high load transmission.
Feature 2: Reduce the noise generated by high-speed operation.
Feature 3: Tooth peak changes under force, ensuring a longer life than conventional circular tooth profile teeth.
Feature 4: Have certain conductivity
Feature 5: Operating Temperature Range: -30 to 90℃.
Features of P type domestic high-accuracy circular tooth profile timing belt ■ P type circular tooth profile rubber timing belt (P5M/P8M)
Feature 1: Reasonable semi-circular arc tooth profile design can provide higher torque to adapt to high load transmission.
Feature 2: Special concave tooth peak design, better reducing noise generated by high-speed operation.
Feature 3: Tooth peak changes under force, ensuring greater accuracy than conventional circular tooth profile teeth.
Feature 4: Have certain conductivity
Feature 5: Operating Temperature Range: -25 to 80℃.
Trapezoidal tooth profile timing belt is suitable for light load transmission and driving ■ Trapezoidal tooth profile rubber timing belt (MXL/XL/L/H/T5/T10)
Feature 1: Suitable for light load transmission, standard torque driving.
Feature 2: Tooth rubber uses chloroprene to protect core wire, providing excellent bending fatigue resistance, heat resistance, oil resistance
Feature 3: Ideal choice of economical and maintenance-free alternative to traditional transmission method.
Feature 4: Have certain conductivity
Feature 5: Operating Temperature Range: -30 to 90℃ (MXL/XL/H) , 0 to 80℃ (T5/T10)
Usage Method
■ Installation method for timing belt transmission
①Turn off the power supply, remove the protective cover, loosen the motor assembly bolts, move the motor so that the belt is loose enough. The belt can be removed without prying. Never try to pry the belt down.
②Remove the old belt and check for abnormal wear. Excessive wear may mean that there are problems in the design or maintenance of the transmission device.
③Choose the right belt to replace.
④To clean the belt and pulley, wipe with a cloth dipped in a small amount of non-volatile liquid. Soaking in detergent or scrubbing the belt with detergent is not advisable. To remove grease, it is also undesirable to wipe with sandpaper or scratch with a sharp object. The belt must be kept dry before installation and use.
⑤Check the pulley for abnormal wear or cracks. If the wear is excessive, the pulley must be replaced.
⑥Check whether the pulley is linearly symmetrical. Linear symmetry of the pulley is essential for the operation of the timing belt, especially the timing belt transmission device.
Asymmetry of the pulley is shown as follows:
 Usage method Installation guide Complete selection Fit installation
⑦Check the remaining transmission device components, such as bearings and bushings, for symmetry, durability, lubrication and other conditions.
⑧Install a new belt on the pulley. Never pry or use too much force.
⑨Tighten to narrow the center distance of the transmission device until the tension tester detects that the belt tension is appropriate. Turn the driving wheel several times with your hands. Re-test tension.
⑩Tighten the assembly bolts of the motor and correct the torque. Since any change in the center distance of the transmission device during operation will result in poor belt performance, it is important to ensure that all transmission components have been tightened.
⑪Start the device and observe the belt performance to see if there is abnormal vibration, and listen carefully if there is abnormal noise. It is best to turn off the machine and check the conditions of the bearing and motor. If it feels too hot to the touch, the belt may be too tight, the bearing may be asymmetrical, or the lubrication may be incorrect.
Precautions
① Do not bend the timing belt by force.
It is strictly forbidden to bend the belt, which easily causes breakage

Do not use in direct contact with water, solvent, oil, acid, alkali, UV, ozone, etc.
110302717070 Water110302717070 Acid110302717070 Alkali110302717070 Oil110302717070 UV
③ Please avoid using or keeping at extreme high or low temperatures beyond the operating temperature range, or in humid environments.
④ During installation and maintenance, be sure to cut off the power supply and confirm that the machine is completely stopped before proceeding.
⑤ When there may be impurities, be sure to set the guard.
Example of Use
Usage Method Example DrawingInstructions for use of timing wheel and timing belt
The TIMING BELT is installed on the motor and the rotating shaft to transmit the rotational force① Driving (The driven wheel is driven by the driving wheel for transmission)
Transmission belt, used for repeated motion with the object not rotating and high requirements on positioning accuracy② Transmission (Used for repeated motion with the object not rotating and high requirements on positioning accuracy)
Usage Method Example DrawingInstructions for use of timing wheel and timing belt
Plates are conveyed by two timing toothed belts③ Conveyance (Plates are conveyed by two timing toothed belts)
Usage method and example for conveyor belt lifting, repeated positioning motion④ Traction transmission (Workpieces are clamped and transmitted by the belt)
Application Industries
Food Semiconductor Smartphone
110302717070 Lithium battery 110302717070 Semiconductor 110302717070 Smart phone
Automotive Electronic & Electrical Appliances Medical
110302717070 Automotive 110302717070 Electronic & electrical appliances 110302717070 Medical
Related Products
High Torque Timing Pulleys S2M Type Flat Belt (Economy Series) Toothed Timing Belt MXL Type
TIMING PULLY High torque timing pulley MISUMI brand Pulley manufacturer S2M FLATBELT Flat belt Conveyor belt Transportation belt MISUMI brand Economic type Domestic timing belt Low price Short delivery time
Typical model: HTPA48S2M040-B-N10 Typical model: HBLT350-4.23 Typical model: C-TBN236MXL025

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Timing Belts S8M | MISUMI | MISUMI Thailand