Timing Belts MXL

Caution
- Some products in [Timing Belts MXL] are scheduled to be discontinued on 31/10/2025. However, we will continue to sell them until stock runs out.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Timing Belts MXL
It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: MXL (trapezoidal tooth profile)
• Tooth Pitch: 2.032 mm.
• Belt Width: 4.8, 6.4, 9.5 and 12.7 mm.
• Circumference Length Shortest/Longest: 91.44 mm. and 2972.82 mm.
• Belt Operating Temperature Range: -30 to 90℃.
• Material:
Tooth rubber: Chloroprene
Core wire: Glass Fiber
Tooth surface protection layer: Nylon canvas
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine
Economy Timing Belt - Chloroprene
- Customizable Length and Width: Choose from a wide range of belt lengths and widths to perfectly match your equipment requirements.
- Durable Chloroprene Material: Offers excellent resistance to abrasion, oil, and grease, ensuring long-lasting performance.
- Glass Fiber Reinforced Core: Provides exceptional strength and tensile strength, preventing belt elongation and slippage.
- Precise Trapezoidal Tooth Profile: Ensures smooth and efficient power transmission with minimal noise and vibration.
- Wide Operating Temperature Range: Functions reliably in temperatures from -30°C to 90°C, expanding application possibilities.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belt.

Material | ||
| ① Tooth Fabric | ② Tooth Rubber | ③ Core Wire |
| Nylon Cloth | Chloroprene Rubber | Glass Fiber |
| Types | Belt Nominal Width | Tooth Pitch (mm) | 2θ | Lr | h | H | Rr | Ra | Unit Weight g/m (Width:10mm) |
| MXL | 019 | 2.032 | 40° | 1.14 | 0.51 | 1.14 | 0.13 | 0.13 | 11 |
The meaning of the belt number of toothed timing belt varies with type, and the number of belt teeth for MXL is the belt number. Please be careful.
Belt circumference length is core wire length.
Belt operating temperature range: -30 to 90 ℃.
The model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
For the transmission capacity and calculation and design method of Economy series timing belt, please refer to the national standard (GB) design manual.
Weight is a theoretical value for reference only, which may be different from the actual product.| Part Number | BeltNominal Width | Number of Teeth | Belt Circumference Length (mm) | |
Type | BeltNumber | |||
| C-TBN | 40MXL | 19 (4.8mm) 25 (6.4mm) 37 (9.5mm) 50 (12.7mm) | 40 | 81.28 |
| 42MXL | 42 | 85.34 | ||
| 43MXL | 43 | 87.38 | ||
| 45MXL | 45 | 91.44 | ||
| 46MXL | 46 | 93.47 | ||
| 47MXL | 47 | 95.5 | ||
| 48MXL | 48 | 97.54 | ||
| 49MXL | 49 | 99.57 | ||
| 50MXL | 50 | 101.6 | ||
| 51MXL | 51 | 103.63 | ||
| 52MXL | 52 | 105.66 | ||
| 53MXL | 53 | 107.7 | ||
| 54MXL | 54 | 109.73 | ||
| 55MXL | 55 | 111.76 | ||
| 56MXL | 56 | 113.79 | ||
| 57MXL | 57 | 115.82 | ||
| 58MXL | 58 | 117.86 | ||
| 59MXL | 59 | 119.89 | ||
| 60MXL | 60 | 121.92 | ||
| 61MXL | 61 | 123.95 | ||
| 62MXL | 62 | 125.98 | ||
| 63MXL | 63 | 128.02 | ||
| 64MXL | 64 | 130.05 | ||
| 65MXL | 65 | 132.08 | ||
| 66MXL | 66 | 134.11 | ||
| 67MXL | 67 | 136.14 | ||
| 68MXL | 68 | 138.18 | ||
| 69MXL | 69 | 140.21 | ||
| 70MXL | 70 | 142.24 | ||
| 71MXL | 71 | 144.27 | ||
| 72MXL | 72 | 146.3 | ||
| 73MXL | 73 | 148.34 | ||
| 74MXL | 74 | 150.37 | ||
| 75MXL | 75 | 152.4 | ||
| 76MXL | 76 | 154.43 | ||
| 77MXL | 77 | 156.46 | ||
| 78MXL | 78 | 158.5 | ||
| 79MXL | 79 | 160.53 | ||
| 80MXL | 80 | 162.56 | ||
| 81MXL | 81 | 164.59 | ||
| 82MXL | 82 | 166.62 | ||
| 83MXL | 83 | 168.66 | ||
| 84MXL | 84 | 170.69 | ||
| 85MXL | 85 | 172.72 | ||
| 86MXL | 86 | 174.75 | ||
| 87MXL | 87 | 176.78 | ||
| 88MXL | 88 | 178.82 | ||
| 89MXL | 89 | 180.85 | ||
| 90MXL | 90 | 182.88 | ||
| 91MXL | 91 | 184.91 | ||
| 92MXL | 92 | 186.94 | ||
| 93MXL | 93 | 188.98 | ||
| 94MXL | 94 | 191.01 | ||
| 95MXL | 95 | 193.04 | ||
| 96MXL | 96 | 195.07 | ||
| 97MXL | 97 | 197.1 | ||
| 98MXL | 98 | 199.14 | ||
| 99MXL | 99 | 201.17 | ||
| 100MXL | 100 | 203.2 | ||
| 101MXL | 101 | 205.23 | ||
| 102MXL | 102 | 207.26 | ||
| 103MXL | 103 | 209.3 | ||
| 104MXL | 104 | 211.33 | ||
| 105MXL | 105 | 213.36 | ||
| 106MXL | 106 | 215.39 | ||
| 107MXL | 107 | 217.42 | ||
| 108MXL | 108 | 219.46 | ||
| 109MXL | 109 | 221.49 | ||
| 110MXL | 110 | 223.52 | ||
| 111MXL | 111 | 225.55 | ||
| 112MXL | 112 | 227.58 | ||
| 113MXL | 113 | 229.62 | ||
| 114MXL | 114 | 231.65 | ||
| 115MXL | 115 | 233.68 | ||
| 116MXL | 116 | 235.71 | ||
| 118MXL | 118 | 239.78 | ||
| 119MXL | 119 | 241.81 | ||
| 120MXL | 120 | 243.84 | ||
| 121MXL | 121 | 245.87 | ||
| 122MXL | 122 | 247.9 | ||
| 123MXL | 123 | 249.94 | ||
| Part Number | BeltNominal Width | Number of Teeth | Belt Circumference Length (mm) | |
Type | BeltNumber | |||
| C-TBN | 124MXL | 19 (4.8mm) 25 (6.4mm) 37 (9.5mm) 50 (12.7mm) | 124 | 251.97 |
| 125MXL | 125 | 254 | ||
| 126MXL | 126 | 256.03 | ||
| 127MXL | 127 | 258.06 | ||
| 128MXL | 128 | 260.1 | ||
| 130MXL | 130 | 264.16 | ||
| 131MXL | 131 | 266.19 | ||
| 132MXL | 132 | 268.22 | ||
| 133MXL | 133 | 270.26 | ||
| 134MXL | 134 | 272.29 | ||
| 135MXL | 135 | 274.32 | ||
| 136MXL | 136 | 276.35 | ||
| 137MXL | 137 | 278.38 | ||
| 138MXL | 138 | 280.42 | ||
| 139MXL | 139 | 282.45 | ||
| 140MXL | 140 | 284.48 | ||
| 142MXL | 142 | 288.54 | ||
| 143MXL | 143 | 290.58 | ||
| 144MXL | 144 | 292.61 | ||
| 145MXL | 145 | 294.64 | ||
| 146MXL | 146 | 296.67 | ||
| 147MXL | 147 | 298.7 | ||
| 148MXL | 148 | 300.74 | ||
| 149MXL | 149 | 302.77 | ||
| 150MXL | 150 | 304.8 | ||
| 151MXL | 151 | 306.83 | ||
| 152MXL | 152 | 308.86 | ||
| 153MXL | 153 | 310.9 | ||
| 154MXL | 154 | 312.93 | ||
| 155MXL | 155 | 314.96 | ||
| 156MXL | 156 | 316.99 | ||
| 157MXL | 157 | 319.02 | ||
| 158MXL | 158 | 321.06 | ||
| 159MXL | 159 | 323.09 | ||
| 160MXL | 160 | 325.12 | ||
| 161MXL | 161 | 327.15 | ||
| 162MXL | 162 | 329.18 | ||
| 166MXL | 166 | 337.31 | ||
| 165MXL | 165 | 335.28 | ||
| 169MXL | 169 | 343.41 | ||
| 170MXL | 170 | 345.44 | ||
| 171MXL | 171 | 347.47 | ||
| 175MXL | 175 | 355.6 | ||
| 177MXL | 177 | 359.66 | ||
| 180MXL | 180 | 365.76 | ||
| 184MXL | 184 | 373.89 | ||
| 185MXL | 185 | 375.92 | ||
| 186MXL | 186 | 377.95 | ||
| 187MXL | 187 | 379.98 | ||
| 188MXL | 188 | 382.02 | ||
| 189MXL | 189 | 384.05 | ||
| 190MXL | 190 | 386.08 | ||
| 192MXL | 192 | 390.14 | ||
| 194MXL | 194 | 394.21 | ||
| 195MXL | 195 | 396.24 | ||
| 197MXL | 197 | 400.30 | ||
| 200MXL | 200 | 406.4 | ||
| 203MXL | 203 | 412.5 | ||
| 205MXL | 205 | 416.56 | ||
| 210MXL | 210 | 426.72 | ||
| 212MXL | 212 | 430.78 | ||
| 215MXL | 215 | 436.88 | ||
| 216MXL | 216 | 438.91 | ||
| 218MXL | 218 | 442.98 | ||
| 219MXL | 219 | 445.01 | ||
| 221MXL | 221 | 449.07 | ||
| 224MXL | 224 | 455.17 | ||
| 225MXL | 225 | 457.2 | ||
| 228MXL | 228 | 463.3 | ||
| 229MXL | 229 | 465.33 | ||
| 232MXL | 232 | 471.42 | ||
| 234MXL | 234 | 475.49 | ||
| 235MXL | 235 | 477.52 | ||
| 236MXL | 236 | 479.55 | ||
| 239MXL | 239 | 485.65 | ||
| 240MXL | 240 | 487.68 | ||
| 243MXL | 243 | 493.78 | ||
| 245MXL | 245 | 497.84 | ||
| 250MXL | 250 | 508 | ||
| 256MXL | 256 | 520.19 | ||
| Part Number | BeltNominal Width | Number of Teeth | Belt Circumference Length (mm) | |
Type | BeltNumber | |||
| C-TBN | 260MXL | 19 (4.8mm) 25 (6.4mm) 37 (9.5mm) 50 (12.7mm) | 260 | 528.32 |
| 262MXL | 262 | 532.38 | ||
| 265MXL | 265 | 538.48 | ||
| 270MXL | 270 | 548.64 | ||
| 275MXL | 275 | 558.8 | ||
| 276MXL | 276 | 560.83 | ||
| 280MXL | 280 | 568.96 | ||
| 284MXL | 284 | 577.09 | ||
| 285MXL | 285 | 579.12 | ||
| 288MXL | 288 | 585.22 | ||
| 290MXL | 290 | 589.28 | ||
| 292MXL | 292 | 593.34 | ||
| 297MXL | 297 | 603.5 | ||
| 298MXL | 298 | 605.54 | ||
| 300MXL | 300 | 609.6 | ||
| 310MXL | 310 | 629.92 | ||
| 312MXL | 312 | 633.98 | ||
| 318MXL | 318 | 646.18 | ||
| 320MXL | 320 | 650.24 | ||
| 322MXL | 322 | 654.3 | ||
| 323MXL | 323 | 656.34 | ||
| 326MXL | 326 | 662.43 | ||
| 328MXL | 328 | 666.5 | ||
| 332MXL | 332 | 674.62 | ||
| 333MXL | 333 | 676.66 | ||
| 339MXL | 339 | 688.85 | ||
| 346MXL | 346 | 703.07 | ||
| 347MXL | 347 | 705.1 | ||
| 350MXL | 350 | 711.2 | ||
| 358MXL | 358 | 727.46 | ||
| 360MXL | 360 | 731.52 | ||
| 363MXL | 363 | 737.62 | ||
| 371MXL | 371 | 753.87 | ||
| 372MXL | 372 | 755.9 | ||
| 378MXL | 378 | 768.1 | ||
| 380MXL | 380 | 772.16 | ||
| 386MXL | 386 | 784.35 | ||
| 390MXL | 390 | 792.48 | ||
| 400MXL | 400 | 812.8 | ||
| 405MXL | 405 | 822.96 | ||
| 408MXL | 408 | 829.06 | ||
| 410MXL | 410 | 833.12 | ||
| 412MXL | 412 | 837.18 | ||
| 413MXL | 413 | 839.22 | ||
| 430MXL | 430 | 873.76 | ||
| 435MXL | 435 | 883.92 | ||
| 438MXL | 438 | 890.02 | ||
| 440MXL | 440 | 894.08 | ||
| 453MXL | 453 | 920.5 | ||
| 468MXL | 468 | 950.98 | ||
| 473MXL | 473 | 961.14 | ||
| 482MXL | 482 | 979.42 | ||
| 487MXL | 487 | 989.58 | ||
| 500MXL | 500 | 1016 | ||
| 504MXL | 504 | 1024.13 | ||
| 510MXL | 510 | 1036.32 | ||
| 515MXL | 515 | 1046.48 | ||
| 516MXL | 516 | 1048.51 | ||
| 525MXL | 525 | 1066.80 | ||
| 522MXL | 522 | 1060.7 | ||
| 532MXL | 532 | 1081.02 | ||
| 537MXL | 537 | 1091.18 | ||
| 541MXL | 541 | 1099.31 | ||
| 570MXL | 570 | 1158.24 | ||
| 638MXL | 638 | 1296.42 | ||
| 648MXL | 648 | 1316.74 | ||
| 705MXL | 705 | 1432.56 | ||
| 750MXL | 750 | 1524 | ||
| 760MXL | 760 | 1544.32 | ||
| 906MXL | 906 | 1840.99 | ||
| 955MXL | 955 | 1940.56 | ||
| 1012MXL | 1012 | 2056.38 | ||
| 1060MXL | 1060 | 2153.92 | ||
| 1088MXL | 1088 | 2210.82 | ||
| 1137MXL | 1137 | 2310.38 | ||
| 1250MXL | 1250 | 2540 | ||
| 1426MXL | 1426 | 2897.63 | ||
| 1463MXL | 1463 | 2972.82 | ||
| 1516MXL | 1516 | 3080.51 | ||
| 1520MXL | 1520 | 3088.64 | ||
| 2044MXL | 2044 | 4153.41 | ||

② Do not use in direct contact with water, solvent, oil, acid, alkali, UV, ozone, etc.③ Please avoid using or keeping at extreme high or low temperatures beyond the operating temperature range, or in humid environments.
④ During installation and maintenance, be sure to cut off the power supply and confirm that the machine is completely stopped before proceeding.
⑤ When there may be impurities, be sure to set the guard.
| Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
![]() | ① Driving (The driven wheel is driven by the driving wheel for transmission) |
![]() | ② Transmission (Used for repeated motion with the object not rotating and high requirements on positioning accuracy) |
| Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
![]() | ③ Conveyance (Plates are conveyed by two timing toothed belts) |
![]() | ④ Traction transmission (Workpieces are clamped and transmitted by the timing belt) |
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Automotive | Electronic & Electrical Appliances | Medical | ||
![]() | ![]() | ![]() |
| High Torque Timing Pulleys S2M Type | Flat Belts For General Use | (Economy Series) Toothed Timing Belt S2M Type | ||
![]() | ![]() | ![]() | ||
| Reference timing belt model: HTPA48S2M040-B-N10 | Reference timing belt model: HBLT350-4.23 | Reference timing belt model: C-HTBN400S2M-40 | ||
| Reason for recommendation: high transmission power, short delivery time, multiple types | Reason for recommendation: intended use for transmission, rich variety of specifications and types | Reason for recommendation: rich variety of specifications, high cost performance |
Material
Belt
Type
Belt




















