1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

PTFE Compensating Cable for K-Thermocouple (C-KAFF-100M-0.25MM)

ECONOMY LEAD WIRES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part22 CLICK here

Product Description

PTFE Compensating Cable for K-Thermocouple
This PTFE Compensating Cable for K-Thermocouple is an economy item, The price is cheaper than the MISUMI standard product.It offers a wide variety of sizes to choose from.
[Feature]
● Wire Diameter (mm.): 0.12 and 0.25
● Wire Length (m.): 100
● Temperature Range (°C) : 220
● Material : Teflon
[Application]
It is used in a variety of application such as heat treatment, packaging industry , plastic industry , and so on.

Economy Thermocouple Compensating Cable

Versatile Wire DiametersAmple Cable LengthDurable Construction

- Available in extended length for various industrial environments.

- Made from Teflon (PTFE) material, this cable can withstand temperatures up to 220°C, making it suitable for various heat treatment applications.

- The PTFE material ensures the cable's chemical resistance and overall durability in demanding industrial settings.

- Thermocouple wire with different diameter options

- The cable can be used with K-type standard plugs or high-temperature plugs for seamless integration into your existing setup.

Economy Thermocouple Compensating Cable
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support




Temperature Sensors Dimensional Drawing

Dimensional Drawing
For more information on product dimensional drawings, please refer to the Temperature Sensors product catalog.

Temperature Sensors Specification Table

Temperature Sensors TypeWire diameter dExternal Dimensions D (mm)MaterialL (m)Temperature Range
C-KAFF-100M0.12MM0.5×0.8Teflon100220℃
0.25MM0.6×1.0

Temperature Sensors Product Overview

Temperature Sensors, Thermocouple’s temperature measurement wire

Model: Temperature measurement range: -200 to 260°C (PTFE material) -200 to 500°C (glass fiber material)

Core diameter: 2*Φ0.127mm 2*0.214MM 2*0.511MM

1. It can be widely used in a temperature measurement environment with high accuracy requirements, such as recorders.
2. In addition, the temperature measurement wire solder joint processing service is provided.
3. It can be used with the K -type standard plug or high-temperature plug.

Temperature Sensors Product Feature

Product FeatureProduct Feature

Product Feature

* Generic Temperature Sensors products in the market are similar products randomly purchased by our company from online or offline markets.
* The test data are obtained through testing by our company, which are for reference only

Temperature Sensors Related Products

Temperature Sensors Precautions

■ Temperature Sensors Features
· It is used when the temperature measurement point is exposed, so it responds faster than the sheath type.
· Temperature measurement can be performed at the point on the measured object.

Precautions

Temperature Sensors Usage Method

Temperature Sensors Couples should not be installed too close to the door and heating place, and the insertion depth should be at least 8 to 10 times the diameter of the protection tube; the interval between the thermocouple protection bushing and the wall is not filled with insulation material, resulting in furnace heat overflow or cold air intrusion. Therefore, the interval between the thermocouple protection bushing and the furnace wall hole should be blocked with refractory mud or asbestos cord or other insulation materials so that the accuracy of temperature measurement will not be affected by hot and cold air convection; The cold end of the thermocouple is too close to the furnace, causing the temperature to rise above 100℃; thermocouples should be as far away as possible from strong magnetic and electric fields, so the thermocouples and power cable should not be installed in the same conduit to avoid deviation caused by interference; thermocouples can not be installed in the area where the measured medium rarely flow. Thermocouples must be installed against the direction of the flow and in full contact with the gas when the tube gas temperature is measured by thermocouples.

Temperature Sensors Brand introduction

MISUMI, the head office company, has been providing customers with various high-quality parts such as automation parts, mold parts, electronic parts, tool & consumables, etc. quickly and accurately since its establishment in Japan in 1963. By compiling product catalogs independently and establishing a marketing system for direct sales of products, a low-cost business operation mode has been created, and by making annual product plans according to customers' opinions and requirements, MISUMI brand-name products with high quality level have been continuously developed
Part Number
C-KAFF-100M-0.25MM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWire Diameter D
(φ)

฿ 4,529.22

ECONOMY LEAD WIRES 1 Piece(s) Available Same day 100.25 mm

Loading...

  1. 1

Dimensional Drawing
Dimensional Drawing
For more information on product dimensional drawings, please refer to the product catalog.
Specification Table
TypeWire diameter dExternal Dimensions D (mm)MaterialL (m)Temperature Range
C-KAFF-100M0.12MM0.5×0.8Teflon100220℃
0.25MM0.6×1.0

Basic Information

Type of Temperature Sensor Thermocouple Measurement Object Temperature Sensor Operating Temperature Range(°C) 0::260

Please check the type/dimensions/specifications of the part C-KAFF-100M-0.25MM in the PTFE Compensating Cable for K-Thermocouple series.

Frequently Asked Questions (FAQ)

Question: What are the main types of sensors currently sold by MISUMI?
Answer: Photoelectric sensors, proximity sensors, pressure sensors, temperature sensors, etc.
Question: What is a photo microsensors?
Answer: With an amplifier, an emitter and a receiver built in its integrated main body, it is a sensor that is easy to install and adjust, usually designed for detecting the passage of workpieces on the conveying line and for positioning workpieces, etc.
Question: What are the features of the photoelectric sensor?
Answer: 1. The action (response time) is very fast because light is used as the medium.
2. It has a longer detection distance than the light sensor and allows for remote detection.
3. Objects made of almost any material can be detected as long as they reflect light.
Question: What are the detection methods of the photoelectric sensor?
Answer: Transmittance type, regression reflection type, diffusion reflection type, limited reflection type, etc.

Check other FAQ (1) Hide

Products with similar specification

Part Number
C-KAFF-100M-0.12MM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWire Diameter D
(φ)

฿ 4,529.22

1 Piece(s) Available Same day 100.12 mm