Mounting Parts for Temperature Sensors

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part22 CLICK here
Product Description
Mounting Parts for Temperature Sensors (2pcs / pack)
These Mounting Parts for Temperature Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Sheath Protection Tube Diameter (mm.) : 2, 3, and 5
● Screw Size: Female Thread of R (PT) 1/8 and M8
● Component parts : Body, Ring and Nut
[Application]
It is used in a variety of applications, such as heat treatment, the packaging industry, and the plastic industry, for holding a temperature sensor.
Economy Temperature Sensor
- Compatible with multiple sheath diameters.
- Made from durable stainless steel. Provides long-lasting performance and resistance to corrosion, ensuring reliability in harsh industrial environments.
- Multiple thread options available.
- Includes body, ring, and nut components. Provides all necessary parts for complete and secure mounting, simplifying the procurement process.
- Once installed, components are non-removable. Ensures a robust and permanent setup, enhancing stability and preventing accidental disassembly.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Temperature Sensors Dimension

Temperature Sensors For more detailed product dimensions, please refer to our Cad data.
Temperature Sensors Specification
| Temperature Sensors Type | d |
| C-MSPL | 2 |
| 3 | |
| 5 |
Temperature Sensors Product Overview
A thermocouple consists of two metal wires of different materials welded together at the ends.
Then measure the ambient temperature of the non-heating part, and the temperature of the heating point can be accurately known.
Since it must have two conductors of different materials, it is called a thermocouple. Thermocouples made of different materials are used in different temperature ranges, and their sensitivities also vary.
The sensitivity of the thermocouple refers to the change in the output potential difference when the temperature of the heating point changes by 1 °C. For most thermocouples supported by metallic materials, this value is between 5 and 40 microvolts/°C.
The mounting parts are fixed and installed with fit.Durable stainless steel material
Temperature Sensors Product Characteristic

* Generic Temperature Sensors products in the market are similar products randomly purchased by our company from online or offline markets
* The test data are obtained through testing by our company, which are forreference only
Temperature Sensors Usage
Process the female thread of R (PT) 1/8 on the object to be heated and fix ①.
temtatively fix ② and ③, then insert the temperature sensor.Fasten ③ to fix ② and ③.
* Since ② and ③ are integrated once fixed, it can't be removed and reused once they are tightened.
The Temperature Sensors is also non-removable.


For more detailed product dimensions, please refer to the cad data.
Specification
| Type | d |
| C-MSPL | 2 |
| 3 | |
| 5 |