Silicon Coated Bearings With Screw Rod

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part08 CLICK here
Product Description
Bearings with resin are automation components and economy items. Their price is cheaper than the MISUMI standard product, and they offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 13 and 28
● Thread Size : M4 and M6
● Material
- Resin : Silicon
- Bearing : Steel (SUJ2)
- Shaft : Stainless Steel
[Application]
Bearings with resin are commonly used in industrial machinery.
Product Overview of Bearings with Resin
Dimensional Drawing of Bearings with Resin
Material | Hardness | Color | Bearing | Shaft Material |
| Silicon | Shore A70 | Light grey | SUJ2 | Stainless Steel |

Depending on the model, the edge of the molded layer may be curved.Specification Table of Bearings with Resin

| Part Number | D | Thread Nominal Diameter | F | Allowable Load N(kgf) | B | D1 | G | Bearing | |
Type | d | ||||||||
| E-SUMBH | 4 | 13 | M4 | 5 | 44(4.5) | 4 | 9 | 2 | 684ZZ |
| 16 | 59(6) | 5 | 13 | 624ZZ | |||||
| 5 | 16 | 2.5 | 685RS | ||||||
| 20 | 78(8) | 16 | 625RS | ||||||
| 6 | 20 | M6 | 8 | 15 | 3 | 696RS | |||
| 28 | 157(16) | 6 | 19 | 626RS | |||||
Example Use of Bearings with Resin

The urethane molded bearing is used for attachment to the drive roller for positioning. If there are special requirements such as temperature or weather resistance, silicone bearings can be selected to better suit the operation of themechanism.
Precautions of Bearings with Resin
② Bearings with Resin, Silicon materials can be used in special environments such as high temperature, but the usage effect is subject to actual conditions.
③ Bearings with Resin, Due to the influence of product technology, there may be residual gates in the silicone area. If there are appearance requirements, please choose carefully.
Related Documents of Bearings with Resin
here.For the properties of MISUMI Urethane/Rubber/Sponge, click
here.For the selection of MISUMI urethane and rubber material, click
here.Related Products of Bearings with Resin
| Economy series Urethane Molded Bearings Standard | Economy series Urethane Molded Bearings With Screw Rod | Economy series Threaded Bearings |
![]() | ![]() | Web pages under preparation |
Material | Hardness | Color | Bearing | Shaft Material |
| Silicon | Shore A70 | Light grey | SUJ2 | Stainless Steel |

Depending on the model, the edge of the molded layer may be curved.
| Part Number | D | Thread Nominal Diameter | F | Allowable Load N(kgf) | B | D1 | G | Bearing | |
Type | d | ||||||||
| E-SUMBH | 4 | 13 | M4 | 5 | 44(4.5) | 4 | 9 | 2 | 684ZZ |
| 16 | 59(6) | 5 | 13 | 624ZZ | |||||
| 5 | 16 | 2.5 | 685RS | ||||||
| 20 | 78(8) | 16 | 625RS | ||||||
| 6 | 20 | M6 | 8 | 15 | 3 | 696RS | |||
| 28 | 157(16) | 6 | 19 | 626RS | |||||
Feature 2: Silicon is partly formed on bearing, which is not easy to fall off, and it is suitable for various contact methods.




The urethane molded bearing is used for attachment to the drive roller for positioning. If there are special requirements such as temperature or weather resistance, silicone bearings can be selected to better suit the operation of the mechanism.
②Silicon materials can be used in special environments such as high temperature, but the usage effect is subject to actual conditions.
③Due to the influence of product technology, there may be residual gates in the silicone area. If there are appearance requirements, please choose carefully.
here.For the properties of MISUMI Urethane/Rubber/Sponge, click
here.For the selection of MISUMI urethane and rubber material, click
here.| Economy series Urethane Molded Bearings Standard | Economy series Urethane Molded Bearings With Screw Rod | Economy series Threaded Bearings |
![]() | ![]() | Web pages under preparation |
Material
Hardness
D
Type
d
