(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 13 and 28
● Inner diameter (d) Minimum/Maximum (mm.) : 4 and 6
● Hardness : Shore A70
● Material
- Resin : Light grey Silicon
- Bearing : Steel (SUJ2)
[Application]
Bearings with resin are commonly used in industrial machinery.
Material | Hardness | Color | Bearing |
Silicon | Shore A70 | Light grey | SUJ2 |
Part Number | d Tolerance | D | Allowable Load N(kgf) | B | D1 | Mounting Dimensions | Bearing Nominal Specifications | |||
Type | d | Ds | R1 (max.) | |||||||
(min.) | (max.) | |||||||||
E-SUMBB | 4 | +0.005 -0.015 | 13 | 44(4.5) | 4 | 9 | 5 | 5.2 | 0.1 | 684ZZ |
16 | 59(6) | 5 | 13 | 5.6 | 6.2 | 0.2 | 624ZZ | |||
5 | 16 | 6.6 | 6.9 | 685RS | ||||||
20 | 78(8) | 16 | 7 | 7.6 | 0.3 | 625RS | ||||
6 | 20 | 15 | 7.6 | 7.8 | 0.2 | 696RS | ||||
28 | 157(16) | 6 | 19 | 8 | 9.5 | 0.3 | 626RS |
Part Number |
---|
E-SUMBB4-13 |
E-SUMBB4-16 |
E-SUMBB5-16 |
E-SUMBB5-20 |
E-SUMBB6-20 |
E-SUMBB6-28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Width B (mm) | Inner Dia. d (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 75.32 | ECONOMY Bearings | 1 Piece(s) | Available | Same day | 10 | 13 | 4 | 4 | |
฿ 75.32 | ECONOMY Bearings | 10 Piece(s) | Available | 6 Day(s) | 10 | 16 | 5 | 4 | |
฿ 75.32 | ECONOMY Bearings | 10 Piece(s) | Available | 6 Day(s) | 10 | 16 | 5 | 5 | |
฿ 75.32 | ECONOMY Bearings | 5 Piece(s) | Available | 6 Day(s) | 10 | 20 | 5 | 5 | |
฿ 75.32 | ECONOMY Bearings | 10 Piece(s) | Available | 6 Day(s) | 10 | 20 | 5 | 6 | |
฿ 75.32 | ECONOMY Bearings | 1 Piece(s) | Available | Same day | 10 | 28 | 6 | 6 |
Loading...
Material | Hardness | Color | Bearing |
Silicon | Shore A70 | Light grey | SUJ2 |
Part Number | d Tolerance | D | Allowable Load N(kgf) | B | D1 | Mounting Dimensions | Bearing Nominal Specifications | |||
Type | d | Ds | R1 (max.) | |||||||
(min.) | (max.) | |||||||||
E-SUMBB | 4 | +0.005 -0.015 | 13 | 44(4.5) | 4 | 9 | 5 | 5.2 | 0.1 | 684ZZ |
16 | 59(6) | 5 | 13 | 5.6 | 6.2 | 0.2 | 624ZZ | |||
5 | 16 | 6.6 | 6.9 | 685RS | ||||||
20 | 78(8) | 16 | 7 | 7.6 | 0.3 | 625RS | ||||
6 | 20 | 15 | 7.6 | 7.8 | 0.2 | 696RS | ||||
28 | 157(16) | 6 | 19 | 8 | 9.5 | 0.3 | 626RS |
Economy series Urethane Molded Bearings Standard | Economy series Urethane Molded Bearings With Screw Rod | Economy series Threaded Bearings |
Web pages under preparation |
Outer Ring Type | Flat Type | Surface Material | Silicon Rubber | Mounting Type | Hole |
---|---|---|---|---|---|
Operating/Environmental Requirement | Standard (For Light Loads) | Bearing Material | Steel | Hardness | A70 |
Color | Light grey |
How can we improve?
How can we improve?