(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Square Flange Linear Bushings Double Liner Standard
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Features]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 40
● Overall Length Minimum/Maximum (mm.): 55 and 123
● Shape : Square Flange
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
- Robust square flange design for stable support.
- Supports a wide range of shaft diameters
- High durability with low noise operation.
- Optional electroless nickel plating for enhanced rust resistance.
- Perfect for industrial machinery, packaging machines, and robotic equipment.
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Linear Bushings Type | dr[Φ:mm] | Housing | Ball | Retainer | Operating environment temperature | Accessories | ||
Material | Hardness | Surface Treatment | Material | Material | ||||
C-LMK__LUU | 10~30 | Equivalent to SUJ2 | 58HRC~ | - | Equivalent to SUJ2 | Resin | -20~80℃ | Seal packing Material Nitrile Rubber |
Product Drawings of Linear Bushings | Instructions for use |
When the linear bearing is under heavy load (unbalanced load), one piece of single liner type is not applicable. It is recommended to use one piece of double liner type or multiple pieces of single liner type. | |
Linear Bushings, Linear bearing is not suitable for rotating motion in structure. If you rotate forcibly, it may cause damage to the product. Please pay attention during use. | |
Linear bearing is not suitable for repeated plugging and unplugging. | |
When inserting the guide shaft into the linear bearing, please align the center and insert it slowly, otherwise the steel ball will fall off or the retainer will be deformed. |
Electronic & Electrical Appliances | Automotive | Lithium battery | ||
LCD | Smart phone | Semiconductor | ||
Guide shaft Straight bar type | (Economy series) Linear bearing Standard type Single liner type | Shaft Collar Slit | ||
Typical Linear Bushings model: SFJ20-75 | Typical Linear Bushings model: C-LM8UU | Typical Linear Bushings model: SCS8-10 |
Part Number | ||||
C-LMK10LUU |
Type | Housing | Ball | Retainer | Operating environment temperature | Accessories | ||
Material | Hardness | Surface Treatment | Material | Material | |||
C-LMK__LUU | Equivalent to SUJ2 | 58HRC~ | - | Equivalent to SUJ2 | Resin | -20~80℃ | Seal packing Material Nitrile Rubber |
Part Number | Outer Diameter: D | Total Length: L | H | T | d | d1 | t | P.C.D. | W | Lateral misalignment | Number of ball rows | Verticality | Basic Rated Load | Allowable static torque (N·m) | Weight (g) | |||||
Type | dr | Tolerance | Tolerance | Tolerance | C (Dynamic) N | Co (Static) N | ||||||||||||||
C-LMK__LUU | 10 | +0.003 -0.013 | 19 | 0 -0.018 | 55 | ±0.6 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | 0.03 | 4 | 0.03 | 588 | 1100 | 7.24 | 68 |
12 | 21 | 57 | 42 | 32 | 32 | 657 | 1200 | 10.9 | 75 | |||||||||||
16 | 28 | 70 | 48 | 38 | 37 | 5 | 1230 | 2350 | 19.7 | 169 | ||||||||||
20 | +0.003 -0.015 | 32 | 0 -0.021 | 80 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 0.04 | 0.04 | 1400 | 2740 | 26.8 | 209 | |||
25 | 40 | 112 | 62 | 51 | 50 | 6 | 1560 | 3140 | 43.4 | 467 | ||||||||||
30 | 45 | 123 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 2490 | 5490 | 82.8 | 551 |
Part Number |
---|
C-LMK10LUU |
C-LMK16LUU |
C-LMK20LUU |
C-LMK25LUU |
C-LMK30LUU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 171.97 ฿ 103.20 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Same day | 10 | 10 | 55 | 19 | 30 | 588 | 1100 | -0.013 | ||
฿ 214.40 ฿ 128.64 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Same day | 10 | 16 | 70 | 28 | 30 | 1230 | 2350 | -0.013 | ||
฿ 232.58 ฿ 139.57 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Same day | - | 20 | 80 | 32 | 40 | 1400 | 2740 | -0.015 | ||
฿ 345.46 ฿ 207.31 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Same day | 10 | 25 | 112 | 40 | 40 | 1560 | 3140 | -0.015 | ||
฿ 465.16 ฿ 279.14 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Same day | 10 | 30 | 123 | 45 | 40 | 2490 | 5490 | -0.015 |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | SUJ2 Equivalent | Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | Not Provided |
Accuracy | Standard Grade | Ball Recirculating Type | Double | Motion | Linear |
Types | Standard Flange | Length | Double | Flange Shape | Square Flange |
Ball Material | SUJ2 Equivalent | Retainer Material | Plastic | Seal | Provided |
How can we improve?
How can we improve?