(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Timing Pulleys S8M
Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 15 and 25
● Applicable with Belt Type : S8M
● Number of Teeth : 18, 19, 22, 24 and 25
● Shaft Bore Diameter Minimum/Maximum (mm.) : 12 to 30
● Shaft Bore Specs. : New JIS keyway + Tap
● Material : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
dH7 Shaft Bore ID | 2-M (Coarse Thread) |
12 | M4×3 |
13~17 | M5×4 |
18~30 | M6×5 |
![]() | ![]() | |
Pulley | Flange | |
Aluminum Alloy | Aluminum Alloy | Clear Anodized |
Part Number | ![]() Pulley Shape | ![]() Shaft Hole Specifications N Bore Dia.d | P.D. | O.D. | D | F | E | ||
![]() | ![]() | ![]() | |||||||
C-HTPA | 18 | S8M250 | B | 14 | 45.84 | 44.46 | 32 | 52 | 36 |
20 | S8M150 | 14·15 | 50.93 | 49.56 | 36 | 58 | 40 | ||
S8M250 | 20 | ||||||||
24 | 14 | 61.12 | 59.74 | 46 | 67 | 50 | |||
30 | 16 | 76.39 | 75.02 | 60 | 87 | 67 | |||
32 | S8M400 | 25·35 | 81.49 | 80.12 | 63 | 87 | 67 |
Part Number | ![]() Pulley Shape | ![]() Shaft Hole Specifications N Bore Dia.d | P.D. | O.D. | F | E | ||
![]() | ![]() | ![]() | ||||||
C-HTPA | 18 | S8M150 | A | 12·14·15·19·20 | 45.84 | 44.46 | 52 | 36 |
S8M250 | 14·15·19·20·22·25 | |||||||
S8M300 | 20 | |||||||
19 | S8M250 | 14·15·20 | 48.38 | 47.01 | 55 | 40 | ||
20 | S8M150 | 12·14·15 | 50.93 | 49.56 | 58 | 40 | ||
S8M250 | 12·14·15·17·18·20 | |||||||
S8M300 | 22 | |||||||
21 | 15 | 53.48 | 52.1 | 61 | 45 | |||
22 | S8M150 | 14·15 | 56.02 | 54.65 | 61 | 45 | ||
S8M250 | 14·16·20 | |||||||
S8M300 | 22 | |||||||
24 | S8M150 | 12·14·16 | 61.12 | 59.74 | 67 | 50 | ||
S8M250 | 12·14·15·20·22 | |||||||
S8M300 | 20·22 | |||||||
S8M400 | 20·25 | |||||||
25 | S8M150 | 12·14·15·19 | 63.66 | 62.29 | 70 | 56 | ||
S8M250 | 12·15·16·17·20·22·25·30 | |||||||
S8M400 | 20·25 | |||||||
26 | S8M250 | 25 | 66.21 | 64.84 | 74 | 58 | ||
S8M300 | 20 | |||||||
28 | S8M250 | 15·20·22·25 | 71.3 | 69.93 | 80 | 60 | ||
S8M400 | 25 | |||||||
30 | S8M250 | 15·16·18·20·22·24·25·40 | 76.39 | 75.02 | 87 | 67 | ||
S8M300 | 25·35 | |||||||
S8M400 | 20 | |||||||
32 | S8M250 | 22 | 81.49 | 80.12 | 87 | 67 | ||
S8M300 | 32 | |||||||
34 | S8M250 | 25 | 86.58 | 85.21 | 95 | 75 | ||
S8M300 | 25 | |||||||
36 | S8M400 | 35 | 91.67 | 90.3 | 99 | 80 | ||
38 | S8M250 | 16 | 96.77 | 95.39 | 104 | 84 | ||
50 | S8M300 | 32·40 | 127.32 | 125.95 | 135 | 115 | ||
60 | S8M400 | 40 | 152.79 | 151.42 | 160 | 140 |
Economy series Timing Pulleys | MISUMI Existing Products | |
Example of Use | ![]() | ![]() |
Precautions | Generally used in reciprocating and conveyance mechanisms that require medium positioning accuracy | Generally used in mechanisms that frequently rotate forwardly and reversely and have requirements on positioning accuracy and backlash. |
Repetitive positioning accuracy (reference value) | Medium precision (±0.1) | High precision (±0.05) |
![]() | Belt condition after the test of timing belt pulley without chamfer on the threaded hole: there are obvious wear marks left by the pulley tooth threaded hole on the belt tooth surface. ![]() | [Test conditions] Belt series: S5M Belt width: 150mm Number of teeth of drive side pulley: 20 Number of teeth of driven side pulley: 60 Speed: 3000 rpm Tension (N): 160N Test time: 24 H |
Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt |
![]() | ①Driving The driven wheel is driven by the driving wheel for transmission |
![]() | ②Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt |
![]() | ③Conveyance Plates are conveyed by two timing toothed belts |
![]() | ④Traction transmission Workpieces are clamped and transmitted by the belt |
Semiconductor | Automotive | Smart Phones | ||
![]() | ![]() | ![]() | ||
Medical | Electronic & Electrical | Robotics | ||
![]() | ![]() | ![]() |
Flat-belt idlers, Width (T), 6 to 32 mm | Flat Belts For General Use | High Torque Timing Pulleys S2M Type | ||
![]() | ![]() | ![]() | ||
Representative model: HBG15-6 | Representative model: HBLT350-4.23 | Representative model: HTPA48S2M040-B-N10 | ||
Advantages: short delivery time, multiple types | Advantage: custom size | Advantages: short delivery time, multiple types |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) | Number of Teeth (T) | Pulley Shape | Material | Timing Pulley / Idler | Shaft Bore Dia. d (mm) | Shaft Hole Shape | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 321.23 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 15 | 18 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 12 | N | - | |
฿ 321.23 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 15 | 18 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 14 | N | - | |
฿ 321.23 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 15 | 18 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 15 | N | - | |
฿ 364.29 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 15 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 18 | ||
฿ 321.23 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 15 | 18 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 20 | N | - | |
฿ 343.95 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 25 | 18 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 14 | N | - | |
฿ 343.95 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 25 | 18 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 15 | N | - | |
฿ 343.95 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 25 | 18 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 19 | N | - | |
฿ 343.95 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 25 | 18 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 20 | N | - | |
฿ 364.29 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 18 | ||
฿ 364.29 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 18 | ||
฿ 364.29 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 18 | ||
฿ 364.29 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 18 | ||
฿ 364.29 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 30 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 18 | ||
฿ 364.29 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 19 | ||
฿ 346.23 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 25 | 19 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 15 | N | - | |
฿ 346.23 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 25 | 19 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 20 | N | - | |
฿ 382.47 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 15 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 20 | ||
฿ 382.47 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 15 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 20 | ||
฿ 382.47 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 15 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 20 | ||
฿ 437.01 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 15 | - | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 20 | ||
฿ 437.01 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 15 | - | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 20 | ||
฿ 422.73 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 20 | ||
฿ 422.73 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 20 | ||
฿ 422.73 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 20 | ||
฿ 422.73 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 20 | ||
฿ 422.73 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 20 | ||
฿ 422.73 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 20 | ||
฿ 477.27 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 20 | ||
฿ 446.75 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 30 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 20 | ||
฿ 459.09 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 30 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 21 | ||
฿ 361.38 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 15 | 22 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 14 | N | - | |
฿ 403.25 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 15 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 22 | ||
฿ 393.20 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 25 | 22 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 14 | N | - | |
฿ 449.35 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 22 | ||
฿ 393.20 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 25 | 22 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 20 | N | - | |
฿ 470.78 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 30 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 22 | ||
฿ 381.83 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 15 | 24 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 12 | N | - | |
฿ 424.03 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 15 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 24 | ||
฿ 424.03 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 15 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 24 | ||
฿ 399.25 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 25 | 24 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 12 | N | - | |
฿ 479.87 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 24 | ||
฿ 479.87 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 24 | ||
฿ 479.87 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 24 | ||
฿ 479.87 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 24 | ||
฿ 555.19 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 24 | ||
฿ 448.70 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 30 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 24 | ||
฿ 504.55 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 30 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 24 | ||
฿ 504.55 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 30 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 24 | ||
฿ 560.39 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 40 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 24 | ||
฿ 560.39 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 40 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 24 | ||
฿ 424.03 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 15 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 25 | ||
฿ 424.03 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 15 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 25 | ||
฿ 424.03 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 15 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 25 | ||
฿ 396.98 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 15 | 25 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 19 | N | - | |
฿ 479.87 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 25 | ||
฿ 479.87 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 25 | ||
฿ 479.87 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 25 | ||
฿ 479.87 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 25 | ||
฿ 479.87 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 25 | ||
฿ 431.83 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 25 | 25 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 22 | N | - | |
฿ 479.87 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 25 | ||
฿ 431.83 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | 25 | 25 | Shape A | [Aluminum] Aluminum Alloy | Pulleys | 30 | N | - | |
฿ 560.39 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 40 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 25 | ||
฿ 560.39 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 40 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 25 | ||
฿ 511.69 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 26 | ||
฿ 582.47 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 30 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 26 | ||
฿ 570.78 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 28 | ||
฿ 570.78 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 28 | ||
฿ 570.78 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 28 | ||
฿ 570.78 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 28 | ||
฿ 774.03 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 40 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 28 | ||
฿ 590.26 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 30 | ||
฿ 590.26 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 30 | ||
฿ 590.26 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 30 | ||
฿ 590.26 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 30 | ||
฿ 590.26 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 30 | ||
฿ 590.26 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 30 | ||
฿ 590.26 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 30 | ||
฿ 590.26 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 30 | ||
฿ 685.06 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 30 | ||
฿ 742.21 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 30 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 30 | ||
฿ 742.21 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 30 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 30 | ||
฿ 825.97 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 40 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 30 | ||
฿ 632.47 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 32 | ||
฿ 632.47 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 32 | ||
฿ 787.01 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 30 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 32 | ||
฿ 1,010.39 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 40 | - | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 32 | ||
฿ 1,010.39 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 40 | - | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 32 | ||
฿ 685.06 | ECONOMY TIMING PULLEY | 1 Piece(s) | 6 Day(s) | 10 | 25 | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | - | 34 |
Loading...
Belt Type | S8M | Surface Treatment | Clear Anodize |
---|
How can we improve?
How can we improve?