(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Floating Joints Quick Connection Type with Holder, C-FJRHA series.
・ Connecting Thread x pitch: M4 x 0.7, M5 x 0.8, M6 x 1.0, M8 x 1.25, M10 x 1.25
・ Connects Floating Joints to driven workpiece, absorbing lateral misalignment
・ Miniaturized design post-strength testing, reducing installation area by over 30%.
・ Shortened connection length by more than 20%, easing installation accuracy requirements.
・ Hard chrome-plated surface treatment for excellent abrasion resistance, ensuring rust and abrasion resistance.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Type of Floating Joints | Floating Joints Type | ![]() | ![]() | ![]() | ![]() |
C-FJRHA | C-FJR | Equivalent to SUM material | General structural steel | Hard Chrome Plated | 750HV to |
Part Number | Floating Joints connector | Holder | |||||||||||||||
![]() | ![]() | T | D | L | h | B | (C) | D1 | A | T1 | h1 | W | H | a | P | d | Lu |
C-FJRHA | 4-0.7 | 3 | 7 | 5 | 3 | 10 | 11.5 | 8 | 14 | 7 | 4 | 32 | 13 | 5 | 23 | 4.5 | 12 |
5-0.8 | 3 | 8 | 6 | 3 | 12 | 13.9 | 9 | 16 | 7 | 4 | 34 | 14 | 5 | 25 | 4.5 | 13 | |
6-1.0 | 4 | 10 | 7 | 4 | 14 | 16.2 | 11 | 19 | 9 | 5 | 41 | 16.5 | 6 | 30 | 5.5 | 16 | |
8-1.25 | 4 | 13 | 8 | 4 | 17 | 19.6 | 14 | 22 | 9 | 5 | 44 | 20 | 8 | 33 | 5.5 | 17 | |
10-1.25 | 5 | 16 | 8 | 4 | 21 | 24.2 | 18 | 27 | 10 | 5 | 51 | 24 | 9 | 39 | 6.6 | 18 |
Smart phone | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Bearing Housing Assembly Single Bearing Type with Retaining Ring | Shaft Supports T Shape Slit | Post Clamp |
![]() | ![]() | ![]() |
Typical model: BGRAB6000ZZ | Typical model: SHSTM8-25 | Typical model: KDST20 |
Part Number |
---|
C-FJRHA4-0.7 |
C-FJRHA5-0.8 |
C-FJRHA6-1.0 |
C-FJRHA8-1.25 |
C-FJRHA10-1.25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) |
---|---|---|---|---|---|---|---|
฿ 165.93 | ECONOMIC FLOATING JOINTS | 1 Piece(s) | Available | Same day | [M3 ~ M8] M4 | [0.5~0.8] 0.7 | |
฿ 175.00 | ECONOMIC FLOATING JOINTS | 1 Piece(s) | Available | Same day | [M3 ~ M8] M5 | [0.5~0.8] 0.8 | |
฿ 192.43 | ECONOMIC FLOATING JOINTS | 1 Piece(s) | Available | Same day | [M3 ~ M8] M6 | [1~1.75] 1.0 | |
฿ 215.93 | ECONOMIC FLOATING JOINTS | 1 Piece(s) | Available | Same day | [M3 ~ M8] M8 | [1~1.75] 1.25 | |
฿ 247.75 | ECONOMY FLOATING JOINTS | 1 Piece(s) | Available | Same day | [M10 ~ M18] M10 | [1~1.75] 1.25 |
Loading...
Type | Floating Joints / Cylinder Connector | Connection Type, Cylinder Side | Tapped | Connection Type, Work Piece Side | Hole |
---|---|---|---|---|---|
Applicable Cylinder | Air Cylinder | Holder Type | Side Mount | Main Body Material | General Structural Steel or SUM Material |
Cylinder Connector Details | Set | Mount Type | Foot Mount | Surface Treatment | Hard Chrome Plating |
How can we improve?
How can we improve?