Embedded Handle Arch Type

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
Product Description
Embedded Handle Arch Type
These embedded handles are designed for the convenient opening and closing the doors with limited space. This is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Size (L X W) (mm.) :
- Mounting Pitch (mm.) : 76, 88 and 110
- Shorter Dim. (W)(mm.) : 60, 64 and 88
- Applicable for Panel Mounting Hole Sizes (L1 X W1)(mm.):
For Mounting Pitch 76 mm. -> 63X43
For Mounting Pitch 88 mm. -> 73X42
For Mounting Pitch 110 mm. -> 99X64
- Material : Stainless SUS304
[Application]
It is used to grab the doors before opening and closing.
Economy Embedded Handle Arch Type
- Perfect for applications with limited space, allowing for efficient door operation without protrusions.
- Reliable performance under heavy usage, maintaining operational efficiency and safety.
- Detailed dimensional drawings and installation instructions provided. Includes guidelines to prevent installation issues.
- Handle with multiple mounting pitch options
- Made from SUS304 stainless steel. Ensures longevity and resistance to corrosion, making it suitable for a variety of environments and applications.
![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Handles Product Overview
The main body is made of stainless steel SUS304, which is durable.
This series products are divided into bolt type and nut type. Please select the applicable products according to the actual needs.
Different sizes of handles require different mounting depths. Please select products according to actual needs. Please refer to the specification table for details.

Handles Product Feature
The embedded handle can be mounted on products that interfere with the handle protrusion, but because the embedded part needs a certain thickness, please pay attention to whether there is enough space inside the mounted object.
Products are divided into bolt type and nut type. If the mounted object has heavy self-weight, it is recommended to choose nut type products, which can be fixed from the inside with screws.
【Handles Material Table】
Material | Finishing |
| SUS304 | Brushed |
Handles Dimensional Drawing

Handles Specifications Overview
| Part Number | Bolt typeNut type | W | P | F | S | A | A1 | T | (J) | L1 | W1 | |
Type | L | |||||||||||
| C-NUWUAN | 94 | B(Bolt type) N(Nut type) | 60 | 76 | 32 | 61 | 25 | 43 | 12 | 14.5 | 63 | 43 |
| 109.5 | 64 | 88 | 38 | 67.5 | 25 | 40 | 14.5 | 13 | 73 | 42 | ||
| 138 | 88 | 110 | 65 | 96 | 35 | 62 | 21 | 11.5 | 99 | 64 | ||
Handles Example of Use

Example of use: When mounted on the plate, besides opening holes and fixing with screws, it is necessary to open square holes at the corresponding handle embedded part.
Handles Precautions
Please note that after mounting, the height of T will be embedded inside the mounting plate, and corresponding space needs to be reserved inside the mounting plate to avoid interference.
Material
Bolt type
Type
L