Embedded Handles Flat Type

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
Product Description
Embedded Handles Flat Type
These embedded handles are designed for the convenient opening and closing the doors with limited space. This is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Size (L X W) (mm.) :
Embedded handle Tapered Hole Type - 100 x 54
Embedded handle Threaded type - 90 x 64
- Applicable for Panel Mounting Hole Sizes (L X W)(mm.):
C-NUWUANHA-B - 73 x 42
C-NUWUANHA-S - 53 x 43
- Material : Stainless SUS304
[Application]
It is used to grab the doors before opening and closing.
Economy Embedded Handles
- Embedded flat handles designed for doors with limited space. Ideal for compact installations, maximizing usable space.
- Made from SUS304 stainless steel. Ensures longevity and resistance to corrosion, suitable for various environments.
- Available in multiple types.
- Handle available in multiple sizes
- Robust design to handle frequent use. Reliable performance under heavy usage, ensuring operational efficiency.
![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Handles Product Overview
The main body is made of stainless steel SUS304, which is durable.
This series products are divided into the threaded type and tapered hole type. Please select the applicable products according to the actual needs.

Embedded handle Tapered Hole Type

Embedded handle Threaded type
Handles Product Feature
Threaded type product model: C-NUWUANA-B
Tapered hole type product model: C-NUWUANA-S
The embedded handle can be mounted on products that interfere with the handle protrusion, but because the embedded part needs a certain thickness, please pay attention to whether there is enough space inside the mounted object.
【Handles Material Table】
| Type | Material |
| C-NUWUANA | SUS304 |
Handles Dimensional Drawing

Handles Specifications Overview
| Part Number | ThreadedTapered Hole Type | (W)※ | (L2)※ |
Type | |||
| C-NUWUANA | B (Male Thread Type) | 41 | 72 |
| S(Tapered hole type) | 43 | 52 |
Handles Example of Use

Embedded handle Product drawings Example of use
Handles Precautions
The products are not airtight, please pay attention to purchase.
Material
Threaded
Type