(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Timing Belts T10
It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: T10 (trapezoidal tooth profile)
• Tooth Pitch: 10 mm.
• Belt Width: 15, 25, 30, 40 and 50 mm.
• Circumference Length Shortest/Longest: 320 mm. and 3500 mm.
• Belt Operating Temperature Range: 0 to 80℃.
• Material:
Tooth rubber: Chloroprene
Core wire: Glass Fiber
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine
Material | |
①Body | Chloroprene |
②Core Wire | Glass Fiber |
Types | Tooth pitch | H | h | L | Unit weight g/m (Width: 10mm) |
T10 | 10 | 4.5 | 2.5 | 3.5 | 42 |
Types | Tooth pitch | H | h | L | Unit weight g/m (Width: 10mm) |
T10 | 10 | 4.5 | 2.5 | 3.5 | 42 |
Part Number | Belt Nominal Width | Number of Teeth | Belt Circumference Length (mm) | |
Type | Belt Number | |||
C-TTBN | 260T10 | 150 (15mm) 200 (20mm) 250 (25mm) 300 (30mm) 400 (40mm) 500 (50mm) | 26 | 260 |
320T10 | 32 | 320 | ||
330T10 | 33 | 330 | ||
340T10 | 34 | 340 | ||
370T10 | 37 | 370 | ||
380T10 | 38 | 380 | ||
400T10 | 40 | 400 | ||
410T10 | 41 | 410 | ||
420T10 | 42 | 420 | ||
440T10 | 44 | 440 | ||
450T10 | 45 | 450 | ||
460T10 | 46 | 460 | ||
480T10 | 48 | 480 | ||
500T10 | 50 | 500 | ||
510T10 | 51 | 510 | ||
520T10 | 52 | 520 | ||
530T10 | 53 | 530 | ||
540T10 | 54 | 540 | ||
550T10 | 55 | 550 | ||
560T10 | 56 | 560 | ||
570T10 | 57 | 570 | ||
580T10 | 58 | 580 | ||
600T10 | 60 | 600 | ||
610T10 | 61 | 610 | ||
630T10 | 63 | 630 | ||
640T10 | 64 | 640 | ||
650T10 | 65 | 650 | ||
660T10 | 66 | 660 | ||
680T10 | 68 | 680 | ||
690T10 | 69 | 690 | ||
700T10 | 70 | 700 | ||
710T10 | 71 | 710 | ||
720T10 | 72 | 720 | ||
730T10 | 73 | 730 | ||
750T10 | 75 | 750 | ||
770T10 | 77 | 770 | ||
780T10 | 78 | 780 | ||
800T10 | 80 | 800 | ||
810T10 | 81 | 810 | ||
840T10 | 84 | 840 | ||
850T10 | 85 | 850 | ||
870T10 | 87 | 870 | ||
880T10 | 88 | 880 | ||
890T10 | 89 | 890 | ||
900T10 | 90 | 900 | ||
910T10 | 91 | 910 | ||
920T10 | 92 | 920 | ||
950T10 | 95 | 950 | ||
960T10 | 96 | 960 | ||
970T10 | 97 | 970 | ||
980T10 | 98 | 980 | ||
990T10 | 99 | 990 | ||
1000T10 | 100 | 1000 | ||
1010T10 | 101 | 1010 | ||
1040T10 | 104 | 1040 | ||
1050T10 | 105 | 1050 | ||
1080T10 | 108 | 1080 | ||
1100T10 | 110 | 1100 | ||
1110T10 | 111 | 1110 | ||
1120T10 | 112 | 1120 | ||
1140T10 | 114 | 1140 | ||
1150T10 | 115 | 1150 | ||
1170T10 | 117 | 1170 | ||
1200T10 | 120 | 1200 | ||
1210T10 | 121 | 1210 | ||
1240T10 | 124 | 1240 | ||
1250T10 | 125 | 1250 | ||
1260T10 | 126 | 1260 | ||
1280T10 | 128 | 1280 | ||
1300T10 | 130 | 1300 | ||
1310T10 | 131 | 1310 | ||
1320T10 | 132 | 1320 | ||
1350T10 | 135 | 1350 | ||
1390T10 | 139 | 1390 | ||
1400T10 | 140 | 1400 | ||
1420T10 | 142 | 1420 | ||
1440T10 | 144 | 1440 | ||
1450T10 | 145 | 1450 | ||
1460T10 | 146 | 1460 | ||
1480T10 | 148 | 1480 | ||
1500T10 | 150 | 1500 | ||
1560T10 | 156 | 1560 | ||
1580T10 | 158 | 1580 | ||
1600T10 | 160 | 1600 | ||
1610T10 | 161 | 1610 | ||
1630T10 | 163 | 1630 | ||
1640T10 | 164 | 1640 | ||
1700T10 | 170 | 1700 | ||
1750T10 | 175 | 1750 | ||
1780T10 | 178 | 1780 | ||
1800T10 | 180 | 1800 | ||
1860T10 | 186 | 1860 | ||
1880T10 | 188 | 1880 | ||
1960T10 | 196 | 1960 | ||
1980T10 | 198 | 1980 | ||
2020T10 | 202 | 2020 | ||
2100T10 | 210 | 2100 | ||
2120T10 | 212 | 2120 | ||
2200T10 | 220 | 2200 | ||
2250T10 | 225 | 2250 | ||
2300T10 | 230 | 2300 | ||
2480T10 | 248 | 2480 | ||
2500T10 | 250 | 2500 | ||
2600T10 | 260 | 2600 | ||
2800T10 | 280 | 2800 | ||
2850T10 | 285 | 2850 | ||
3000T10 | 300 | 3000 | ||
3300T10 | 330 | 3300 | ||
3460T10 | 346 | 3460 | ||
3500T10 | 350 | 3500 | ||
3700T10 | 370 | 3700 |
Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
① Driving (The driven wheel is driven by the driving wheel for transmission) | |
② Transmission (Used for repeated motion with the object not rotating and high requirements on positioning accuracy) |
Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
③ Conveyance (Plates are conveyed by two timing toothed belts) | |
④ Traction transmission (Workpieces are clamped and transmitted by the belt) |
Food | Semiconductor | Smartphone | ||
Automotive | Electronic & Electrical Appliances | Medical | ||
High Torque Timing Pulleys T5 Type | Flat Belts For General Use | (Economy Series) Toothed Timing Belt S2M S3M S5M S8M S14M Type | ||
Reference model: TTPA18T5100-A-NK10 | Reference model: HBLT350-4.23 | Reference model: C-HTBN400S2M-40 | ||
Reason for recommendation: short delivery time, multiple types | Reason for recommendation: intended use for transmission, rich variety of specifications and types | Reason for recommendation: rich variety of specifications, high cost performance |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width (mm) (mm) | Circumference Length (mm) | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
฿ 246.22 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 1010 | 101 | |
฿ 286.37 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 20 | 1010 | 101 | |
฿ 358.34 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25 | 1010 | 101 | |
฿ 428.79 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 30 | 1010 | 101 | |
฿ 568.94 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 1010 | 101 | |
฿ 710.61 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 50 | 1010 | 101 | |
฿ 256.07 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 1050 | 105 | |
฿ 298.49 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 20 | 1050 | 105 | |
฿ 372.73 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25 | 1050 | 105 | |
฿ 445.46 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 30 | 1050 | 105 | |
฿ 591.67 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 1050 | 105 | |
฿ 737.88 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 50 | 1050 | 105 | |
฿ 226.52 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 1080 | 108 | |
฿ 264.40 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 20 | 1080 | 108 | |
฿ 328.04 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25 | 1080 | 108 | |
฿ 393.94 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 30 | 1080 | 108 | |
฿ 519.70 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 1080 | 108 | |
฿ 648.49 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 50 | 1080 | 108 | |
฿ 237.01 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 1110 | 111 | |
฿ 314.94 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 20 | 1110 | 111 | |
฿ 391.56 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25 | 1110 | 111 | |
฿ 468.83 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 30 | 1110 | 111 | |
฿ 624.03 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 1110 | 111 | |
฿ 777.92 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 50 | 1110 | 111 | |
฿ 238.96 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 1120 | 112 | |
฿ 317.53 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 20 | 1120 | 112 | |
฿ 396.10 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25 | 1120 | 112 | |
฿ 472.08 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 30 | 1120 | 112 | |
฿ 629.22 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 1120 | 112 | |
฿ 785.06 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 50 | 1120 | 112 | |
฿ 242.86 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 1140 | 114 | |
฿ 322.73 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 20 | 1140 | 114 | |
฿ 402.60 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25 | 1140 | 114 | |
฿ 481.17 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 30 | 1140 | 114 | |
฿ 640.26 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 1140 | 114 | |
฿ 798.70 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 50 | 1140 | 114 | |
฿ 278.79 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 1150 | 115 | |
฿ 326.52 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 20 | 1150 | 115 | |
฿ 406.82 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25 | 1150 | 115 | |
฿ 487.88 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 30 | 1150 | 115 | |
฿ 647.73 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 1150 | 115 | |
฿ 807.58 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 50 | 1150 | 115 | |
฿ 290.91 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 15 | 1200 | 120 | |
฿ 340.91 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 20 | 1200 | 120 | |
฿ 425.00 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 25 | 1200 | 120 | |
฿ 508.34 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 30 | 1200 | 120 | |
฿ 675.76 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 1200 | 120 | |
฿ 843.19 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 50 | 1200 | 120 | |
฿ 293.19 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 1210 | 121 | |
฿ 343.94 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 20 | 1210 | 121 | |
฿ 428.04 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25 | 1210 | 121 | |
฿ 512.88 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 30 | 1210 | 121 | |
฿ 681.07 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 1210 | 121 | |
฿ 849.25 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 50 | 1210 | 121 | |
฿ 227.28 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 1240 | 124 | |
฿ 301.52 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 20 | 1240 | 124 | |
฿ 375.76 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 25 | 1240 | 124 | |
฿ 448.49 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 30 | 1240 | 124 | |
฿ 595.46 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 1240 | 124 | |
฿ 743.19 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 50 | 1240 | 124 | |
฿ 266.23 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 1250 | 125 | |
฿ 353.90 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 20 | 1250 | 125 | |
฿ 440.91 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25 | 1250 | 125 | |
฿ 527.27 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 30 | 1250 | 125 | |
฿ 701.95 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 1250 | 125 | |
฿ 876.62 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 50 | 1250 | 125 | |
฿ 268.18 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 1260 | 126 | |
฿ 356.49 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 20 | 1260 | 126 | |
฿ 444.16 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25 | 1260 | 126 | |
฿ 531.82 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 30 | 1260 | 126 | |
฿ 707.14 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 40 | 1260 | 126 | |
฿ 883.77 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 50 | 1260 | 126 | |
฿ 273.38 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 1280 | 128 | |
฿ 361.69 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 20 | 1280 | 128 | |
฿ 450.65 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25 | 1280 | 128 | |
฿ 540.26 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 30 | 1280 | 128 | |
฿ 718.18 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 1280 | 128 | |
฿ 896.10 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 50 | 1280 | 128 | |
฿ 315.16 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 1300 | 130 | |
฿ 368.94 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 20 | 1300 | 130 | |
฿ 459.85 | ECONOMY BELT | 1 Piece(s) | Available | Same day | 10 | 25 | 1300 | 130 | |
฿ 550.00 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 30 | 1300 | 130 | |
฿ 731.07 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 1300 | 130 | |
฿ 912.88 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 50 | 1300 | 130 | |
฿ 316.67 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 1310 | 131 | |
฿ 371.97 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 20 | 1310 | 131 | |
฿ 462.88 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 25 | 1310 | 131 | |
฿ 554.55 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 30 | 1310 | 131 | |
฿ 737.13 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 1310 | 131 | |
฿ 918.94 | ECONOMY BELT | 1 Piece(s) | Available | 11 Day(s) | 10 | 50 | 1310 | 131 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (Single Sided) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Type | T10 | Belt Shape Type | Trapezoidal Tooth Profile Metric Type |
Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?