1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handle Small Type (Part Number)

Handle Small Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 67.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handle Small Type
These handles are designed for convenient opening and closing the doors, This is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes and materials to choose from.
[Feature]
- Mounting Pitch (mm.) : 48, 66 and 88
- Overall Height (mm.) : 30, 43, 45 and 46
- Mounting Method : Female Thread
- Screw size : M4 and M5 Coarse
- Material :
C-NUWANC - SUM22L
C-NUWANCS - SUS304
- Surface Treatment : Chrome plated for SUM22L and Buffed for SUS304
[Application]
It is used to grab the doors before opening and closing.



Handles Product Overview

Product Model: C-NUWANC & C-NUWANCS
This product is an economy series small handle, which is often installed and used in various doors of factory automation equipment.
Coarse female thread is set at the installation part of the handle product, which is convenient and beautiful to install with corresponding screws.
Product appearance reference
Economy series Small handle product appearance reference

Handles Product Feature

【Handles Features】
There are two types of economy series small Handles depending on materials, and the allowable load is about 3000N.
Small handles are available in 4 diameters, and length can be selected as required. See the catalog for details.

【Handles MAterial Table】
C-NUWANC     Material: SUM22L     Surface treatment: Chrome plated
C-NUWANCS   Material: SUS304    Surface treatment: Buffed
 

Handles Dimensional Drawing

Handles Product dimensions are summarized as follows:
Dimensional Drawing

Handles Specifications Overview

Product specifications are as follows:
Part NumberLHM
TypeD
C-NUWANC

C-NUWANCS
648374
66
768*235
848374
66
948
66

Note: *The dimensions only apply to C-NUWANCS

Handles Example of Use

Example of use drawing 1
Economy series Small handle Product drawings Example of use: assembly with viewing window.
Example of use drawing 2
Economy series Small handle Product drawings Example of use: enclosure workpiece

Handles Precautions

The Handles in the same series will have different overall heights due to the different heights under the rod body. Therefore, please choose the products according to the actual needs without interference.
This product does not support customized length for special orders. If you need customized size, you can choose products of other shapes: UADLF series products.
Due to the limitation of electroplating process, the surface glossiness of chrome plated products will vary from batch to batch, but the performance of the products will not be affected, so please feel free to use them.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NUWANC6-48
C-NUWANC6-66
C-NUWANC8-48
C-NUWANC8-66
C-NUWANC9-48
C-NUWANC9-66
C-NUWANCS6-48
C-NUWANCS6-66
C-NUWANCS7-68
C-NUWANCS8-48
C-NUWANCS8-66
C-NUWANCS9-48
C-NUWANCS9-66
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Pitch L
(mm)
Material Overall Height
(mm)
Grip thickness
(mm)
Surface Treatment

฿ 187.88

ECONOMY HANDLE 1 Piece(s) Available Same day 48[Steel] SUM22L436Chrome Plating

฿ 187.88

ECONOMY HANDLE 1 Piece(s) Available Same day 66[Steel] SUM22L436Chrome Plating

฿ 201.52

ECONOMY HANDLE 1 Piece(s) Available Same day 48[Steel] SUM22L458Chrome Plating

฿ 201.52

ECONOMY HANDLE 1 Piece(s) Available Same day 66[Steel] SUM22L458Chrome Plating

฿ 198.49

ECONOMY HANDLE 2 Piece(s) Available 24 Day(s) 48[Steel] SUM22L469Chrome Plating

฿ 198.49

ECONOMY HANDLE 2 Piece(s) Available 24 Day(s) 66[Steel] SUM22L469Chrome Plating

฿ 246.22

ECONOMY HANDLE 1 Piece(s) Available 24 Day(s) 48[SUS304] SUS304436Buff Polished

฿ 246.22

ECONOMY HANDLE 1 Piece(s) Available Same day 66[SUS304] SUS304436Buff Polished

฿ 67.43

ECONOMY HANDLE 1 Piece(s) Available Same day 68[SUS304] SUS304307Buff Polished

฿ 280.31

ECONOMY HANDLE 1 Piece(s) Available Same day 48[SUS304] SUS304458Buff Polished

฿ 280.31

ECONOMY HANDLE 1 Piece(s) Available Same day 66[SUS304] SUS304458Buff Polished

฿ 280.31

ECONOMY HANDLE 1 Piece(s) Available Same day 48[SUS304] SUS304469Buff Polished

฿ 280.31

ECONOMY HANDLE 1 Piece(s) Available Same day 66[SUS304] SUS304469Buff Polished

Loading...

  1. 1

Basic Information

Main Body Type Surfaced Surfaced Type Category U Shape Mounting Method Female Thread
U Shape Straight Additional Function Not Provided Handle Cross Sectional Shape Round Shape
Allowable Load(N) 3000

Frequently Asked Questions (FAQ)

Question: Is the economy series small handle sold with screws?
Answer: This product is economy series, and is shipped without mounting screws.
The screw model can be selected in combination with the size of internal thread in the product dimensional drawing.
Question: Can the economy series small handle be customized in addition to the dimensions in the specification table?
Answer: This products does not support customized length for special orders temporarily.
There are many standard lengths for this product according to the diameter of the handle. Please refer to the official website or catalog for details.