Handles Round Bar With Rubber

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
Product Description
Handles Round Bar With Rubber
These handles are designed for convenient opening and closing the doors , This is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes and materials to choose from.
[Feature]
- Mounting Pitch Minimum / Maximum (mm.) : 80 and 288
- Overall Height Minimum / Maximum (mm.) : 37.75 and 87.75
- Mounting Method : Female Thread
- Material : SUS304 + Rubber, Steel SUM22L + Rubber
- Surface Treatment : Buffing, Chrome Plating
[Application]
It is used to grab the doors before opening and closing.
Economy Handles With Rubber
- Handles are wrapped with rubber for a comfortable and secure grip. Improves user comfort and control, reducing the risk of slippage during use.
- Countersunk screw holes ensure a flush installation. Provides a safe and aesthetically pleasing finish, preventing protrusions that could cause accidents.
- Available in multiple finish options.
- Handle available in multiple dimensions
- Available in various mounting pitches and overall heights.
![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Handles Product Overview
The handle body has M5&M8 female threads to match with screws, which makes the installation simple and convenient.

Economy series Round bar handle With rubber Product appearance reference
Handles Product Feature
There are mainly two types of economy series round bar handles, namely C-NUWANL/C-NUWANSL
The handles of the two products are wrapped with rubber, making it easier to hold.
【Handles Material Table】
Model C-NUWANL Material: SUM22L or SUM24L+ Rubber Surface Chrome Plated
Model C-NUWANSL Material: SUS304+ Rubber Surface Buffed
Handles Dimensional Drawing

Handles Specifications Overview
| Handles Part Number | L | H | L1 | M | A | (t) | |
Type | D | ||||||
| C-NUWANL C-NUWANSL | 10 | 80 | 27 | 90 | 5 | 50 | 11.5 |
| 50 | |||||||
| 100 | 27 | 110 | 70 | ||||
| 50 | |||||||
| 110 | 27 | 120 | 80 | ||||
| 50 | |||||||
| 120 | 27 | 130 | 90 | ||||
| 50 | |||||||
| 125 | 27 | 135 | 95 | ||||
| 50 | |||||||
| 160 | 27 | 170 | 130 | ||||
| 50 | |||||||
| 200 | 27 | 210 | 170 | ||||
| 50 | |||||||
| 250 | 27 | 260 | 220 | ||||
| 50 | |||||||
| 12 | 150 | 40 | 162 | 8 | 120 | 13.5 | |
| 75 | |||||||
| 188 | 40 | 200 | 158 | ||||
| 75 | |||||||
| 238 | 40 | 250 | 208 | ||||
| 75 | |||||||
| 288 | 40 | 300 | 258 | ||||
| 75 | |||||||
Handles Example of Use

Round bar handle Product drawings Example of use: assembly with viewing window.

Round bar handle Product drawings Example of use: enclosure workpiece
Handles Example of Use

Angled Handles Steel Example of use: recommended use in fixing confirmation mechanism for maintenance of mechanical parts (Products shown have no washers)
Handles Precautions
This product does not support customized length for special orders. If you need customized size, you can choose products of other shapes: UADLF series products.
Due to the limitation of electroplating process, the surface glossiness of UWAN and UWANHM series chrome plated products will vary from batch to batch, but the performance of the products will not be affected, so please feel free to use them.
L
H
Type
D