1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handles Side Mount Type (Part Number)

ECONOMY HANDLE

Handles Side Mount Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 499.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here

Product Description

Handles Side Mount Type
These handles are designed for side mounting, This is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch (mm.) : 120
- Overall Height (mm.) : 40
- Mounting Method : Round Hole
- Material : SUS304 Equivalent
- Surface Treatment : Buffed
[Application]
It is used to grab the doors before opening and closing.



Handles Product Overview

Handles Economy series side-mounted handle is a dedicated side mount handle. It is widely used in factory automation equipment, and is often mounted and used on the edge of the equipment door.
The mounting part of the product is equipped with a countersunk screw relieving and mounting plane, and the plate parts after mounting are safe and beautiful.
Product appearance reference drawing
Product appearance reference drawing of side-mounted handle

Handles Product Feature

【Handles Features】
Product model: C-NUWANY120
Economy series side-mounted handles have only one model at present, with mounting dimensions L of 120mm, handle diameter of 16mm and full height of 40mm. The weight is about 270g, and allowable load is about 500N.

【Handles Material Table】
Type Material Surface Treatment
C-NUWANYEquivalent to SUS304Buffed

Handles Dimensional Drawing

Handles Product dimensions are summarized as follows:
Side-mounted handle Dimensional drawing

Handles Specifications Overview

Handles Product specifications are as follows:
Part NumberAllowable Load
(N)
Weight
(g)
TypeL
C-NUWANY120500270
There is no need to add "-" when selecting dimension L

Handles Usage Method

Usage Method Diagram

Handles Example of Use

Example of Use 1
Side-mounted handle Product drawings Example of use: assembly with viewing window.
Example of Use 2
Side-mounted handle Product drawings Example of use: enclosure workpiece

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NUWANY120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 499.25

ECONOMY HANDLE 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Mounting Pitch L(mm) 120 Material SUS304 Equivalent Overall Height(mm) 40
Main Body Type Surfaced Grip thickness(mm) 16 Surfaced Type Category U Shape
Mounting Method Round Hole U Shape Dedicated Side Mount Surface Treatment Buff Polished
Additional Function Not Provided Handle Cross Sectional Shape Round Shape Allowable Load(N) 500
Shorter Dim. (W)(mm) 16

Please check the type/dimensions/specifications of the part C-NUWANY120 in the Handles Side Mount Type series.

Frequently Asked Questions (FAQ)

Question: Are side-mounted handles sold with screws?
Answer: This product is economy series, and is not sold with screws.
The screw model can be selected in combination with the dimensional drawing of the mounting part of the side-mounted handles
Question: Can the side-mounted handle be customized in addition to the dimensions in the specification table?
Answer: This product does not support customized length for special orders temporarily.
At present, there is only one length, and the mounting dimension L=120 mm.