1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Handles Round Bar Welded Type

Handles Round Bar Welded Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 71.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here

Product Description

Handles Round Bar Welded Type
These handles are designed for convenient opening and closing the doors, This is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch (mm.) : 80, 100 and 120
- Overall Length (mm.) : 90, 110 and 130
- Overall Height (mm.) : 37
- Mounting Method : Weld-On
- Material : SUM22L
[Application]
It is used to grab the doors before opening and closing.



Handles Product Overview

Handles Economy series round bar welded handle, with the handle diameter of 10mm, and available in three specifications: 80mm, 100mm and 120mm, depending on the length L
The overall height of the product is 37mm, and the corresponding height of the handle is 27mm
The surface of the handle has not been heat-treated, and anti-rust oil is applied to the surface to effectively prevent the surface of the product from rusting
Product appearance reference
Economy series Round bar welded type handle Product appearance reference

Handles Product Feature

【Handles Features】
This economy series round bar welded handle is widely used in various industrial automation equipment doors.
Material of this economy series product: SUM22L
Different from the generally mounted handles, this product is not provided with mounting female thread, so it can prevent splashing caused by air expansion during welding.

Handles Dimensional Drawing

Product dimensions are summarized as follows:
Welded handle Dimensional drawing

Handles Specifications Overview

Handles Product specifications are as follows:
Part Number L
Type D
C-NUWANW 10 80
100
120

Handles Usage Method

Example of Use
Usage Method

Handles Example of Use

Example of Use 1
Welded handle Product drawings Example of use: assembly with viewing window.
Example of Use 2
Welded handle Product drawings Example of use: enclosure workpiece

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NUWANW10-80
C-NUWANW10-100
C-NUWANW10-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Pitch L
(mm)
Longitudinal Dim. L1
(mm)

฿ 74.25

ECONOMY HANDLE 1 Piece(s) Available Same day 8090

฿ 71.00

ECONOMY HANDLE 1 Piece(s) Available Same day 100110

฿ 76.52

ECONOMY HANDLE 1 Piece(s) Available Same day 120130

Loading...

  1. 1

Basic Information

Material SUM22L Overall Height(mm) 37 Main Body Type Surfaced
Grip thickness(mm) 10 Surfaced Type Category U Shape Mounting Method Weld-On
U Shape Straight Surface Treatment Not Provided Additional Function Not Provided
Handle Cross Sectional Shape Round Shape Shorter Dim. (W)(mm) 10

Frequently Asked Questions (FAQ)

Question: What are the features and advantages of welded handles?
Answer: Welded handles are made of SUM22L, and the surface of the product is coated with antirust oil.
The surface is not heat treated and has no female threads installed, which can effectively prevent splashing caused by air expansion during welding.
Question: Can the welded handle be customized in addition to the dimensions in the specification table?
Answer: This product does not support special customization temporarily.
The diameter of the handle is 10mm, and the total length of the mounting position has 3 specifications. They are 80mm, 100mm and 120mm respectively